Capacitors - - Polyester RFI

    All 7 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    F 1772-2 310 V-X2 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film Interference Suppression Film Capacitors MKT Radial Potted Type Radial 630 10 nF 2.2 µF
    F1772-4000 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) Through Hole 1000 10 nF 1 µF
    F1772-4200 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) Through Hole 1000 10 nF 1 µF
    F1773-2000 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) - Axial Type Axial 630 10 nF 2.2 µF
    F1774-2200 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) Reference 10 nF 10 nF
    MKT 1813 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film Metallized Polyester Film Capacitor MKT Axial Type Axial 400 470 pF 22 µF
    250
    1000
    100
    630
    63
    MKT334 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film Series Impedance Film Capacitors Radial Epoxy Lacquered Type Radial 400 pF pF