Capacitors - - Polypropylene AC

    All 29 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    MKP 1842 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400 V 400 10 nF 0.68 µF
    MKP 1844 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400 V 400 10 nF 1 µF
    Type 715P info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Polypropylene Film Capacitors Orange Drop®, Low Loss
    Type 716P info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Polypropylene Film Capacitors High Performance, Orange Drop®#174;
    V-730 P info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Capacitors High Frequency, Wrap-and-Fill, Metallized Polypropylene 400 47 nF 3.9 µF
    250 0.1 µF 10 µF
    pF pF
    100 0.22 µF 10 µF
    630 22 nF 1 µF
    V-735 P info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Capacitors, High Current, Wrap-and-Fill, Metallized Polypropylene 30 µF
    400 10 µF
    200 20 µF
    KP/MMKP 376 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors KP/MMKP Radial Potted Type Radial 4.7 nF 0.27 µF
    MKP 1837 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 Reference 10 nF 0.1 µF
    MKP 1839 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type Axial 630 47 pF 22 µF
    400
    250
    160
    MKP 1839 HQ info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type Axial 630 0.1 µF 3.3 µF
    850
    1250
    1600
    MKP 1840 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 4.7 nF 10 µF
    MKP 1840 M info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1000 1 nF 6.8 µF
    250
    400
    630
    MKP 1840.../...-M info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200 Reference 1 nF 6.8 µF
    MKP 1841 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 Reference 470 pF 6.8 µF
    MKP 1841.../...-M info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: IEC 60384-16 Reference 470 pF 4.7 µF
    MKP 1845 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 Reference 1 nF 4.7 µF
    MKP 1846 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 Reference 1 nF 0.68 µF
    MKP 379 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Raidal Potted Type Reference 10 nF 6.2 µF
    MKP 380 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1.5 nF 0.1 µF
    MKP 385 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 470 pF 33 nF
    2000
    MKP 386 M Snubber info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type Reference 2000 47 nF 5 µF
    1600
    850
    1250
    700
    1000
    2500
    MKP 422 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications Radial 630 1 nF 47 nF
    MKP/MKP 378 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP/MKP Radial Potted Type Radial 2 nF 0.68 µF
    MMKP 1841, MMKP 1841M info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type Radial 1000 470 pF 4.7 µF
    630
    400
    250
    2000
    1600
    MMKP 386 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type Radial 0.1 µF 4.7 µF
    850
    2500
    1400
    KP 1830 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 630 100 pF 22 nF
    63
    250
    KP 1836 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Polypropylene Film Capacitors Related Document: IEC 60384-17 Grade 1.2 Reference 100 pF 0.22 µF
    KP 374 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film AC and Pulse Polypropylene Film Foil Capacitors KP Radial Epoxy Lacquered Type Radial pF pF
    MKP 479 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 10 nF 3.9 µF