Capacitors - - Trimmers
All 7 datasheets shown.
| Series | Type | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| 2281 808 ..... | ![]() |
![]() datasheet |
10mm Film Dielectic Trimmers | |||||
| 2281 808 ..... | ![]() |
![]() datasheet |
7.5mm Film Dielectric Trimmers | |||||
| BFC2 808 ..... | ![]() |
![]() datasheet |
Capacitors, Fixed | Ø 5 mm Film Dielectric Trimmers | Reference | 150 | pF | pF |
| BFC2 809 05... | ![]() |
![]() datasheet |
Trimmers | Film Dielectric Trimmers | ||||
| BFC2 809 07... | ![]() |
![]() datasheet |
Film Dielectic Trimmers | |||||
| BFC2 809 080.. | ![]() |
![]() datasheet |
Film Dielectric Trimmers | |||||
| BFC2 809 090.. | ![]() |
![]() datasheet |
Film Dielectric Trimmers | |||||