Capacitors - - High Frequency
All 7 datasheets shown.
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Dielectric | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| VJ High Q | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications | Surface Mount | 0805 | HIGH Q C0G (NP0) | 200 | 1 pF | 220 pF |
| 0603 | 100 | 100 pF | |||||||||
| VJ....W1BC C0G (NP0) Dielectric | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 0603 | C0G (NP0) | 100 | 0.5 pF | 3.3 nF |
| 0805 | 12 nF | ||||||||||
| 1206 | 1.5 pF | 39 nF | |||||||||
| 0402 | 0.5 pF | 470 pF | |||||||||
| VJ....W1BC High Q Dielectric | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications | Surface Mount | 0402 | High Q | 50 | 0.5 pF | 470 pF |
| 0603 | 100 | 3.3 nF | |||||||||
| VJ....W1BC Ultra High Q/Low ESR | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications | Surface Mount | 0201 | Ultra High Q | 25 | 0.1 pF | 18 pF |
| 0402 | 50 | 22 pF | |||||||||
| 0603 | 250 | 0.3 pF | 470 pF | ||||||||
| VJ....W1BC X7R Dielectric | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 0603 | X7R | 100 | 100 pF | 1 µF |
| 0805 | 2.2 µF | ||||||||||
| 1206 | 150 pF | 4.7 µF | |||||||||
| 1210 | 1 nF | 10 µF | |||||||||
| 0402 | 50 | 100 pF | 0.1 µF | ||||||||
| VJ....W1BC Y5V Dielectric | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | Surface Mount | 0402 | Y5V | 50 | 10 nF | 1 µF |
| 0603 | 2.2 µF | ||||||||||
| 0805 | 100 | 10 µF | |||||||||
| 1206 | 22 µF | ||||||||||
| 1210 | 100 µF | ||||||||||
| TP3 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 7343-43 | 16 | 100 µF | 220 µF | |
| 3216-18 | 35 | pF | 1 µF | ||||||||
| 7343-43 | 6.3 | 220 µF | 470 µF | ||||||||
| 3216-18 | 20 | pF | 4.7 µF | ||||||||
| 6032-28 | 35 | 10 µF | |||||||||
| 3216-18 | 10 | 22 µF | |||||||||
| 3528-21 | 20 | 15 µF | |||||||||
| 35 | 4.7 µF | ||||||||||
| 10 | 4.7 µF | 47 µF | |||||||||
| 6032-28 | 20 | 33 µF | |||||||||
| 7343-31 | 35 | 22 µF | |||||||||
| 6032-28 | 10 | 10 µF | 100 µF | ||||||||
| 3216-18 | 4 | 4.7 µF | 4.7 µF | ||||||||
| 7343-31 | 20 | 15 µF | 47 µF | ||||||||
| 7343-43 | 35 | 22 µF | 22 µF | ||||||||
| 7343-31 | 10 | 33 µF | 220 µF | ||||||||
| 3528-21 | 4 | 68 µF | |||||||||
| 7343-43 | 20 | 47 µF | 100 µF | ||||||||
| 3216-18 | 50 | 0.1 µF | 0.22 µF | ||||||||
| 7343-43 | 10 | 150 µF | 220 µF | ||||||||
| 6032-28 | 4 | 33 µF | 68 µF | ||||||||
| 3216-18 | 25 | pF | 2.2 µF | ||||||||
| 3528-21 | 50 | 1 µF | |||||||||
| 3216-18 | 16 | 10 µF | |||||||||
| 3528-21 | 25 | 4.7 µF | |||||||||
| 3216-18 | 6.3 | 33 µF | |||||||||
| 6032-28 | 50 | 3.3 µF | |||||||||
| 3528-21 | 16 | 22 µF | |||||||||
| 6032-28 | 25 | ||||||||||
| 3528-21 | 6.3 | 6.8 µF | 100 µF | ||||||||
| 7343-31 | 50 | pF | 10 µF | ||||||||
| 6032-28 | 16 | 6.8 µF | 47 µF | ||||||||
| 7343-31 | 25 | 10 µF | 22 µF | ||||||||
| 6032-28 | 6.3 | 22 µF | 100 µF | ||||||||
| 7343-43 | 50 | 10 µF | 10 µF | ||||||||
| 7343-31 | 16 | 22 µF | 100 µF | ||||||||
| 7343-43 | 25 | 47 µF | 47 µF | ||||||||
| 7343-31 | 6.3 | 330 µF | |||||||||