Capacitors - - Axial

    All 36 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    021 ASM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Miniature Axial 2 µF 6800 µF
    100 1 µF 1000 µF
    16 10 µF 6800 µF
    25 47 µF
    40 22 µF 4700 µF
    63 0.47 µF 2200 µF
    030/031 AS info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Axial 10 47 µF 1000 µF
    16 4.7 µF 470 µF
    25 10 µF 330 µF
    40 2.2 µF 220 µF
    63 pF 100 µF
    100 47 µF
    041 - 043 ASH info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard, High Voltage Axial 385 1 µF 68 µF
    400 6.8 µF
    450
    250 2.2 µF 220 µF
    350 4.7 µF 68 µF
    042/043 AHH-ELB info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature High Voltage for E.L.B. Axial 15 µF 33 µF
    042/043 AMH-ELB info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature High Voltage for E.L.B. Axial 15 µF 33 µF
    117 ASD info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial, Smallest Diameter Axial 6.3 10 µF 22 µF
    16 4.7 µF 10 µF
    63 0.47 µF 3.3 µF
    10 6.8 µF 6.8 µF
    25 3.3 µF
    40 2.2 µF 4.7 µF
    118 AHT info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature Axial 10 330 µF 10000 µF
    16 6800 µF
    25 100 µF 4700 µF
    40 47 µF 1500 µF
    63 1 µF 680 µF
    4.7 µF 470 µF
    200 2.2 µF 100 µF
    119 AHT-DIN info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based Axial
    120 ATC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current Axial 25 470 µF 6800 µF
    40 220 µF 2200 µF
    63 100 µF 1000 µF
    100 47 µF 470 µF
    123 SAL-A info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Solid Axial Axial 10 33 µF 1000 µF
    40 2.2 µF 100 µF
    25 10 µF 330 µF
    16 680 µF
    35 1 µF 150 µF
    6.3 47 µF 1500 µF
    132/133 ALL-DIN info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Long-Life, DIN-Based Axial 100 1 µF 470 µF
    25 22 µF 2200 µF
    10 220 µF 4700 µF
    40 47 µF 2200 µF
    16 4700 µF
    63 4.7 µF 1000 µF
    250 2.2 µF 10 µF
    160 22 µF
    138 AML info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life Axial
    30D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose Axial 6.3 150 µF 4700 µF
    160 1.5 µF 100 µF
    16 33 µF 4700 µF
    100 470 µF
    75 12 µF 1000 µF
    250 1 µF 47 µF
    20 3300 µF
    63 1000 µF
    40 15 µF 2200 µF
    35
    25 3300 µF
    10 47 µF 2200 µF
    50 330 µF
    200 1.2 µF 100 µF
    39D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85 °C, Powerlytic Electrolytics Axial 15 1 µF 8000 µF
    50 2300 µF
    30 3600 µF
    200 9 µF 370 µF
    75 1 µF 1500 µF
    100 15 µF 780 µF
    40 1 µF 3200 µF
    350 4 µF 160 µF
    25 1 µF 4700 µF
    6 10 µF 8500 µF
    10 1 µF 8800 µF
    400 2 µF 110 µF
    250 1 µF 300 µF
    300 5 µF 200 µF
    450 1 µF 75 µF
    3 10 µF 9000 µF
    150 530 µF
    500D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85 °C, Miniature, General Purpose Axial 35 1 µF 1000 µF
    25 3300 µF
    12 39 µF 6800 µF
    16 1 µF 5600 µF
    40 15 µF 2200 µF
    450 0.22 µF 33 µF
    6.3 10 µF 8200 µF
    400 0.27 µF 39 µF
    160 1.5 µF 120 µF
    350 0.47 µF 39 µF
    80 1 µF 47 µF
    250 82 µF
    10 8200 µF
    150 47 µF
    63 1200 µF
    100 470 µF
    200 100 µF
    50 1800 µF
    516D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Miniature, Axial Lead Axial 6.3 10 µF 6800 µF
    160 1 µF 100 µF
    35 10 µF 3300 µF
    100 0.47 µF 470 µF
    25 10 µF 4700 µF
    10 6800 µF
    50 0.47 µF 2200 µF
    450 1 µF 33 µF
    400 47 µF
    350
    315
    16 22 µF 6800 µF
    250 1 µF 100 µF
    63 3.3 µF 1000 µF
    200 1 µF 100 µF
    53D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose Axial 400 150 µF
    250 100 µF
    200 350 µF 460 µF
    25 2800 µF 11000 µF
    35 1100 µF 8300 µF
    16 6900 µF 10000 µF
    63 1000 µF 2200 µF
    50 5000 µF
    600D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Miniature, Axial Lead, High Reliability Axial 40 33 µF 390 µF
    30 47 µF 560 µF
    15 100 µF 1200 µF
    75 1 µF 150 µF
    20 68 µF 820 µF
    150 1 µF 47 µF
    100 6.8 µF 120 µF
    1000 µF
    10 120 µF 1500 µF
    50 1 µF 270 µF
    200 3.3 µF 33 µF
    250 1 µF 27 µF
    7 180 µF 2200 µF
    5 220 µF 2700 µF
    60 15 µF 220 µF
    601D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 105 °C, Tubular, Axial Lead Axial pF 8200 µF
    604D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 10 µF 8200 µF
    610D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors, + 125 °C, Non-Polar, Miniature Axial 0.68 µF 680 µF
    630D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 125 °C, Miniature, Axial Lead Axial 6.8 µF 3900 µF
    EBC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Capacitor Style Axial
    ELM/EBM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial and Mounting Ring Capacitors Style Axial 40 22 µF 470 µF
    63 10 µF 220 µF
    100 1 µF 100 µF
    10 100 µF 2200 µF
    16 470 µF 1000 µF
    25 33 µF 680 µF
    TE info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Little-Lytic Electrolytics Axial 1 µF 600 µF
    TVA ATOM? info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Miniature, Axial Lead Axial
    660C, 660R info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer High Voltage Capacitors with Axial Leads Axial 0 pF 10 µF
    F1773-2000 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) - Axial Type Axial 630 10 nF 2.2 µF
    MKT 1813 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film Metallized Polyester Film Capacitor MKT Axial Type Axial 250 470 pF 22 µF
    1000
    100
    630
    63
    400
    MKP 1839 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type Axial 630 47 pF 22 µF
    400
    250
    160
    MKP 1839 HQ info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Metallized Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type Axial 630 0.1 µF 3.3 µF
    850
    1250
    1600
    150D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Axial 60 0.1 µF 22 µF
    75 33 nF 15 µF
    6 0.22 µF 330 µF
    10 220 µF
    125 27 nF 2.2 µF
    15 0.22 µF 150 µF
    100 33 nF 10 µF
    20 100 µF
    25 1.2 µF
    35 33 nF 47 µF
    50 56 nF 22 µF
    550D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors for High Frequency Power Supplies Axial 15 56 µF 150 µF
    10 82 µF 220 µF
    50 5.6 µF 22 µF
    35 8.2 µF 47 µF
    6 150 µF 330 µF
    20 27 µF 100 µF
    CTS1, CTS13, 749DX info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Hermetically Sealed, Axial-Lead to CECC Specifications Axial 0.1 µF 330 µF
    M39003/01/03/09 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Axial 35 1.8 µF 68 µF
    20 1.2 µF 180 µF
    75 0.1 µF 15 µF
    50 56 nF 39 µF
    100 6.8 µF
    15 2.7 µF 330 µF
    10 3.9 µF 560 µF
    6 5.6 µF 1000 µF
    M39006/09/21/22/25/30/31 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Axial 8 25 µF 1800 µF
    75 3.5 µF 220 µF
    60 4 µF 270 µF
    30 8 µF 560 µF
    15 15 µF 1000 µF
    10 20 µF 1500 µF
    50 5 µF 330 µF
    25 10 µF 680 µF
    100 2.5 µF 120 µF
    125 1.7 µF 82 µF
    6 30 µF 2200 µF