Capacitors - - Screw Terminal

    All 8 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    101/102 PHR-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Capacitors Power High Ripple Current Screw Terminals Screw Terminal 450 pF 3300 µF
    400
    100
    40 680 µF
    200 3300 µF
    250
    350
    385
    330 µF
    104 PHL-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals Screw Terminal 250 10 µF 6800 µF
    400
    450 150 µF
    350 10 µF
    106 PED-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Eurodin Screw Terminals Screw Terminal 40 10 µF 6800 µF
    63
    100
    36D, 36DE, 36DX info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors, Powerlytic, Large Can Screw Terminal 50 µF 190 µF
    36DY info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85 °C, Large Can Screw Terminal 250 10 µF 4700 µF
    10 82 µF 680 µF
    200 10 µF 4700 µF
    450 330 µF 5600 µF
    150 10 µF
    400 270 µF 6800 µF
    100 10 µF 4700 µF
    350 470 µF
    6.3 1 µF 820 µF
    25 18 µF 390 µF
    15 47 µF 680 µF
    75 10 µF 6800 µF
    60 8200 µF
    50
    40
    500 PGP-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power General Purpose Screw Terminals Screw Terminal 450 10 µF 8200 µF
    420
    715C..DK info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer High Voltage Disc Capacitors, Screw Terminal Mounting Screw Terminal 15 1.5 nF 10 µF
    40 300 pF 3.3 nF
    30 500 pF 4.7 nF
    20 6.8 nF
    715C..KT info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer High Voltage Ceramic Disc DC Capacitors, Screw Terminal Mounting 10 kVDC to 40 kVDC Screw Terminal 140 pF 8 nF