Capacitors - - Snap In

    All 20 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    050/052 PED-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Eurodin Printed Wiring Snap In 16 10 µF 6800 µF
    10
    100 470 µF
    47 µF 1000 µF
    63 10 µF 6800 µF
    40
    25
    051/053 PEC-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Economic Printed Wiring Snap In 68 µF 2200 µF
    63 10 µF 6800 µF
    40
    25 4 µF 800 µF
    16 10 µF 6800 µF
    100
    10 150 µF
    056/057 PSM-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Standard Miniature Snap-in Snap In 47 µF 1500 µF
    63 10 µF 6800 µF
    50
    40
    25
    16
    10
    100 470 µF 4700 µF
    058/059 PLL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Snap-In Snap In 63 680 µF 6800 µF
    100 330 µF 3300 µF
    33 µF 1000 µF
    50 10 µF 6800 µF
    40
    25
    16
    10
    090 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 63 1500 µF 8200 µF
    80 820 µF 4700 µF
    100 560 µF 3300 µF
    50 10 µF 8200 µF
    40
    35 6800 µF
    25 8200 µF
    16 6800 µF
    093 PMG-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Miniaturized General Purpose Snap-In Snap In 400 68 µF 820 µF
    420 100 µF 680 µF
    450 82 µF
    200 390 µF 2200 µF
    250 220 µF 1800 µF
    094 PME-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Miniaturized Economy Long Life Snap-In Snap In 250 220 µF 2200 µF
    400 56 µF 680 µF
    420
    450
    095 PLL-4TSI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life 4-Terminal Snap-In Snap In 400 470 µF 2200 µF
    420 1800 µF
    450 390 µF 1500 µF
    096 PLL-4TSI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life 4-Terminal Snap-in Snap In 500 pF 1500 µF
    385 2700 µF
    400
    2200 µF
    450 1800 µF
    156 PUM-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Miniature Snap-in Snap In 100 1000 µF 8200 µF
    80 10 µF 6800 µF
    63 8200 µF
    50
    40
    25 5600 µF
    16 39 µF
    157 PUM-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Miniature Snap-In Snap In 200 270 µF 2200 µF
    450 56 µF 680 µF
    400 68 µF 820 µF
    250 220 µF 1500 µF
    158 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 100 560 µF 4700 µF
    63 10 µF 8200 µF
    50
    40
    25
    16
    80 820 µF 6800 µF
    159 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 250 220 µF 1200 µF
    200 330 µF 1800 µF
    56 µF 680 µF
    162/163 PLL-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Printed Wiring Snap In 385 68 µF 1000 µF
    250 100 µF 1500 µF
    63 10 µF 6800 µF
    40
    25
    16
    200 150 µF 2200 µF
    100 470 µF 6800 µF
    400 68 µF 1000 µF
    197 PGP-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power General Purpose Snap-In Snap In 450 56 µF 470 µF
    200 150 µF 2200 µF
    250 1500 µF
    400 68 µF 680 µF
    198 PHR-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power High Ripple Current Snap-in Snap In 450 56 µF 680 µF
    400
    199 PEL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Economy Long Life Snap-In Snap In 400 47 µF 560 µF
    450 56 µF 470 µF
    160 470 µF 2200 µF
    200 330 µF 1800 µF
    250 220 µF 1200 µF
    80D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 85 °C, Snap-In Snap In 10 µF 6800 µF
    EYH info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Standard - 105 °C Snap-In Snap In 80 820 µF 8200 µF
    100 6800 µF
    63 10 µF 8200 µF
    50
    35
    25
    16
    10 68 µF
    6.3 12 µF
    EYN info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Standard - 85 °C Snap-In Snap In 35 10 µF 8200 µF
    25
    16 100 µF
    100 1200 µF 8200 µF
    6.3 18 µF 100 µF
    10 12 µF
    80 10 µF 8200 µF
    63
    50