Capacitors - - Leaded/Through-hole
-
- Vishay’s Wet Tantalum Capacitor, Approved to New DSCC Drawing 10011, Offers High Capacitance to 72,000 μF and Maximum ESR Down to 0.035 Ω May 17, 2010
- Vishay’s New Wet Tantalum Capacitor, Approved to New DSCC Drawing 10004, Offers Industry’s Highest Capacitance to 10,000 μF in T1, T2, T3, and T4 Case Codes April 05, 2010
All Capacitors press release
All 42 datasheets shown.
| Series | Type | Technology | Description | Mounting | Class | Dielectric | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| D Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic Disc Capacitors Class 1 and 2, 50 VDC, General Purpose | Through hole | Y5P, Z5U, Y5V, Z5V | 50 | 150 pF | 47 nF | ||
| NP0, SL0 | 100 pF | ||||||||||
| D Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose | Through hole | 2 | YP5, Z5U, Y5V, X5F | 500 | 100 pF | 22 nF |
| 1 | C0G (NP0 | 10 pF | 82 pF | ||||||||
| D Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 100 VDC, General Purpose | Through hole | NP0, SL0 | 100 | 100 pF | ||
| YP5, Z50, Y5V, Z5V | 150 pF | 47 nF | |||||||||
| D Series Narrow Tolerance | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 500 VDC Narrow Tolerance | Through hole | NP0, N750 | 500 | 150 pF | ||
| D Series Narrow Tolerance | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 100 VDC, Narrow Tolerance | Through hole | 1 | NP0, N750 | 100 | 1.5 pF | 330 pF |
| F Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | Y5P | 1000 | 100 pF | 4.7 nF | |
| 2000 | |||||||||||
| 3000 | |||||||||||
| F Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 2 | Y5R | 500 | 100 pF | 4.7 nF |
| 1000 | |||||||||||
| 2000 | |||||||||||
| 3000 | |||||||||||
| F Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | Y5P | 500 | 100 pF | 4.7 nF | |
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 1 | SL0, S3N | 10 pF | 220 pF | |
| 2 | Y5P, X7R, Z5U, Y5V, | 1000 | 100 pF | 33 nF | |||||||
| 2000 | |||||||||||
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 4 kVDC | Through hole | c0g | 4000 | 2 pF | 100 pF | |
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 2 | Y5P, X7R, Z5U, Y5V, | 3000 | 100 pF | 33 nF |
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 6 kVDC | Through hole | C0g | 6000 | 2 pF | 150 pF | |
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 2 | Y5P, X7R, Z5U, Y5V, | 100 pF | 33 nF | |
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 3 kVDC | Through hole | C0G | 3000 | 2 pF | 220 pF | |
| S Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 1 | SL0, S3N | 1000 | 10 pF | 220 pF |
| 2000 | |||||||||||
| 3000 | |||||||||||
| VY1 Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | Through hole | X1 | U2J, Y5S, Y5U | 760 | 10 pF | 330 pF | |
| Y1 | 500 | ||||||||||
| 250 | |||||||||||
| VY2 Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC | Through hole | X1 | U2J, Y5S, Y5U | 440 | pF | pF |
| Y2 | |||||||||||
| 5F, 7FA Series | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Barrel Type, Screw Terminal or Axial Leaded RF Power Capacitors | Through Hole | 5 pF | 1 nF | |||
| F1710-250 V | ![]() |
![]() datasheet |
Capacitors, Fixed | Polyester Film | AC Capacitors, Suppression capacitors, Class Y2 AC 250 V (MKT) | Through Hole | pF | pF | |||
| F1710-305 V | ![]() |
![]() datasheet |
Capacitors, Fixed | Polyester Film | AC-Capacitors, Suppression Capacitors Class Y2 (X1) AC 305 V (MKT) | Through Hole | 1 nF | 2 µF | |||
| F1772-4000 | ![]() |
![]() datasheet |
Capacitors, Fixed | Polyester Film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | Through Hole | 1000 | 10 nF | 1 µF | ||
| F1772-4200 | ![]() |
![]() datasheet |
Capacitors, Fixed | Polyester Film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | Through Hole | 1000 | 10 nF | 1 µF | ||
| F1776 | ![]() |
![]() datasheet |
Capacitors, Fixed | Polyester Film | AC-Capacitors, RC Networks (Spark Quenching Capacitors) Class X2 AC 250 V (MKT) | Through Hole | pF | pF | |||
| 285D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Tantalum-Cased-Tantalum Sintered Anode Tantalex Capacitors for Operation to + 125 °C | Through Hole | 300 | 1 µF | 14 µF | ||
| 200 | 1.2 µF | 43 µF | |||||||||
| 15 | 410 µF | 410 µF | |||||||||
| 250 | 1.7 µF | 41 µF | |||||||||
| 25 | 34 µF | 135 µF | |||||||||
| 30 | 58 µF | 235 µF | |||||||||
| 50 | 34 µF | 340 µF | |||||||||
| 75 | 11 µF | 55 µF | |||||||||
| 100 | 5 µF | 15 µF | |||||||||
| 125 | 1.8 µF | 28 µF | |||||||||
| 6 | 410 µF | 410 µF | |||||||||
| 150 | 8.3 µF | 55 µF | |||||||||
| ETPW | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 7.8 | 330 µF | |||
| 3.9 | |||||||||||
| 20.8 | 68 µF | ||||||||||
| 13 | 220 µF | ||||||||||
| 32.5 | 68 µF | ||||||||||
| 65 | 0.1 µF | 22 µF | |||||||||
| 45.5 | 47 µF | ||||||||||
| STC | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 10 | 0.47 µF | 220 µF | ||
| 4 | 1 µF | 470 µF | |||||||||
| 35 | 0.33 µF | 1.5 µF | |||||||||
| 25 | 0.47 µF | 68 µF | |||||||||
| 15 | 1 µF | 150 µF | |||||||||
| 2 | 2.2 nF | 100 µF | |||||||||
| 6 | 0.68 µF | 330 µF | |||||||||
| 3 | 1.5 µF | 100 µF | |||||||||
| 20 | 0.68 µF | ||||||||||
| 109D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors for Operation to + 125°C, Elastomer-Sealed | Through Hole | 1.7 µF | 1200 µF | |||
| 134D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI TMP® Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Through Hole | 50 | 68 µF | 680 µF | ||
| 60 | 47 µF | 560 µF | |||||||||
| 75 | 33 µF | 470 µF | |||||||||
| 100 | 15 µF | 220 µF | |||||||||
| 125 | 10 µF | 150 µF | |||||||||
| 135D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Through Hole | 10 | pF | 390 µF | ||
| 15 | 15 µF | 540 µF | |||||||||
| pF | 350 µF | ||||||||||
| 35 | 15 µF | 270 µF | |||||||||
| 60 | 4 µF | 140 µF | |||||||||
| 75 | pF | 110 µF | |||||||||
| 100 | 2.2 µF | 86 µF | |||||||||
| 125 | 1.7 µF | 18 µF | |||||||||
| 6 | pF | 1200 µF | |||||||||
| 8 | 290 µF | ||||||||||
| 136D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 50 | 5 µF | 160 µF | ||
| 8 | 25 µF | 850 µF | |||||||||
| 6 | 30 µF | 1200 µF | |||||||||
| 60 | 4 µF | 140 µF | |||||||||
| 10 | 20 µF | 750 µF | |||||||||
| 75 | 3.5 µF | 110 µF | |||||||||
| 15 | 15 µF | 540 µF | |||||||||
| 100 | 2.5 µF | 86 µF | |||||||||
| 25 | 10 µF | 350 µF | |||||||||
| 125 | 1.7 µF | 56 µF | |||||||||
| 30 | 8 µF | 300 µF | |||||||||
| 35 | 15 µF | 270 µF | |||||||||
| 138D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal | Through Hole | 30 | 8 µF | 300 µF | ||
| 10 | 20 µF | 750 µF | |||||||||
| 8 | 25 µF | 850 µF | |||||||||
| 50 | 5 µF | 160 µF | |||||||||
| 20 | 27 µF | 220 µF | |||||||||
| 25 | 10 µF | 350 µF | |||||||||
| 60 | 4 µF | 140 µF | |||||||||
| 125 | 1.7 µF | 56 µF | |||||||||
| 6 | 30 µF | 1200 µF | |||||||||
| 35 | 68 µF | 270 µF | |||||||||
| 15 | 15 µF | 540 µF | |||||||||
| 75 | 3.5 µF | 110 µF | |||||||||
| 100 | 2.5 µF | 86 µF | |||||||||
| 200D, 202D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Wet Sintered Anode Tantalex Components Tantapak Capacitor Assemblies | Through Hole | 40 | 600 µF | 4000 µF | ||
| 125 | 170 µF | 1000 µF | |||||||||
| 100 | 22 µF | 4021 µF | |||||||||
| 4021 µF | |||||||||||
| 150 | 27 µF | ||||||||||
| 20 | 1300 µF | 8500 µF | |||||||||
| 30 | 6 µF | 6000 µF | |||||||||
| 60 | 410 µF | 2700 µF | |||||||||
| 15 | 1 µF | 9000 µF | |||||||||
| 35 | 720 µF | 4900 µF | |||||||||
| 25 | 1100 µF | 7000 µF | |||||||||
| 75 | 17 µF | 4021 µF | |||||||||
| 85 | 280 µF | 1800 µF | |||||||||
| 50 | 11 µF | 4021 µF | |||||||||
| 211D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55 °C to + 125 °C Operation | Through Hole | 10 | 10 µF | 7500 µF | ||
| 150 | 70 µF | 550 µF | |||||||||
| 30 | 1200 µF | 1800 µF | |||||||||
| 100 | 540 µF | 1600 µF | |||||||||
| 75 | 120 µF | 4000 µF | |||||||||
| 125 | 380 µF | 1400 µF | |||||||||
| 50 | 700 µF | 5900 µF | |||||||||
| 735D, 735DE, CT79 (CECC 30202) | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Through Hole | 40 | 12 µF | 470 µF | ||
| 8 | 25 µF | 850 µF | |||||||||
| 63 | 8.2 µF | 330 µF | |||||||||
| 10 | 20 µF | 1800 µF | |||||||||
| 80 | 6.8 µF | 100 µF | |||||||||
| 15 | 15 µF | 1200 µF | |||||||||
| 16 | 33 µF | ||||||||||
| 25 | 10 µF | 850 µF | |||||||||
| 125 | 2.7 µF | 82 µF | |||||||||
| 30 | 8 µF | 560 µF | |||||||||
| 50 | 5 µF | 430 µF | |||||||||
| 60 | 4 µF | 330 µF | |||||||||
| 75 | 3.5 µF | 250 µF | |||||||||
| 100 | 4.7 µF | 100 µF | |||||||||
| 6.3 | 68 µF | 2200 µF | |||||||||
| 6 | 30 µF | ||||||||||
| 738D, CT9 (CECC 30202-004) | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors | Through Hole | 8 | 56 µF | 820 µF | ||
| 125 | 3.3 µF | 56 µF | |||||||||
| 27 µF | 820 µF | ||||||||||
| 80 | pF | 100 µF | |||||||||
| 30 | 15 µF | 270 µF | |||||||||
| 40 | 12 µF | 220 µF | |||||||||
| 50 | 10 µF | 180 µF | |||||||||
| 25 | 18 µF | 390 µF | |||||||||
| 63 | 8.2 µF | 150 µF | |||||||||
| 75 | pF | 120 µF | |||||||||
| 6.3 | 68 µF | 1200 µF | |||||||||
| 100 | 4.7 µF | 82 µF | |||||||||
| 769D (CECC 30202-013) | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, Tantalex Capacitors, CECC 30202-013 Approved | Through Hole | 10 | 20 µF | 1500 µF | ||
| 50 | 5 µF | 390 µF | |||||||||
| 35 | 39 µF | 560 µF | |||||||||
| 25 | 10 µF | 820 µF | |||||||||
| 125 | 3.6 µF | 82 µF | |||||||||
| 100 | 4.7 µF | 120 µF | |||||||||
| 8 | 25 µF | 1800 µF | |||||||||
| 6 | 30 µF | 2200 µF | |||||||||
| 20 | 82 µF | 1000 µF | |||||||||
| 75 | 6.8 µF | 270 µF | |||||||||
| 60 | 4 µF | 330 µF | |||||||||
| 30 | 8 µF | 680 µF | |||||||||
| 15 | 15 µF | 1200 µF | |||||||||
| DSCC 06013, DSCC 06014, DSCC 06015, DSCC 06016 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Space Level, Established Reliability, DSCC Drawings 06013, 06014, 06015, 06016 | Through Hole | 60 | 4 µF | 270 µF | ||
| 75 | 3.5 µF | 220 µF | |||||||||
| 6 | 30 µF | 2200 µF | |||||||||
| 100 | 2.5 µF | 120 µF | |||||||||
| 125 | 1.7 µF | 82 µF | |||||||||
| 8 | 25 µF | 1800 µF | |||||||||
| 10 | 20 µF | 1500 µF | |||||||||
| 15 | 15 µF | 1000 µF | |||||||||
| 25 | 10 µF | 680 µF | |||||||||
| 30 | 8 µF | 560 µF | |||||||||
| 50 | 5 µF | 330 µF | |||||||||
| DSCC 10004 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | SuperTan® Extended (10004) Capacitors, Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 100 | 400 µF | 400 µF | ||
| 75 | 180 µF | 750 µF | |||||||||
| 125 | 270 µF | 270 µF | |||||||||
| 10 | 10 µF | 4700 µF | |||||||||
| 16 | 3300 µF | 6000 µF | |||||||||
| 35 | 2500 µF | 2500 µF | |||||||||
| 30 | 3300 µF | 3300 µF | |||||||||
| 25 | 4000 µF | 4000 µF | |||||||||
| 50 | 1500 µF | 1500 µF | |||||||||
| 60 | 1000 µF | 1000 µF | |||||||||
| DSCC 10011 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation | Through Hole | 25 | 18 µF | 72 µF | ||
| 50 | 16 µF | 8000 µF | |||||||||
| 63 | 12 µF | ||||||||||
| 80 | 3000 µF | 9000 µF | |||||||||
| DSCC 93026 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | DSCC 93206 SuperTan® Wet Tantalum Capacitors | Through Hole | 125 | 10 µF | 150 µF | ||
| 25 | 120 µF | 1800 µF | |||||||||
| 30 | 100 µF | 1500 µF | |||||||||
| 50 | 68 µF | 680 µF | |||||||||
| 60 | 47 µF | 560 µF | |||||||||
| 75 | 33 µF | 470 µF | |||||||||
| 100 | 15 µF | 220 µF | |||||||||
| HE3 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation | Through Hole | 25 | 18 µF | 72 µF | ||
| 50 | 16 µF | 8000 µF | |||||||||
| 63 | 12 µF | ||||||||||
| 80 | 3000 µF | 9000 µF | |||||||||
| 100 | 1900 µF | 5700 µF | |||||||||
| 125 | 1100 µF | 3300 µF | |||||||||
| ST | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 25 | 120 µF | 1800 µF | ||
| 30 | 100 µF | 1500 µF | |||||||||
| 50 | 68 µF | 680 µF | |||||||||
| 60 | 47 µF | 560 µF | |||||||||
| 75 | 33 µF | 470 µF | |||||||||
| 100 | 15 µF | 220 µF | |||||||||
| 125 | 10 µF | 150 µF | |||||||||
| STA | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 6 | 470 µF | 4700 µF | ||
| 15 | 150 µF | 2700 µF | |||||||||
| 10 | 330 µF | 3300 µF | |||||||||
| STE | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | SuperTan® Extended (STE) Capacitors, Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 25 | 4000 µF | 4000 µF | ||
| 100 | 400 µF | 400 µF | |||||||||
| 30 | 3300 µF | 3300 µF | |||||||||
| 16 | 6000 µF | ||||||||||
| 35 | 2800 µF | 2800 µF | |||||||||
| 125 | 270 µF | 270 µF | |||||||||
| 75 | 180 µF | 750 µF | |||||||||
| 50 | 1500 µF | 1500 µF | |||||||||
| 60 | 1000 µF | 1000 µF | |||||||||
| 10 | 10 µF | 4700 µF | |||||||||
| T11 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI TMP® Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 40 °C to + 230 °C Operation | Through Hole | 75 | 180 µF | 180 µF | ||
| XTH-K-L-M-V | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Through Hole | 60 | 9 µF | 750 µF | ||
| 30 | 7 µF | 1300 µF | |||||||||
| 450 | 5 µF | 80 µF | |||||||||
| 18 | 35 µF | 1800 µF | |||||||||
| 8 | 1 µF | 140 µF | |||||||||
| 630 | 3.5 µF | 88 µF | |||||||||
| 360 | 2 µF | 76 µF | |||||||||
| 12 | 580 µF | 2200 µF | |||||||||
| 180 | 2 µF | 230 µF | |||||||||
| 50 | 900 µF | 900 µF | |||||||||
| 90 | 8 µF | 450 µF | |||||||||
| 4022 µF | 4022 µF | ||||||||||
| 40 | 190 µF | 1000 µF | |||||||||
| 35 | 20 µF | 60 µF | |||||||||
| 20 | 5 µF | 200 µF | |||||||||
| 270 | 2.5 µF | 150 µF | |||||||||
| 10 | 3 µF | 100 µF | |||||||||
| 540 | 4 µF | 84 µF | |||||||||