Capacitors - - Low ESR

    All 25 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
    050/052 PED-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Eurodin Printed Wiring Snap In 100 470 µF 6800 µF
    47 µF 1000 µF
    63 10 µF 6800 µF
    40
    25
    16
    10
    058/059 PLL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Snap-In Snap In 16 10 µF 6800 µF
    10
    63 680 µF
    100 330 µF 3300 µF
    33 µF 1000 µF
    50 10 µF 6800 µF
    40
    25
    090 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 40 10 µF 8200 µF
    35 6800 µF
    25 8200 µF
    16 6800 µF
    63 1500 µF 8200 µF
    80 820 µF 4700 µF
    100 560 µF 3300 µF
    50 10 µF 8200 µF
    095 PLL-4TSI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life 4-Terminal Snap-In Snap In 400 470 µF 2200 µF
    420 1800 µF
    450 390 µF 1500 µF
    096 PLL-4TSI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life 4-Terminal Snap-in Snap In 385 pF 2700 µF
    400
    2200 µF
    450 1800 µF
    500 1500 µF
    158 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 80 820 µF 6800 µF
    100 560 µF 4700 µF
    63 10 µF 8200 µF
    50
    40
    25
    16
    159 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 200 330 µF 1800 µF
    56 µF 680 µF
    250 220 µF 1200 µF
    162/163 PLL-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Printed Wiring Snap In 200 150 µF 2200 µF
    100 470 µF 6800 µF
    400 68 µF 1000 µF
    385
    250 100 µF 1500 µF
    63 10 µF 6800 µF
    40
    25
    16
    601D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 105 °C, Tubular, Axial Lead Axial pF 8200 µF
    757D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 105 °C, Miniature, Radial Lead Radial 10 µF 8200 µF
    EY info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Solder Lug Style 100 470 µF 6800 µF
    63 10 µF
    40
    25
    16
    10
    GLI info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metalized polypropylene Capacitors for Power Electronics (PEC) - Cylindrical 15 µF 230 µF
    GLI......A info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metalized polypropylene film Capacitors for Power Electronics (PEC) - Cylindrical 7.5 µF 230 µF
    EMKP - Cylindrical info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitor for Power Electronic (PEC) - Cylindrical 0.1 µF 470 µF
    V-735 P info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Capacitors, High Current, Wrap-and-Fill, Metallized Polypropylene 30 µF
    400 10 µF
    200 20 µF
    593D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 7343-43 4.7 µF 680 µF
    3216-18 0.47 µF 47 µF
    3528-21 1 µF 150 µF
    6032-28 220 µF
    7343-31 2.2 µF 470 µF
    DSCC 95158 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved Low ESR Surface Mount 7343 35 6.8 µF 22 µF
    6032 4.7 µF 4.7 µF
    220 µF
    7343 50 4.7 µF
    68 µF 150 µF
    6.3 220 µF
    25 15 µF 33 µF
    20 68 µF
    16 33 µF 100 µF
    10 47 µF 220 µF
    TF3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Low ESR Solid Tantalum Chip Capacitors Tantamount® Molded Case, Built-In-Fuse Surface Mount 20 4.7 µF 68 µF
    4 68 µF 470 µF
    25 2.2 µF 33 µF
    6.3 15 µF 330 µF
    35 1.5 µF 22 µF
    10 10 µF 220 µF
    50 0.47 µF 6.8 µF
    16 6.8 µF 150 µF
    TP3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance Surface Mount 6032-28 20 4.7 µF 33 µF
    4 33 µF 68 µF
    7343-43 10 150 µF 220 µF
    7343-31 20 15 µF 47 µF
    3216-18 16 pF 10 µF
    7343-43 20 47 µF 100 µF
    3216-18 6.3 pF 33 µF
    3528-21 16 22 µF
    3216-18 25 2.2 µF
    3528-21 6.3 6.8 µF 100 µF
    6032-28 16 47 µF
    3528-21 25 pF 4.7 µF
    6032-28 6.3 22 µF 100 µF
    7343-31 35 4.7 µF 22 µF
    16 22 µF 100 µF
    6032-28 25 pF 22 µF
    7343-31 6.3 47 µF 330 µF
    7343-43 35 22 µF 22 µF
    7343-31 25 10 µF
    7343-43 6.3 220 µF 470 µF
    3216-18 50 0.1 µF 0.22 µF
    7343-43 25 47 µF 47 µF
    3216-18 10 pF 22 µF
    3528-21 50 1 µF
    7343-43 16 100 µF 220 µF
    3216-18 35 pF 1 µF
    3528-21 10 4.7 µF 47 µF
    6032-28 50 pF 3.3 µF
    3216-18 20 4.7 µF
    4 4.7 µF
    6032-28 35 pF 10 µF
    10 10 µF 100 µF
    7343-31 50 pF 10 µF
    3528-21 20 15 µF
    4 33 µF 68 µF
    35 pF 4.7 µF
    7343-31 10 33 µF 220 µF
    7343-43 50 10 µF 10 µF
    TR3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 10 2.2 µF 470 µF
    6.3 10 µF 1000 µF
    16 2.2 µF 220 µF
    4 15 µF 1000 µF
    20 1 µF 100 µF
    50 15 µF
    25 47 µF
    63 4.7 µF 10 µF
    35 0.47 µF 22 µF
    TR8 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan™ Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 47 µF
    6.3 33 µF
    16 1 µF 4.7 µF
    4 33 µF 220 µF
    136D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR Through Hole 75 3.5 µF 110 µF
    8 25 µF 850 µF
    100 2.5 µF 86 µF
    10 20 µF 750 µF
    125 1.7 µF 56 µF
    15 15 µF 540 µF
    25 10 µF 350 µF
    30 8 µF 300 µF
    6 30 µF 1200 µF
    35 15 µF 270 µF
    50 5 µF 160 µF
    60 4 µF 140 µF
    735D, 735DE, CT79 (CECC 30202) info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 25 10 µF 850 µF
    30 8 µF 560 µF
    125 2.7 µF 82 µF
    50 5 µF 430 µF
    60 4 µF 330 µF
    75 3.5 µF 250 µF
    16 33 µF 1200 µF
    100 4.7 µF 100 µF
    6.3 68 µF 2200 µF
    6 30 µF
    40 12 µF 470 µF
    8 25 µF 850 µF
    63 8.2 µF 330 µF
    10 20 µF 1800 µF
    80 6.8 µF 100 µF
    15 15 µF 1200 µF
    DSCC 93026 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet DSCC 93206 SuperTan® Wet Tantalum Capacitors Through Hole 25 120 µF 1800 µF
    30 100 µF 1500 µF
    50 68 µF 680 µF
    60 47 µF 560 µF
    75 33 µF 470 µF
    100 15 µF 220 µF
    125 10 µF 150 µF
    ST info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal Through Hole 25 120 µF 1800 µF
    30 100 µF 1500 µF
    50 68 µF 680 µF
    60 47 µF 560 µF
    75 33 µF 470 µF
    100 15 µF 220 µF
    125 10 µF 150 µF