Capacitors - - Low Profile

    All 8 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    097 RLP 7 info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Low Profile, 7 mm Radial 63
    6.3
    50
    35
    25
    16
    10
    134 RLP 5 info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Low Profile, 5 mm Radial 6.3
    50
    35
    25
    16
    10
    572D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 4 220 µF 220 µF
    6.3 33 µF
    10 10 µF 100 µF
    16 22 µF
    25 2.2 µF 10 µF
    35 2.2 µF
    591D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 10 4.7 µF 330 µF
    6.3 10 µF 1500 µF
    16 4.7 µF 220 µF
    4 22 µF 1000 µF
    20 2.2 µF 33 µF
    25 68 µF
    35 1 µF 10 µF
    50 4.7 µF
    592D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 16 4.7 µF 220 µF
    20 2.2 µF 33 µF
    10 4.7 µF 680 µF
    25 2.2 µF 68 µF
    35 1 µF 10 µF
    4 22 µF 2200 µF
    50 1 µF 10 µF
    6.3 10 µF 2200 µF
    594D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 4 33 µF 1500 µF
    6.3 22 µF 220 µF
    597D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Ultra-Low ESR, Conformal Coated, Maximum CV Surface Mount pF 470 µF
    63 22 µF
    4 1500 µF
    6.3 330 µF 470 µF
    10
    20 220 µF pF
    35 47 µF 100 µF
    TR8 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan™ Low ESR, Lead Frameless Molded Surface Mount 16 1 µF 4.7 µF
    4 33 µF 220 µF
    6.3 10 µF 33 µF
    10 47 µF