Capacitors - - Military/Aerospace

    All 57 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Class Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    DSCC 03029 info PDF icon
    datasheet
    Capacitors, Fixed Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 Surface Mount BR 100 pF 10 nF
    BX
    BP 100 0.5 pF pF
    048 RML info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature Long Life Radial 40 2200 µF 3300 µF
    50 220 µF
    35 4700 µF
    25 470 µF
    63 100 µF 2200 µF
    16 10 µF 6800 µF
    10
    118 AHT info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature Axial 16 330 µF 6800 µF
    25 100 µF 4700 µF
    40 47 µF 1500 µF
    63 1 µF 680 µF
    4.7 µF 470 µF
    200 2.2 µF 100 µF
    10 330 µF 10000 µF
    119 AHT-DIN info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based Axial
    120 ATC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current Axial 25 470 µF 6800 µF
    40 220 µF 2200 µF
    63 100 µF 1000 µF
    100 47 µF 470 µF
    140 RTM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature Miniature Radial 10 330 µF 4700 µF
    16 220 µF
    25 3300 µF
    50 47 µF 1000 µF
    35 100 µF 2200 µF
    63 22 µF 1000 µF
    146 RTI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature, Low Impedance Radial 25 330 µF 6800 µF
    35 220 µF 3300 µF
    50 100 µF 2200 µF
    63 68 µF 1200 µF
    630D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 125 °C, Miniature, Axial Lead Axial 6.8 µF 3900 µF
    EKV info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Style Radial 350 3.3 µF 68 µF
    400 1 µF 47 µF
    450 2.2 µF
    250 6.8 µF 150 µF
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole Y5P 2000 100 pF 4.7 nF
    3000
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 2 Y5R 500 100 pF 4.7 nF
    1000
    2000
    3000
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole Y5P 500 100 pF 4.7 nF
    1000
    VY1 Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Through hole X1 U2J, Y5S, Y5U 760 10 pF 330 pF
    Y1 500
    250
    VY2 Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Through hole X1 U2J, Y5S, Y5U 440 pF pF
    Y2
    GLI info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metalized polypropylene Capacitors for Power Electronics (PEC) - Cylindrical 15 µF 230 µF
    GLI......A info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metalized polypropylene film Capacitors for Power Electronics (PEC) - Cylindrical 7.5 µF 230 µF
    DCMKP info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene Capacitors for Power Electronics (PEC) - Cylindrical 2235 µF
    DCMKP info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitors for Power Electronics (PEC) - Rectangular 50 µF 20000 µF
    EMKP - Cylindrical info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitor for Power Electronic (PEC) - Cylindrical 0.1 µF 470 µF
    HDMKP info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitors for Power Electronics (PEC) - Cylindrical 40 µF 2235 µF
    CDR-MIL-PRF-55681 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR Surface Mount CDR01 (0805) BX 100 120 pF 4.7 nF
    CDR33 (1210) 15 nF 0.1 µF
    CDR34 (1812) 27 nF 0.18 µF
    CDR03 (1808) BP 330 pF 1 nF
    CDR34 (1812) 2.2 nF 10 nF
    CDR03 (1808) BX 12 nF 68 nF
    CDR01 (0805) BP 10 pF 180 pF
    CDR04 (1812) 1.2 nF 3.3 nF
    CDR31 (0805) 1 pF 680 pF
    CDR06 (2225) BX 50 0.39 µF 0.47 µF
    CDR04 (1812) 100 39 nF 0.18 µF
    CDR31 (0805) 470 pF 18 nF
    CDR32 (1206) BP 1 pF 2.2 nF
    CDR02 (1805) BX 3.9 nF 22 nF
    CDR33 (1210) BP 1 nF 3.3 nF
    CDR36 (1825) BX 56 nF 0.47 µF
    CDR02 (1805) BP 220 pF 270 pF
    CDR32 (1206) BX 4.7 nF 39 nF
    CDR35 (1825) BP 22 nF
    DSCC 03028 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 Surface Mount 0603 BX 100 pF
    BP 0.5 pF pF
    BR 100 pF
    DSCC 05006 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 Surface Mount 0805 BP 200 0.5 pF 3.3 nF
    BX 100 100 pF 0.18 µF
    BR 0.22 µF
    DSCC 05007 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 Surface Mount 1206 BP 200 0.5 pF 6.8 nF
    BR 100 820 pF 0.47 µF
    BX 0.39 µF
    VJ Hi-Rel Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications Surface Mount 0402 X7R 100 100 pF 22 nF
    0805 C0G (NP0) 500 0.5 pF 3.3 nF
    0603 X7R 100 270 pF 0.1 µF
    1210 C0G (NP0) 500 0.5 pF 12 nF
    0805 X7R 200 390 pF 0.39 µF
    1206 C0G (NP0) 600 0.5 pF 10 nF
    X7R 500 680 pF 1 µF
    1808 C0G (NP0) 22 pF 10 nF
    X7R 1 nF 0.27 µF
    1812 C0G (NP0) 47 pF 22 nF
    1210 X7R 1 nF 1 µF
    1825 C0G (NP0) 100 pF 39 nF
    1812 X7R 3.9 nF 1 µF
    2220 C0G (NP0) 100 pF 47 nF
    1825 X7R 10 nF 2.7 µF
    0402 X5R 16 27 nF 0.1 µF
    2220 X7R 500 10 nF 2.2 µF
    2225 C0G (NP0) 120 pF 56 nF
    X7R 10 nF 4.7 µF
    0603 C0G (NP0) 200 0.5 pF 1.8 nF
    X5R 6.3 0.12 µF 0.15 µF
    3640 X7R 500 15 nF 6.8 µF
    0402 C0G (NP0) 100 0.5 pF 180 pF
    194D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget®, Conformal Coated Surface Mount 25 0.33 µF 33 µF
    35 0.1 µF 15 µF
    50 6.8 µF
    20 0.47 µF 33 µF
    4 2.2 µF 330 µF
    6 1.5 µF
    10 1 µF 120 µF
    15 0.68 µF 68 µF
    572D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 10 10 µF 100 µF
    6.3 33 µF 220 µF
    16 10 µF 22 µF
    25 2.2 µF 10 µF
    35 2.2 µF
    4 220 µF 220 µF
    591D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 4 22 µF 1000 µF
    16 4.7 µF 220 µF
    20 2.2 µF 33 µF
    25 68 µF
    35 1 µF 10 µF
    50 4.7 µF
    6.3 10 µF 1500 µF
    10 4.7 µF 330 µF
    592D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 6.3 10 µF 2200 µF
    10 4.7 µF 680 µF
    16 220 µF
    20 2.2 µF 33 µF
    25 68 µF
    35 1 µF 10 µF
    50
    4 22 µF 2200 µF
    593D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 3216-18 0.47 µF 47 µF
    3528-21 1 µF 150 µF
    6032-28 220 µF
    7343-31 2.2 µF 470 µF
    7343-43 4.7 µF 680 µF
    594D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 4 33 µF 1500 µF
    6.3 22 µF 220 µF
    595D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, Conformal Coated, Maximum CV Surface Mount 10 2.2 µF 680 µF
    16 1.5 µF 330 µF
    50 0.1 µF 22 µF
    25 0.47 µF 100 µF
    20 0.68 µF 180 µF
    35 0.33 µF 47 µF
    4 4.7 µF 1500 µF
    6.3 3.3 µF 1000 µF
    695D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated Surface Mount 15 1.5 µF 100 µF
    10 3.3 µF 150 µF
    35 0.22 µF 15 µF
    25 0.47 µF 33 µF
    20 1 µF 47 µF
    0.1 µF 270 µF
    50 10 µF
    6 4.7 µF 220 µF
    4 270 µF
    793DX-793DE-CTC3-CTC4 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, CECC Approved Surface Mount 3528 20 2.2 µF 3.3 µF
    3216 10 1.5 µF 2.2 µF
    0.1 µF 47 µF
    6032 25 4.7 µF 4.7 µF
    3528 1.5 µF 2.2 µF
    3216 20 0.68 µF 1 µF
    7343 6.3 47 µF 68 µF
    6032 33 µF 33 µF
    3528 50 0.15 µF 0.33 µF
    3216 16 1 µF 1.5 µF
    7343 10 33 µF 47 µF
    6032 4 33 µF
    3528 10 µF 10 µF
    3216 50 0.1 µF 0.1 µF
    7343 16 22 µF 33 µF
    6032 6.3 22 µF
    3528 6.8 µF 10 µF
    3216 35 0.1 µF 0.33 µF
    7343 20 15 µF 22 µF
    6032 10 15 µF
    3528 4 10 µF
    7343 50 1.5 µF 4.7 µF
    6032 35 3.3 µF
    3528 0.47 µF 1 µF
    7343 68 µF 100 µF
    6032 16 10 µF 10 µF
    3216 25 0.47 µF 0.68 µF
    7343 4 68 µF 100 µF
    6032 50 0.47 µF 1 µF
    3216 3.3 µF 3.3 µF
    7343 35 4.7 µF 10 µF
    3528 10 6.8 µF
    3216 4 3.3 µF 4.7 µF
    7343 25 10 µF 15 µF
    3528 16 3.3 µF 4.7 µF
    3216 6.3 2.2 µF 3.3 µF
    6032 20 6.8 µF 6.8 µF
    CTS1, CTS13, 749DX info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Hermetically Sealed, Axial-Lead to CECC Specifications Axial 0.1 µF 330 µF
    CWR06 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Conformal Coated, Military MIL-PRF-55365/4 Qualified Surface Mount 10 1 µF 47 µF
    15 0.68 µF 33 µF
    4 2.2 µF 100 µF
    25 0.33 µF 15 µF
    35 0.22 µF 6.8 µF
    20 0.47 µF 22 µF
    50 0.1 µF 6 µF
    6 1.5 µF 68 µF
    CWR16 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Conformal Coated, Extended Range, Military, MIL-PRF-55365/13 Qualified Surface Mount 20 0.68 µF 47 µF
    4 3.3 µF 330 µF
    25 pF 33 µF
    6 3.3 µF 330 µF
    35 0.33 µF 15 µF
    10 2.2 µF 220 µF
    15 1 µF 100 µF
    DSCC 04053 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Built-In Fuse Surface Mount 6032-28 16 6.8 µF 22 µF
    7343-43 35 10 µF
    7343-31 16 22 µF 47 µF
    6032-28 50 0.47 µF 1.5 µF
    4 68 µF 100 µF
    7343-43 16 47 µF
    7343-31 4 150 µF 330 µF
    6032-28 20 4.7 µF 10 µF
    7343-43 4 330 µF 470 µF
    7343-31 20 15 µF 22 µF
    50 2.2 µF 3.3 µF
    6032-28 6 15 µF 68 µF
    7343-43 20 33 µF 47 µF
    7343-31 6 47 µF 220 µF
    6032-28 25 2.2 µF 10 µF
    7343-43 6 100 µF 330 µF
    7343-31 25 10 µF 22 µF
    6032-28 10 47 µF
    7343-43 25 22 µF 22 µF
    7343-31 10 33 µF 150 µF
    6032-28 35 1.5 µF 3.3 µF
    7343-43 10 68 µF 220 µF
    7343-31 35 4.7 µF 6.8 µF
    DSCC 95158 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved Low ESR Surface Mount 7343 6.3 68 µF 220 µF
    25 15 µF 33 µF
    20 68 µF
    16 33 µF 100 µF
    10 47 µF 220 µF
    35 6.8 µF 22 µF
    6032 4.7 µF 4.7 µF
    220 µF
    7343 50 4.7 µF
    68 µF 150 µF
    T83 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS Surface Mount 7343-43 4 330 µF 330 µF
    6032-28 50 0.47 µF 2.2 µF
    3216-18 25 0.33 µF
    3528-21 10 3.3 µF 47 µF
    3216-18 6.3 1.5 µF 22 µF
    7343-31 50 4.7 µF
    3528-21 25 0.68 µF 10 µF
    6032-28 10 10 µF 100 µF
    7343-43 50 6.8 µF 10 µF
    6032-28 25 2.2 µF 15 µF
    7343-31 10 33 µF 220 µF
    7343-43 63 10 µF 10 µF
    7343-31 25 6.8 µF 47 µF
    7343-43 10 220 µF 470 µF
    7343-31 63 4.7 µF 4.7 µF
    7343-43 25 33 µF 47 µF
    3216-18 16 0.68 µF 10 µF
    35 0.1 µF 1 µF
    3528-21 16 2.2 µF 33 µF
    3216-18 20 0.47 µF 4.7 µF
    3528-21 6.3 4.7 µF 100 µF
    35 0.47 µF 3.3 µF
    3216-18 4 2.2 µF 33 µF
    6032-28 16 6.8 µF 47 µF
    3528-21 20 1.5 µF 10 µF
    6032-28 6.3 15 µF 220 µF
    35 1.5 µF 10 µF
    4 33 µF 47 µF
    7343-43 35 22 µF 22 µF
    7343-31 16 100 µF
    6032-28 20 4.7 µF 22 µF
    7343-31 35
    6.3 47 µF 220 µF
    3528-21 4 6.8 µF 100 µF
    3216-18 50 0.1 µF 0.15 µF
    7343-43 16 100 µF 150 µF
    7343-31 20 15 µF 68 µF
    7343-43 6.3 150 µF 330 µF
    7343-31 4 68 µF 150 µF
    3528-21 50 0.15 µF 1 µF
    7343-43 20 47 µF 100 µF
    3216-18 10 1 µF 22 µF
    T95 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, High-Rel, Conformal Coated Case Surface Mount 16 2.2 µF 330 µF
    20 1.5 µF 150 µF
    25 0.68 µF 100 µF
    35 0.15 µF 47 µF
    6.3 4.7 µF 680 µF
    50 22 µF
    4 6.8 µF 330 µF
    10 3.3 µF 680 µF
    T96 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated Surface Mount 16 pF 330 µF
    20 47 µF 150 µF
    25 33 µF 100 µF
    35 pF 47 µF
    4 330 µF 330 µF
    6.3 pF 680 µF
    50 22 µF
    10 680 µF
    T97 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 50 15 µF 47 µF
    10 µF 330 µF
    4 470 µF 1500 µF
    6.3 330 µF 1000 µF
    10
    16 220 µF 470 µF
    T98 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, HI-Rel COTS, Built in Fuse Conformal Coated Surface Mount 4 470 µF 1500 µF
    6.3 330 µF 1000 µF
    10 680 µF
    16 220 µF 220 µF
    50 15 µF 47 µF
    22 µF 330 µF
    TF3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Low ESR Solid Tantalum Chip Capacitors Tantamount® Molded Case, Built-In-Fuse Surface Mount 16 6.8 µF 150 µF
    20 4.7 µF 68 µF
    25 2.2 µF 33 µF
    35 1.5 µF 22 µF
    50 0.47 µF 6.8 µF
    4 68 µF 470 µF
    6.3 15 µF 330 µF
    10 10 µF 220 µF
    TH3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature Surface Mount 10 pF 220 µF
    100 µF
    20 47 µF
    25
    35 22 µF
    50 10 µF
    6.3 10 µF 47 µF
    TP3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance Surface Mount 7343-31 6.3 47 µF 330 µF
    3528-21 35 pF 4.7 µF
    6032-28 20 4.7 µF 33 µF
    7343-43 35 22 µF 22 µF
    6.3 220 µF 470 µF
    7343-31 20 15 µF 47 µF
    3216-18 50 0.1 µF 0.22 µF
    10 pF 22 µF
    7343-43 20 47 µF 100 µF
    3528-21 50 pF 1 µF
    10 4.7 µF 47 µF
    3216-18 25 pF 2.2 µF
    6032-28 50 3.3 µF
    10 10 µF 100 µF
    3528-21 25 pF 4.7 µF
    7343-31 50 10 µF
    10 33 µF 220 µF
    7343-43 50 10 µF 10 µF
    6032-28 25 pF 22 µF
    7343-43 10 150 µF 220 µF
    3216-18 4 4.7 µF 4.7 µF
    7343-31 25 10 µF 22 µF
    3216-18 16 pF 10 µF
    3528-21 4 33 µF 68 µF
    3216-18 6.3 pF 33 µF
    7343-43 25 47 µF 47 µF
    3528-21 16 pF 22 µF
    7343-43 100 µF 220 µF
    6032-28 4 33 µF 68 µF
    3528-21 6.3 6.8 µF 100 µF
    3216-18 35 pF 1 µF
    6032-28 16 6.8 µF 47 µF
    3216-18 20 pF 4.7 µF
    6032-28 6.3 22 µF 100 µF
    35 pF 10 µF
    7343-31 16 22 µF 100 µF
    3528-21 20 pF 15 µF
    7343-31 35 4.7 µF 22 µF
    TR3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 20 1 µF 100 µF
    50 15 µF
    25 47 µF
    63 4.7 µF 10 µF
    35 0.47 µF 22 µF
    4 15 µF 1000 µF
    10 2.2 µF 470 µF
    16 220 µF
    6.3 10 µF 1000 µF
    TR8 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan™ Low ESR, Lead Frameless Molded Surface Mount 6.3 10 µF 33 µF
    4 33 µF 220 µF
    10 10 µF 47 µF
    16 1 µF 4.7 µF
    136D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR Through Hole 75 3.5 µF 110 µF
    100 2.5 µF 86 µF
    125 1.7 µF 56 µF
    8 25 µF 850 µF
    10 20 µF 750 µF
    15 15 µF 540 µF
    25 10 µF 350 µF
    30 8 µF 300 µF
    50 5 µF 160 µF
    6 30 µF 1200 µF
    35 15 µF 270 µF
    60 4 µF 140 µF
    735D, 735DE, CT79 (CECC 30202) info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 6 30 µF 2200 µF
    40 12 µF 470 µF
    8 25 µF 850 µF
    63 8.2 µF 330 µF
    125 2.7 µF 82 µF
    10 20 µF 1800 µF
    80 6.8 µF 100 µF
    15 15 µF 1200 µF
    25 10 µF 850 µF
    30 8 µF 560 µF
    50 5 µF 430 µF
    60 4 µF 330 µF
    16 33 µF 1200 µF
    75 3.5 µF 250 µF
    100 4.7 µF 100 µF
    6.3 68 µF 2200 µF
    769D (CECC 30202-013) info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, Tantalex Capacitors, CECC 30202-013 Approved Through Hole 75 6.8 µF 270 µF
    60 4 µF 330 µF
    30 8 µF 680 µF
    15 15 µF 1200 µF
    10 20 µF 1500 µF
    50 5 µF 390 µF
    35 39 µF 560 µF
    25 10 µF 820 µF
    125 3.6 µF 82 µF
    100 4.7 µF 120 µF
    8 25 µF 1800 µF
    6 30 µF 2200 µF
    20 82 µF 1000 µF
    DSCC 06013, DSCC 06014, DSCC 06015, DSCC 06016 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Space Level, Established Reliability, DSCC Drawings 06013, 06014, 06015, 06016 Through Hole 75 3.5 µF 220 µF
    8 25 µF 1800 µF
    10 20 µF 1500 µF
    15 15 µF 1000 µF
    25 10 µF 680 µF
    30 8 µF 560 µF
    100 2.5 µF 120 µF
    50 5 µF 330 µF
    6 30 µF 2200 µF
    125 1.7 µF 82 µF
    60 4 µF 270 µF
    DSCC 10004 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet SuperTan® Extended (10004) Capacitors, Wet Tantalum Capacitors with Hermetic Seal Through Hole 35 2500 µF 2500 µF
    30 3300 µF 3300 µF
    25 4000 µF 4000 µF
    50 1500 µF 1500 µF
    60 1000 µF 1000 µF
    100 400 µF 400 µF
    75 180 µF 750 µF
    125 270 µF 270 µF
    10 10 µF 4700 µF
    16 3300 µF 6000 µF
    DSCC 93026 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet DSCC 93206 SuperTan® Wet Tantalum Capacitors Through Hole 25 120 µF 1800 µF
    30 100 µF 1500 µF
    50 68 µF 680 µF
    60 47 µF 560 µF
    75 33 µF 470 µF
    100 15 µF 220 µF
    125 10 µF 150 µF
    ST info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal Through Hole 50 68 µF 680 µF
    60 47 µF 560 µF
    75 33 µF 470 µF
    100 15 µF 220 µF
    125 10 µF 150 µF
    25 120 µF 1800 µF
    30 100 µF 1500 µF
    STE info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet SuperTan® Extended (STE) Capacitors, Wet Tantalum Capacitors with Hermetic Seal Through Hole 100 400 µF 400 µF
    30 3300 µF 3300 µF
    16 6000 µF
    35 2800 µF 2800 µF
    125 270 µF 270 µF
    75 180 µF 750 µF
    50 1500 µF 1500 µF
    60 1000 µF 1000 µF
    10 10 µF 4700 µF
    25 4000 µF 4000 µF
    XTH-K-L-M-V info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed Through Hole 30 7 µF 1300 µF
    450 5 µF 80 µF
    18 35 µF 1800 µF
    8 1 µF 140 µF
    630 3.5 µF 88 µF
    360 2 µF 76 µF
    12 580 µF 2200 µF
    180 2 µF 230 µF
    50 900 µF 900 µF
    90 8 µF 450 µF
    4022 µF 4022 µF
    40 190 µF 1000 µF
    35 20 µF 60 µF
    20 5 µF 200 µF
    270 2.5 µF 150 µF
    10 3 µF 100 µF
    540 4 µF 84 µF
    60 9 µF 750 µF