Capacitors - - High Reliability

    All 26 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Class Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    048 RML info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature Long Life Radial 40 2200 µF 3300 µF
    50 220 µF
    35 4700 µF
    25 470 µF
    63 100 µF 2200 µF
    16 10 µF 6800 µF
    10
    118 AHT info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature Axial 4.7 µF 470 µF
    200 2.2 µF 100 µF
    10 330 µF 10000 µF
    16 6800 µF
    25 100 µF 4700 µF
    40 47 µF 1500 µF
    63 1 µF 680 µF
    119 AHT-DIN info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based Axial
    120 ATC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current Axial 25 470 µF 6800 µF
    40 220 µF 2200 µF
    63 100 µF 1000 µF
    100 47 µF 470 µF
    140 RTM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature Miniature Radial 63 22 µF 1000 µF
    10 330 µF 4700 µF
    16 220 µF
    50 47 µF 1000 µF
    25 220 µF 3300 µF
    35 100 µF 2200 µF
    146 RTI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature, Low Impedance Radial 25 330 µF 6800 µF
    35 220 µF 3300 µF
    50 100 µF 2200 µF
    63 68 µF 1200 µF
    630D info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors + 125 °C, Miniature, Axial Lead Axial 6.8 µF 3900 µF
    EKV info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Style Radial 250 6.8 µF 150 µF
    350 3.3 µF 68 µF
    400 1 µF 47 µF
    450 2.2 µF
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole Y5P 1000 100 pF 4.7 nF
    2000
    3000
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 2 Y5R 500 100 pF 4.7 nF
    1000
    2000
    3000
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole Y5P 500 100 pF 4.7 nF
    VY1 Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Through hole X1 U2J, Y5S, Y5U 760 10 pF 330 pF
    Y1 500
    250
    VY2 Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Through hole X1 U2J, Y5S, Y5U 440 pF pF
    Y2
    GLI info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metalized polypropylene Capacitors for Power Electronics (PEC) - Cylindrical 15 µF 230 µF
    GLI......A info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metalized polypropylene film Capacitors for Power Electronics (PEC) - Cylindrical 7.5 µF 230 µF
    DCMKP info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene Capacitors for Power Electronics (PEC) - Cylindrical 2235 µF
    DCMKP info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitors for Power Electronics (PEC) - Rectangular 50 µF 20000 µF
    EMKP - Cylindrical info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitor for Power Electronic (PEC) - Cylindrical 0.1 µF 470 µF
    HDMKP info PDF icon
    datasheet
    Capacitors, Fixed, Power Electronic Metallized polypropylene film Capacitors for Power Electronics (PEC) - Cylindrical 40 µF 2235 µF
    CDR-MIL-PRF-55681 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR Surface Mount CDR32 (1206) BX 100 4.7 nF 39 nF
    CDR01 (0805) 120 pF 4.7 nF
    CDR33 (1210) 15 nF 0.1 µF
    CDR03 (1808) BP 330 pF 1 nF
    CDR34 (1812) 2.2 nF 10 nF
    CDR03 (1808) BX 12 nF 68 nF
    CDR36 (1825) 56 nF 0.47 µF
    CDR04 (1812) BP 1.2 nF 3.3 nF
    CDR35 (1825) 4.7 nF 22 nF
    CDR31 (0805) 1 pF 680 pF
    CDR34 (1812) BX 27 nF 0.18 µF
    CDR01 (0805) BP 10 pF 180 pF
    CDR06 (2225) BX 50 0.39 µF 0.47 µF
    CDR04 (1812) 100 39 nF 0.18 µF
    CDR31 (0805) 470 pF 18 nF
    CDR32 (1206) BP 1 pF 2.2 nF
    CDR02 (1805) BX 3.9 nF 22 nF
    CDR33 (1210) BP 1 nF 3.3 nF
    CDR02 (1805) 220 pF 270 pF
    T83 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS Surface Mount 3528-21 25 0.68 µF 10 µF
    10 3.3 µF 47 µF
    3216-18 6.3 1.5 µF 22 µF
    6032-28 25 2.2 µF 15 µF
    7343-43 35 22 µF 22 µF
    6032-28 10 10 µF 100 µF
    7343-31 25 6.8 µF 47 µF
    3216-18 50 0.1 µF 0.15 µF
    7343-31 10 33 µF 220 µF
    7343-43 25 47 µF
    3528-21 50 0.15 µF 1 µF
    7343-43 10 220 µF 470 µF
    3216-18 35 0.1 µF 1 µF
    6032-28 50 0.47 µF 2.2 µF
    3216-18 16 0.68 µF 10 µF
    20 0.47 µF 4.7 µF
    3528-21 35 3.3 µF
    7343-31 50 1.5 µF 4.7 µF
    3528-21 16 2.2 µF 33 µF
    20 1.5 µF 10 µF
    6.3 4.7 µF 100 µF
    6032-28 35 1.5 µF 10 µF
    3216-18 4 2.2 µF 33 µF
    7343-43 50 6.8 µF 10 µF
    6032-28 16 47 µF
    20 4.7 µF 22 µF
    6.3 15 µF 220 µF
    7343-31 35 4.7 µF 22 µF
    6032-28 4 33 µF 47 µF
    7343-43 63 10 µF 10 µF
    7343-31 16 22 µF 100 µF
    20 15 µF 68 µF
    6.3 47 µF 220 µF
    3528-21 4 6.8 µF 100 µF
    7343-31 63 4.7 µF 4.7 µF
    7343-43 16 100 µF 150 µF
    20 47 µF 100 µF
    6.3 150 µF 330 µF
    7343-31 4 68 µF 150 µF
    3216-18 25 0.33 µF 2.2 µF
    10 1 µF 22 µF
    7343-43 4 330 µF 330 µF
    T95 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, High-Rel, Conformal Coated Case Surface Mount 50 4.7 µF 22 µF
    4 6.8 µF 330 µF
    6.3 4.7 µF 680 µF
    10 3.3 µF
    16 2.2 µF 330 µF
    20 1.5 µF 150 µF
    25 0.68 µF 100 µF
    35 0.15 µF 47 µF
    T96 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated Surface Mount 16 pF 330 µF
    20 47 µF 150 µF
    25 33 µF 100 µF
    35 pF 47 µF
    4 330 µF 330 µF
    6.3 pF 680 µF
    50 22 µF
    10 680 µF
    T97 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 50 15 µF 47 µF
    10 µF 330 µF
    4 470 µF 1500 µF
    16 220 µF 470 µF
    6.3 330 µF 1000 µF
    10
    T98 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, HI-Rel COTS, Built in Fuse Conformal Coated Surface Mount 4 470 µF 1500 µF
    6.3 330 µF 1000 µF
    10 680 µF
    16 220 µF 220 µF
    50 15 µF 47 µF
    22 µF 330 µF
    TH3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature Surface Mount 10 pF 220 µF
    100 µF
    20 47 µF
    25
    35 22 µF
    50 10 µF
    6.3 10 µF 47 µF
    TP3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance Surface Mount 6032-28 25 pF 22 µF
    3528-21 50 1 µF
    6.3 6.8 µF 100 µF
    6032-28 16 47 µF
    7343-31 25 10 µF 22 µF
    6032-28 50 pF 3.3 µF
    6.3 22 µF 100 µF
    7343-31 16
    7343-43 25 47 µF 47 µF
    7343-31 6.3 330 µF
    50 pF 10 µF
    7343-43 16 100 µF 220 µF
    3216-18 35 pF 1 µF
    7343-43 6.3 220 µF 470 µF
    50 10 µF 10 µF
    3216-18 20 pF 4.7 µF
    6032-28 35 10 µF
    3216-18 10 22 µF
    3528-21 20 15 µF
    35 4.7 µF
    10 4.7 µF 47 µF
    6032-28 20 33 µF
    3216-18 4 4.7 µF
    6032-28 10 10 µF 100 µF
    7343-31 20 15 µF 47 µF
    3528-21 4 33 µF 68 µF
    7343-31 10 220 µF
    7343-43 20 47 µF 100 µF
    7343-31 35 4.7 µF 22 µF
    6032-28 4 33 µF 68 µF
    7343-43 10 150 µF 220 µF
    3216-18 25 pF 2.2 µF
    7343-43 35 22 µF 22 µF
    3216-18 16 pF 10 µF
    3528-21 25 4.7 µF
    3216-18 6.3 33 µF
    50 0.1 µF 0.22 µF
    3528-21 16 pF 22 µF