Capacitors - - Molded

    All 14 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
    293D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Standard Industrial Grade Surface Mount 4 2.2 µF 1000 µF
    6.3 1.5 µF
    50 0.1 µF 15 µF
    10 0.47 µF 470 µF
    16 0.68 µF 220 µF
    20 0.47 µF 100 µF
    25 0.33 µF 47 µF
    35 0.1 µF 22 µF
    63 4.7 µF 10 µF
    593D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 3216-18 0.47 µF 47 µF
    3528-21 1 µF 150 µF
    6032-28 220 µF
    7343-31 2.2 µF 470 µF
    7343-43 4.7 µF 680 µF
    793DX-793DE-CTC3-CTC4 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, CECC Approved Surface Mount 3528 6.3 6.8 µF 10 µF
    3216 35 0.1 µF 0.33 µF
    7343 20 15 µF 22 µF
    6032 10 15 µF
    3528 4 10 µF
    7343 50 1.5 µF 4.7 µF
    6032 35 3.3 µF
    3528 0.47 µF 1 µF
    7343 68 µF 100 µF
    6032 16 10 µF 10 µF
    3216 25 0.47 µF 0.68 µF
    7343 4 68 µF 100 µF
    6032 50 0.47 µF 1 µF
    3216 3.3 µF 3.3 µF
    7343 35 4.7 µF 10 µF
    3528 10 6.8 µF
    3216 4 3.3 µF 4.7 µF
    7343 25 10 µF 15 µF
    3528 16 3.3 µF 4.7 µF
    3216 6.3 2.2 µF 3.3 µF
    6032 20 6.8 µF 6.8 µF
    3528 2.2 µF 3.3 µF
    3216 10 1.5 µF 2.2 µF
    0.1 µF 47 µF
    6032 25 4.7 µF 4.7 µF
    3528 1.5 µF 2.2 µF
    3216 20 0.68 µF 1 µF
    7343 6.3 47 µF 68 µF
    6032 33 µF 33 µF
    3528 50 0.15 µF 0.33 µF
    3216 16 1 µF 1.5 µF
    7343 10 33 µF 47 µF
    6032 4 33 µF
    3528 10 µF 10 µF
    3216 50 0.1 µF 0.1 µF
    7343 16 22 µF 33 µF
    6032 6.3 22 µF
    CWR11 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, Military Surface Mount 6 1.5 µF 68 µF
    4 2.2 µF 100 µF
    25 0.33 µF 15 µF
    20 0.47 µF 22 µF
    15 0.68 µF 33 µF
    10 1 µF 47 µF
    50 0.1 µF 4.7 µF
    35 6.8 µF
    DSCC 04053 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Built-In Fuse Surface Mount 7343-31 16 22 µF 47 µF
    6032-28 50 0.47 µF 1.5 µF
    4 68 µF 100 µF
    7343-43 16 47 µF
    7343-31 4 150 µF 330 µF
    6032-28 20 4.7 µF 10 µF
    7343-43 4 330 µF 470 µF
    7343-31 20 15 µF 22 µF
    6032-28 6 68 µF
    7343-43 20 33 µF 47 µF
    7343-31 6 47 µF 220 µF
    6032-28 25 2.2 µF 10 µF
    7343-43 6 100 µF 330 µF
    7343-31 25 10 µF 22 µF
    6032-28 10 47 µF
    7343-43 25 22 µF 22 µF
    7343-31 50 2.2 µF 3.3 µF
    10 33 µF 150 µF
    6032-28 35 1.5 µF 3.3 µF
    7343-43 10 68 µF 220 µF
    7343-31 35 4.7 µF 6.8 µF
    6032-28 16 6.8 µF 22 µF
    7343-43 35 10 µF
    DSCC 95158 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved Low ESR Surface Mount 7343 10 47 µF 220 µF
    35 6.8 µF 22 µF
    6032 4.7 µF 4.7 µF
    220 µF
    7343 50 4.7 µF
    68 µF 150 µF
    6.3 220 µF
    25 15 µF 33 µF
    20 68 µF
    16 33 µF 100 µF
    T83 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS Surface Mount 6032-28 10 10 µF 100 µF
    7343-43 63 10 µF
    3528-21 20 1.5 µF
    4 6.8 µF 100 µF
    6032-28 35 1.5 µF 10 µF
    7343-31 10 33 µF 220 µF
    63 4.7 µF 4.7 µF
    6032-28 20 22 µF
    7343-31 4 68 µF 150 µF
    35 4.7 µF 22 µF
    7343-43 10 220 µF 470 µF
    7343-31 20 15 µF 68 µF
    7343-43 4 330 µF 330 µF
    3216-18 16 0.68 µF 10 µF
    7343-43 20 47 µF 100 µF
    3216-18 6.3 1.5 µF 22 µF
    3528-21 16 2.2 µF 33 µF
    3216-18 25 0.33 µF 2.2 µF
    3528-21 6.3 4.7 µF 100 µF
    6032-28 16 6.8 µF 47 µF
    7343-43 35 22 µF 22 µF
    3528-21 25 0.68 µF 10 µF
    6032-28 6.3 15 µF 220 µF
    7343-31 16 22 µF 100 µF
    3216-18 50 0.1 µF 0.15 µF
    6032-28 25 2.2 µF 15 µF
    7343-31 6.3 47 µF 220 µF
    7343-43 16 100 µF 150 µF
    3528-21 50 0.15 µF 1 µF
    7343-31 25 6.8 µF 47 µF
    7343-43 6.3 150 µF 330 µF
    6032-28 50 0.47 µF 2.2 µF
    7343-43 25 33 µF 47 µF
    3216-18 10 1 µF 22 µF
    7343-31 50 1.5 µF 4.7 µF
    3216-18 4 2.2 µF 33 µF
    35 0.1 µF 1 µF
    3528-21 10 3.3 µF 47 µF
    7343-43 50 6.8 µF 10 µF
    3216-18 20 0.47 µF 4.7 µF
    6032-28 4 33 µF 47 µF
    3528-21 35 0.47 µF 3.3 µF
    TF3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Low ESR Solid Tantalum Chip Capacitors Tantamount® Molded Case, Built-In-Fuse Surface Mount 16 6.8 µF 150 µF
    4 68 µF 470 µF
    6.3 15 µF 330 µF
    10 10 µF 220 µF
    20 4.7 µF 68 µF
    25 2.2 µF 33 µF
    35 1.5 µF 22 µF
    50 0.47 µF 6.8 µF
    TH3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature Surface Mount 6.3 10 µF 47 µF
    10 pF 220 µF
    100 µF
    20 47 µF
    25
    35 22 µF
    50 10 µF
    TP3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance Surface Mount 6032-28 10 10 µF 100 µF
    3216-18 35 pF 1 µF
    3528-21 4 33 µF 68 µF
    3216-18 20 pF 4.7 µF
    7343-31 10 33 µF 220 µF
    6032-28 35 pF 10 µF
    4 33 µF 68 µF
    3528-21 20 pF 15 µF
    7343-43 10 150 µF 220 µF
    3528-21 35 pF 4.7 µF
    7343-31 4.7 µF 22 µF
    6032-28 20 33 µF
    3216-18 16 pF 10 µF
    7343-43 35 22 µF 22 µF
    3216-18 6.3 pF 33 µF
    7343-31 20 15 µF 47 µF
    3528-21 16 pF 22 µF
    3216-18 50 0.1 µF 0.22 µF
    3528-21 6.3 6.8 µF 100 µF
    7343-43 20 47 µF
    6032-28 16 6.8 µF 47 µF
    3528-21 50 pF 1 µF
    6032-28 6.3 22 µF 100 µF
    3216-18 25 pF 2.2 µF
    7343-31 16 22 µF 100 µF
    6032-28 50 pF 3.3 µF
    7343-31 6.3 47 µF 330 µF
    3528-21 25 pF 4.7 µF
    7343-31 50 10 µF
    7343-43 6.3 220 µF 470 µF
    6032-28 25 pF 22 µF
    7343-43 50 10 µF 10 µF
    3216-18 10 pF 22 µF
    7343-31 25 10 µF
    3528-21 10 4.7 µF 47 µF
    7343-43 25 47 µF
    3216-18 4 4.7 µF 4.7 µF
    7343-43 16 100 µF 220 µF
    TR3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 50 1 µF 15 µF
    63 4.7 µF 10 µF
    20 1 µF 100 µF
    25 47 µF
    35 0.47 µF 22 µF
    10 2.2 µF 470 µF
    4 15 µF 1000 µF
    16 2.2 µF 220 µF
    6.3 10 µF 1000 µF
    TR8 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan™ Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 47 µF
    16 1 µF 4.7 µF
    4 33 µF 220 µF
    6.3 10 µF 33 µF
    M34 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Surface Mount, Molded Case Surface Mount 75 33 µF 33 µF
    100 15 µF 15 µF
    25 120 µF 120 µF
    30 100 µF 100 µF
    125 10 µF 10 µF
    50 68 µF 68 µF
    60 47 µF 47 µF
    M35 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Surface Mount, Molded Case Surface Mount 8 25 µF 180 µF
    125 1.7 µF 6.8 µF
    35 15 µF 39 µF
    30 8 µF 56 µF
    10 20 µF 150 µF
    15 15 µF 100 µF
    50 5 µF 33 µF
    25 10 µF 68 µF
    60 4 µF 27 µF
    100 2.5 µF 10 µF
    6 30 µF 220 µF
    75 3.5 µF 22 µF