Capacitors - - QPL/MIL

    All 3 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    CDR-MIL-PRF-55681 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR Surface Mount CDR04 (1812) BX 100 39 nF 0.18 µF
    CDR31 (0805) 470 pF 18 nF
    CDR32 (1206) BP 1 pF 2.2 nF
    CDR02 (1805) BX 3.9 nF 22 nF
    CDR33 (1210) BP 1 nF 3.3 nF
    CDR02 (1805) 220 pF 270 pF
    CDR32 (1206) BX 4.7 nF 39 nF
    CDR01 (0805) 120 pF 4.7 nF
    CDR33 (1210) 15 nF 0.1 µF
    CDR01 (0805) BP 10 pF 180 pF
    CDR03 (1808) 330 pF 1 nF
    CDR34 (1812) 2.2 nF 10 nF
    CDR03 (1808) BX 12 nF 68 nF
    CDR36 (1825) 56 nF 0.47 µF
    CDR04 (1812) BP 1.2 nF 3.3 nF
    CDR35 (1825) 4.7 nF 22 nF
    CDR31 (0805) 1 pF 680 pF
    CDR34 (1812) BX 27 nF 0.18 µF
    CDR06 (2225) 50 0.39 µF 0.47 µF
    VJ Hi-Rel Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications Surface Mount 1825 C0G (NP0) 500 100 pF 39 nF
    1812 X7R 3.9 nF 1 µF
    2220 C0G (NP0) 100 pF 47 nF
    1825 X7R 10 nF 2.7 µF
    0402 X5R 16 27 nF 0.1 µF
    2220 X7R 500 10 nF 2.2 µF
    2225 C0G (NP0) 120 pF 56 nF
    X7R 10 nF 4.7 µF
    0603 C0G (NP0) 200 0.5 pF 1.8 nF
    X5R 6.3 0.12 µF 0.15 µF
    3640 X7R 500 15 nF 6.8 µF
    0402 C0G (NP0) 100 0.5 pF 180 pF
    X7R 100 pF 22 nF
    0805 C0G (NP0) 500 0.5 pF 3.3 nF
    0603 X7R 100 270 pF 0.1 µF
    1210 C0G (NP0) 500 0.5 pF 12 nF
    0805 X7R 200 390 pF 0.39 µF
    1206 C0G (NP0) 600 0.5 pF 10 nF
    X7R 500 680 pF 1 µF
    1808 C0G (NP0) 22 pF 10 nF
    X7R 1 nF 0.27 µF
    1812 C0G (NP0) 47 pF 22 nF
    1210 X7R 1 nF 1 µF
    CWR16 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Conformal Coated, Extended Range, Military, MIL-PRF-55365/13 Qualified Surface Mount 6 3.3 µF 330 µF
    10 2.2 µF 220 µF
    15 1 µF 100 µF
    20 0.68 µF 47 µF
    25 pF 33 µF
    35 0.33 µF 15 µF
    4 3.3 µF 330 µF