Capacitors - - Barrel
All 4 datasheets shown.
| Series | Type | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| TO. 016010, TO. 025016 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 Ceramic | |||
| 9 | 2 pF | 100 pF | ||||||
| 5 | 1.5 pF | 50 pF | ||||||
| TOS 020016, TOS 030033 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 and 2 Ceramic | 7.5 | 10 pF | 2.5 nF |
| 15 | 1.5 nF | |||||||
| TOSZ 114096 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 Ceramic | 40 | 1 nF | 1 nF |
| TOSZ, TOSW | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Barrel-Style Capacitors for Dielectric Heating Equipment | 9 | 160 pF | 250 pF |
| 13.5 | 125 pF | 125 pF | ||||||
| 30 | 25 pF | 100 pF | ||||||