Capacitors - - Feed Through

    Contact UsSales, Technical Questions...Contact Us
    Buy Now Check Distributor Stock Part Number/Keyword
    Related Information
    All 23 datasheets shown.
    Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)
    D.ML 0312 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Capacitors 400 VDC 400 5 pF 3.2 nF
    DB 030088, DB 030100 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Conductor Rod 7 1.5 nF 1.5 nF
    10 150 pF 2.5 nF
    8 100 pF 1.2 nF
    DB 045120, DB 045155 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Conductor Rod 11 200 pF 3 nF
    10 800 pF 4.7 nF
    14 1 nF 2.7 nF
    DB 050110, DB 050180 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Conductor Rod 15 2 nF 2 nF
    20 1 nF 3 nF
    DB(Z) 055135, DBF 050166 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with R 16 High Q Ceramic 25 125 pF 125 pF
    20 100 pF 100 pF
    DB, DF 016... info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors, Screw and Tag Mounting
    4 800 pF 800 pF
    3 200 pF 2.5 nF
    DBF 050166, DBF 050180 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Conductor Rod 25 500 pF 500 pF
    20 3 nF 3 nF
    30 1 nF 2 nF
    DBZ 012058, DGZ 020036 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors, Screw Mounting 7.5 200 pF 200 pF
    5 1 nF 1 nF
    DBZ 34 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Conductor Rod 10 1 nF 2.5 nF
    DDLK 03.. info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Capacitors 400 VDC 400
    DDML 0310 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Filters 200 VDC 200 3 nF 3 nF
    DDML 0409 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Filters 400 VDC 400 1.6 nF 1.6 nF
    DDML 0416 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Filters 400 VDC 400 3.2 nF 3.2 nF
    DDML 0420 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Filters 400 VDC 400 7 nF 7 nF
    DDML 0825 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Capacitors 2000 VDC 2000 1 nF 3.3 nF
    DDMz 0312 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Filters 200 VDC 200 5 nF 5 nF
    DDMZ 0315 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Capacitors 400 VDC 400 47 pF 4.7 nF
    DDNL 0409 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Filter 400 VDC 400 1.6 nF 1.6 nF
    DF 030..., DWA 045... info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors, Tag Mounting 13 500 pF 1.2 nF
    7 400 pF 1.5 nF
    8 2.5 nF 2.5 nF
    16 500 pF 1.2 nF
    DS 030070, DS 030110, DS 055100 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Band Conductor 8 500 pF 800 pF
    12 800 pF 1.8 nF
    DVML 0416 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Capacitors 400 VDC 400 25 pF 5 nF
    DVZL 0425 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Singlelayer Feed-Through Capacitors 400 VDC 400 10 nF 10 nF
    DWB 045120, DWB 045150 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Feed-Through Capacitors with Conductor Rod 8 800 pF 2.5 nF
    10 600 pF 1.5 nF
    16 500 pF 1.2 nF
    13 400 pF