Capacitors - - Plate
All 7 datasheets shown.
| Series | Type | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| FPS 60, 80 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors with Flat Rim - Class 1 Ceramic | 12 | 100 pF | 300 pF |
| 7 | 500 pF | 500 pF | ||||||
| 10 | ||||||||
| 3.5 | 1 nF | 1 nF | ||||||
| FPZ 140 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors for Higher Voltages | 50 pF | 500 pF | |
| P. 70, 100, 140, 200 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 1 Ceramic | 16 | 3 nF | 3 nF |
| 12 | 80 pF | 6 nF | ||||||
| 11 | 800 pF | 1.6 nF | ||||||
| 13 | 120 pF | 5 nF | ||||||
| 15 | 50 pF | 800 pF | ||||||
| 14 | 25 pF | 3 nF | ||||||
| PEF 220, FPE 210 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors with Moisture Protection Plate Capacitors for Higher Voltages | 30 | 1 nF | 1.5 nF |
| 20 | 160 pF | 6 nF | ||||||
| 15 | 7 nF | 8 nF | ||||||
| 18 | 500 pF | 500 pF | ||||||
| 12 | 400 pF | 6 nF | ||||||
| 17 | 3 nF | 3 nF | ||||||
| 14 | 300 pF | 1.6 nF | ||||||
| 16 | 250 pF | 1.2 nF | ||||||
| 13 | 4 nF | 10 nF | ||||||
| PEZ 140 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors for Higher Voltages | 600 pF | 2.5 nF | |
| PS 20, 30, 40, 55 - Class 1 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 1 Ceramic | 7.5 | 120 pF | 120 pF |
| 5 | 5.6 pF | 2 nF | ||||||
| PS 20, 30, 40, 55 - Class 2 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 2 Ceramic | 2 | 27 µF | 27 µF |
| 4 | 10 µF | 10 µF | ||||||
| 3.5 | 1 nF | 22 µF | ||||||