Capacitors - - Pot
All 7 datasheets shown.
| Series | Type | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| T. 020030, T 020050, T. 020080 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | 7 | 80 pF | 1.2 nF |
| 8 | 20 pF | 1 nF | ||||||
| 6 | 100 pF | 400 pF | ||||||
| 3 | 10 pF | 40 pF | ||||||
| T. 050120, T. 050200 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 6 | 3 nF | 6 nF |
| 9 | 2.5 nF | 5.5 nF | ||||||
| 10 | 1.6 nF | 4 nF | ||||||
| 12 | 1 nF | 2.5 nF | ||||||
| T. 085120 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | 12 | 250 pF | 2.5 nF |
| 15 | 100 pF | 1.6 nF | ||||||
| 10 | 400 pF | 4 nF | ||||||
| 13 | 2 nF | 2 nF | ||||||
| TDFZ 125... | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors with R 16 High Q Ceramic | 500 pF | 2 nF | |
| TDFZ 170229, TDFZ 170311 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors for Coupling Purposes | 32 | 3 nF | 4 nF |
| 40 | 2 nF | 2 nF | ||||||
| TDZ 045124, TDZ 050124 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors with R 16 High Q Ceramic | 100 pF | 250 pF | |
| TDZ 050..., TDFZ 060..., TDFZ 070... | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Pot Capacitors for Coupling Purposes | 1.5 nF | 10 µF | |
| 15 | 10 µF | |||||||