Capacitors - - Ring

    All 8 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    HR 22, 30, 35 info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ring Style High Voltage Capacitors 2 5 nF 5 nF
    5.6 2.5 nF 2.5 nF
    2.8 750 pF 5 nF
    3.5 100 pF 1.5 nF
    VJ Commercial Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications Surface Mount 0603 X7R 200 330 pF 0.15 µF
    2225 C0G (NP0) 1000 270 pF 56 nF
    0805 X7R 250 330 pF 0.47 µF
    0402 C0G (NP0) 100 1 pF 220 pF
    1206 X7R 630 330 pF 1 µF
    0603 C0G (NP0) 200 1 pF 820 pF
    1210 X7R 630 390 pF 1 µF
    0805 C0G (NP0) 500 1 pF 3.9 nF
    1808 X7R 1000 470 pF 0.27 µF
    1206 C0G (NP0) 630 1 pF 10 nF
    1812 X7R 1000 1 nF 1.5 µF
    1210 C0G (NP0) 630 56 pF 22 nF
    1825 X7R 1000 10 nF 2.7 µF
    1808 C0G (NP0) 18 pF 10 nF
    2220 X7R 500 15 nF 2.2 µF
    1812 C0G (NP0) 1000 39 pF 22 nF
    2225 X7R 33 nF 4.7 µF
    0402 100 120 pF 47 nF
    1825 C0G (NP0) 500 100 pF 39 nF
    3640 X7R 27 nF 6.8 µF
    0805 X5R 10 0.56 µF 1 µF
    2220 C0G (NP0) 1000 270 pF 47 nF
    VJ High Q info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications Surface Mount 0805 HIGH Q C0G (NP0) 200 1 pF 220 pF
    0603 100 100 pF
    VJ....W1BC C0G (NP0) Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 C0G (NP0) 100 0.5 pF 470 pF
    0603 3.3 nF
    0805 12 nF
    1206 1.5 pF 39 nF
    VJ....W1BC High Q Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications Surface Mount 0402 High Q 50 0.5 pF 470 pF
    0603 100 3.3 nF
    VJ....W1BC MLCC Chip Array info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 0612 X7R 50 180 pF 0.1 µF
    Y5V 10 nF
    C0G (NP0) 10 pF 470 pF
    VJ....W1BC Ultra High Q/Low ESR info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications Surface Mount 0201 Ultra High Q 25 0.1 pF 18 pF
    0402 50 22 pF
    0603 250 0.3 pF 470 pF
    VJ....W1BC Ultra Small Series 0201 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications Surface Mount 0201 C0G (NP0) 50 0.5 pF 100 pF
    X7R 100 pF 10 nF
    X5R 0.1 µF