Capacitors - - RF / Wireless Handheld
-
- Vishay Intertechnology Wins EDN China Innovation Best Product Award in the Passive Components and Sensors Category for 75 V TANTAMOUNT® Solid Tantalum Chip Capacitors November 29, 2010
- Vishay Extends TANTAMOUNT® Hi-Rel COTS T97 and Industrial-Grade 597D Series to Offer Industry’s First Solid Tantalum Chip Capacitors With 75-V Rating July 08, 2010
All Capacitors press release
All 15 datasheets shown.
| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| 194D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Midget®, Conformal Coated | Surface Mount | 20 | 0.47 µF | 33 µF |
| 4 | 2.2 µF | 330 µF | |||||||
| 6 | 1.5 µF | ||||||||
| 10 | 1 µF | 120 µF | |||||||
| 15 | 0.68 µF | 68 µF | |||||||
| 25 | 0.33 µF | 33 µF | |||||||
| 35 | 0.1 µF | 15 µF | |||||||
| 50 | 6.8 µF | ||||||||
| 195D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated | Surface Mount | 25 | pF | 15 µF |
| 220 µF | |||||||||
| 40 | 6.8 µF | ||||||||
| 50 | 10 µF | ||||||||
| 4 | 2.2 µF | 330 µF | |||||||
| 16 | pF | 68 µF | |||||||
| 20 | 47 µF | ||||||||
| 572D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV | Surface Mount | 4 | 220 µF | 220 µF |
| 10 | 10 µF | 100 µF | |||||||
| 16 | 22 µF | ||||||||
| 25 | 2.2 µF | 10 µF | |||||||
| 35 | 2.2 µF | ||||||||
| 6.3 | 33 µF | 220 µF | |||||||
| 591D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV | Surface Mount | 16 | 4.7 µF | 220 µF |
| 4 | 22 µF | 1000 µF | |||||||
| 20 | 2.2 µF | 33 µF | |||||||
| 25 | 68 µF | ||||||||
| 35 | 1 µF | 10 µF | |||||||
| 6.3 | 10 µF | 1500 µF | |||||||
| 50 | 1 µF | 4.7 µF | |||||||
| 10 | 4.7 µF | 330 µF | |||||||
| 592D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV | Surface Mount | 35 | 1 µF | 10 µF |
| 4 | 22 µF | 2200 µF | |||||||
| 50 | 1 µF | 10 µF | |||||||
| 6.3 | 10 µF | 2200 µF | |||||||
| 10 | 4.7 µF | 680 µF | |||||||
| 16 | 220 µF | ||||||||
| 20 | 2.2 µF | 33 µF | |||||||
| 25 | 68 µF | ||||||||
| 594D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV | Surface Mount | 4 | 33 µF | 1500 µF |
| 6.3 | 22 µF | 220 µF | |||||||
| 595D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, Conformal Coated, Maximum CV | Surface Mount | 50 | 0.1 µF | 22 µF |
| 20 | 0.68 µF | 180 µF | |||||||
| 4 | 4.7 µF | 1500 µF | |||||||
| 6.3 | 3.3 µF | 1000 µF | |||||||
| 10 | 2.2 µF | 680 µF | |||||||
| 25 | 0.47 µF | 100 µF | |||||||
| 16 | 1.5 µF | 330 µF | |||||||
| 35 | 0.33 µF | 47 µF | |||||||
| 597D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Ultra-Low ESR, Conformal Coated, Maximum CV | Surface Mount | 6.3 | 330 µF | 470 µF |
| 10 | |||||||||
| 20 | 220 µF | pF | |||||||
| 35 | 47 µF | 100 µF | |||||||
| pF | 470 µF | ||||||||
| 63 | 22 µF | ||||||||
| 4 | 1500 µF | ||||||||
| 695D | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated | Surface Mount | 6 | 4.7 µF | 220 µF |
| 4 | 270 µF | ||||||||
| 15 | 1.5 µF | 100 µF | |||||||
| 10 | 3.3 µF | 150 µF | |||||||
| 35 | 0.22 µF | 15 µF | |||||||
| 25 | 0.47 µF | 33 µF | |||||||
| 20 | 1 µF | 47 µF | |||||||
| 0.1 µF | 270 µF | ||||||||
| 50 | 10 µF | ||||||||
| CWR06 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Conformal Coated, Military MIL-PRF-55365/4 Qualified | Surface Mount | 25 | 0.33 µF | 15 µF |
| 35 | 0.22 µF | 6.8 µF | |||||||
| 4 | 2.2 µF | 100 µF | |||||||
| 6 | 1.5 µF | 68 µF | |||||||
| 10 | 1 µF | 47 µF | |||||||
| 15 | 0.68 µF | 33 µF | |||||||
| 50 | 0.1 µF | 6 µF | |||||||
| 20 | 0.47 µF | 22 µF | |||||||
| CWR16 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Conformal Coated, Extended Range, Military, MIL-PRF-55365/13 Qualified | Surface Mount | 4 | 3.3 µF | 330 µF |
| 20 | 0.68 µF | 47 µF | |||||||
| 6 | 3.3 µF | 330 µF | |||||||
| 25 | pF | 33 µF | |||||||
| 10 | 2.2 µF | 220 µF | |||||||
| 35 | 0.33 µF | 15 µF | |||||||
| 15 | 1 µF | 100 µF | |||||||
| T95 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel, Conformal Coated Case | Surface Mount | 10 | 3.3 µF | 680 µF |
| 50 | 4.7 µF | 22 µF | |||||||
| 4 | 6.8 µF | 330 µF | |||||||
| 16 | 2.2 µF | ||||||||
| 20 | 1.5 µF | 150 µF | |||||||
| 25 | 0.68 µF | 100 µF | |||||||
| 6.3 | 4.7 µF | 680 µF | |||||||
| 35 | 0.15 µF | 47 µF | |||||||
| T96 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | 4 | 330 µF | 330 µF |
| 6.3 | pF | 680 µF | |||||||
| 10 | |||||||||
| 16 | 330 µF | ||||||||
| 50 | 22 µF | ||||||||
| 20 | 47 µF | 150 µF | |||||||
| 25 | 33 µF | 100 µF | |||||||
| 35 | pF | 47 µF | |||||||
| T97 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | 6.3 | 330 µF | 1000 µF |
| 10 | |||||||||
| 50 | 15 µF | 47 µF | |||||||
| 10 µF | 330 µF | ||||||||
| 16 | 220 µF | 470 µF | |||||||
| 4 | 470 µF | 1500 µF | |||||||
| T98 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, HI-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | 16 | 220 µF | 220 µF |
| 50 | 15 µF | 47 µF | |||||||
| 22 µF | 330 µF | ||||||||
| 4 | 470 µF | 1500 µF | |||||||
| 6.3 | 330 µF | 1000 µF | |||||||
| 10 | 680 µF | ||||||||