Capacitors - - RFI Class X/Y

    All 45 datasheets shown.
    Series Type Technology Description Mounting Class Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    D Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic Disc Capacitors Class 1 and 2, 50 VDC, General Purpose Through hole NP0, SL0 50 100 pF
    Y5P, Z5U, Y5V, Z5V 150 pF 47 nF
    D Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1 and 2, 100 VDC, General Purpose Through hole NP0, SL0 100 100 pF
    YP5, Z50, Y5V, Z5V 150 pF 47 nF
    D Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose Through hole 2 YP5, Z5U, Y5V, X5F 500 100 pF 22 nF
    1 C0G (NP0 10 pF 82 pF
    D Series Narrow Tolerance info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1, 500 VDC Narrow Tolerance Through hole NP0, N750 500 150 pF
    D Series Narrow Tolerance info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1, 100 VDC, Narrow Tolerance Through hole 1 NP0, N750 100 1.5 pF 330 pF
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole Y5P 500 100 pF 4.7 nF
    1000
    2000
    3000
    F Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 2 Y5R 500 100 pF 4.7 nF
    1000
    2000
    3000
    S Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1, 6 kVDC Through hole C0g 6000 2 pF 150 pF
    S Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose Through hole 1 SL0, S3N 2000 10 pF 220 pF
    S Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1, 3 kVDC Through hole C0G 3000 2 pF 220 pF
    S Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose Through hole 1 SL0, S3N 3000 10 pF 220 pF
    2 Y5P, X7R, Z5U, Y5V, 1000 100 pF 33 nF
    2000
    3000
    S Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1, 4 kVDC Through hole c0g 4000 2 pF 100 pF
    S Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose Through hole 1 SL0, S3N 1000 10 pF 220 pF
    VY1 Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer Through hole X1 U2J, Y5S, Y5U 760 10 pF 330 pF
    Y1 500
    250
    VY2 Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Through hole X1 U2J, Y5S, Y5U 440 pF pF
    Y2
    125L Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y4, 125 VAC 1 nF 50 nF
    20VL Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer AC Line Rated Disc Capacitors Class X2, 400 VAC 9 nF 0.1 µF
    25Y Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC 1 nF 8 nF
    30LV Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC 10 pF 15 nF
    30LVS Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250VAC 1 nF 10 nF
    440L Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y1, 500 VAC 10 pF 10 nF
    561R and 562R Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Lower Voltage Ceramic Disc Capacitors 1000 VDC Temperature and Voltage Stabilized 10 pF 2.7 nF
    561R and 564R Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Lower Voltage Ceramic Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor 10 pF 5.6 nF
    561R Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Lower Voltage Ceramic Disc Capacitors 1000 VDC Precision Capacitors pF 100 µF
    561R, 562R Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Lower Voltage Ceramic Disc Capacitors 1000 VDC General Purpose 10 pF 15 nF
    564R and 565R Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer High Voltage Ceramic Disc Capacitors 2kVDC to 7.5 kVDC 10 pF 0.1 µF
    5F, 7FA Series info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Barrel Type, Screw Terminal or Axial Leaded RF Power Capacitors Through Hole 5 pF 1 nF
    715C..DK info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer High Voltage Disc Capacitors, Screw Terminal Mounting Screw Terminal 15 1.5 nF 10 µF
    40 300 pF 3.3 nF
    30 500 pF 4.7 nF
    20 6.8 nF
    715C..KT info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer High Voltage Ceramic Disc DC Capacitors, Screw Terminal Mounting 10 kVDC to 40 kVDC Screw Terminal 140 pF 8 nF
    HAK..., HBK..., HCK..., HIK... info PDF icon
    datasheet
    Capacitors, Fixed Ceramic,Singlelayer Ceramic Pulse Disc Capacitors, Class 2 100 pF 4.7 nF
    F 1772-2 310 V-X2 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film Interference Suppression Film Capacitors MKT Radial Potted Type Radial 630 10 nF 2.2 µF
    F1772-4000 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) Through Hole 1000 10 nF 1 µF
    F1772-4200 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) Through Hole 1000 10 nF 1 µF
    F1773-2000 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) - Axial Type Axial 630 10 nF 2.2 µF
    F1774-2200 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) Reference 10 nF 10 nF
    MKT334 info PDF icon
    datasheet
    Capacitors, Fixed Polyester Film Series Impedance Film Capacitors Radial Epoxy Lacquered Type Radial 400 pF pF
    F1778X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1 nF 4.7 µF
    F339M X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1 nF 40 µF
    MKP336 1 X1 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 630 10 nF 1 µF
    MKP336 2 X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1 nF 2.2 µF
    MKP336 6 Y2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1000 1 nF 47 nF
    MKP338 1 X1 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1000 10 nF 1 µF
    MKP338 2 X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1 nF 3.3 µF
    MKP338 4 X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 10 nF 10 µF
    MKP338 6 Y2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1000 1 nF 0.47 µF
    MKP339 X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1 nF 4.7 µF
    MKP339T X2 info PDF icon
    datasheet
    Capacitors, Fixed Polypropylene Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 1 nF 2.2 µF