Capacitors - - Leaded/Through-hole

    All 3 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    285D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantalum-Cased-Tantalum Sintered Anode Tantalex Capacitors for Operation to + 125 °C Through Hole 300 1 µF 14 µF
    15 410 µF 410 µF
    25 34 µF 135 µF
    50 340 µF
    30 58 µF 235 µF
    75 11 µF 55 µF
    100 5 µF 15 µF
    125 1.8 µF 28 µF
    150 8.3 µF 55 µF
    200 1.2 µF 43 µF
    250 1.7 µF 41 µF
    6 410 µF 410 µF
    ETPW info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Leaded Solid Tantalum Capacitors Through Hole 7.8 330 µF
    3.9
    20.8 68 µF
    13 220 µF
    32.5 68 µF
    65 0.1 µF 22 µF
    45.5 47 µF
    STC info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar Through Hole 15 1 µF 150 µF
    2 2.2 nF 100 µF
    6 0.68 µF 330 µF
    3 1.5 µF 100 µF
    20 0.68 µF
    10 0.47 µF 220 µF
    4 1 µF 470 µF
    35 0.33 µF 1.5 µF
    25 0.47 µF 68 µF