Capacitors - - Mobile Devices

    All 16 datasheets shown.
    Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
    194D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget®, Conformal Coated Surface Mount 20 0.47 µF 33 µF
    4 2.2 µF 330 µF
    6 1.5 µF
    10 1 µF 120 µF
    15 0.68 µF 68 µF
    25 0.33 µF 33 µF
    35 0.1 µF 15 µF
    50 6.8 µF
    195D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated Surface Mount pF 220 µF
    40 6.8 µF
    50 10 µF
    4 2.2 µF 330 µF
    16 pF 68 µF
    20 47 µF
    25 15 µF
    572D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 4 220 µF 220 µF
    10 10 µF 100 µF
    16 22 µF
    25 2.2 µF 10 µF
    6.3 33 µF 220 µF
    35 2.2 µF 2.2 µF
    591D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 16 4.7 µF 220 µF
    4 22 µF 1000 µF
    20 2.2 µF 33 µF
    25 68 µF
    35 1 µF 10 µF
    50 4.7 µF
    6.3 10 µF 1500 µF
    10 4.7 µF 330 µF
    592D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 10 4.7 µF 680 µF
    16 220 µF
    20 2.2 µF 33 µF
    25 68 µF
    35 1 µF 10 µF
    4 22 µF 2200 µF
    50 1 µF 10 µF
    6.3 10 µF 2200 µF
    594D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 4 33 µF 1500 µF
    6.3 22 µF 220 µF
    595D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, Conformal Coated, Maximum CV Surface Mount 4 4.7 µF 1500 µF
    6.3 3.3 µF 1000 µF
    25 0.47 µF 100 µF
    50 0.1 µF 22 µF
    10 2.2 µF 680 µF
    35 0.33 µF 47 µF
    16 1.5 µF 330 µF
    20 0.68 µF 180 µF
    597D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Ultra-Low ESR, Conformal Coated, Maximum CV Surface Mount 35 47 µF 100 µF
    pF 470 µF
    4 1500 µF
    63 22 µF
    6.3 330 µF 470 µF
    10
    20 220 µF pF
    695D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated Surface Mount 4 4.7 µF 270 µF
    15 1.5 µF 100 µF
    10 3.3 µF 150 µF
    35 0.22 µF 15 µF
    25 0.47 µF 33 µF
    20 1 µF 47 µF
    0.1 µF 270 µF
    50 10 µF
    6 4.7 µF 220 µF
    CWR06 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Conformal Coated, Military MIL-PRF-55365/4 Qualified Surface Mount 35 0.22 µF 6.8 µF
    6 1.5 µF 68 µF
    10 1 µF 47 µF
    15 0.68 µF 33 µF
    50 0.1 µF 6 µF
    4 2.2 µF 100 µF
    20 0.47 µF 22 µF
    25 0.33 µF 15 µF
    CWR16 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Conformal Coated, Extended Range, Military, MIL-PRF-55365/13 Qualified Surface Mount 4 3.3 µF 330 µF
    20 0.68 µF 47 µF
    6 3.3 µF 330 µF
    25 pF 33 µF
    10 2.2 µF 220 µF
    35 0.33 µF 15 µF
    15 1 µF 100 µF
    T95 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, High-Rel, Conformal Coated Case Surface Mount 16 2.2 µF 330 µF
    20 1.5 µF 150 µF
    6.3 4.7 µF 680 µF
    25 0.68 µF 100 µF
    10 3.3 µF 680 µF
    35 0.15 µF 47 µF
    4 6.8 µF 330 µF
    50 4.7 µF 22 µF
    T96 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated Surface Mount 6.3 pF 680 µF
    10
    16 330 µF
    50 22 µF
    20 47 µF 150 µF
    25 33 µF 100 µF
    35 pF 47 µF
    4 330 µF 330 µF
    T97 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 16 220 µF 470 µF
    4 470 µF 1500 µF
    6.3 330 µF 1000 µF
    10
    50 15 µF 47 µF
    10 µF 330 µF
    T98 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, HI-Rel COTS, Built in Fuse Conformal Coated Surface Mount 16 220 µF 220 µF
    50 15 µF 47 µF
    22 µF 330 µF
    4 470 µF 1500 µF
    6.3 330 µF 1000 µF
    10 680 µF
    TR8 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan™ Low ESR, Lead Frameless Molded Surface Mount 4 33 µF 220 µF
    6.3 10 µF 33 µF
    10 47 µF
    16 1 µF 4.7 µF