Capacitors - - Telecom

    All 35 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    013 RLC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Low Leakage Current Radial 25 1 µF 47 µF
    6.3 330 µF 470 µF
    35 33 µF 100 µF
    16
    10 47 µF 220 µF
    50 0.47 µF 68 µF
    030/031 AS info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Axial 25 10 µF 330 µF
    40 2.2 µF 220 µF
    63 pF 100 µF
    100 47 µF
    10 47 µF 1000 µF
    16 4.7 µF 470 µF
    047 RMS info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature Semi-Professional Radial 50 220 µF 3300 µF
    35 4700 µF
    25 470 µF 6800 µF
    63 100 µF 2200 µF
    16 10 µF 6800 µF
    40 330 µF 3300 µF
    048 RML info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature Long Life Radial 40 2200 µF 3300 µF
    50 220 µF
    35 4700 µF
    25 470 µF
    63 100 µF 2200 µF
    16 10 µF 6800 µF
    10
    094 PME-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Miniaturized Economy Long Life Snap-In Snap In 400 56 µF 680 µF
    420
    450
    250 220 µF 2200 µF
    095 PLL-4TSI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life 4-Terminal Snap-In Snap In 400 470 µF 2200 µF
    420 1800 µF
    450 390 µF 1500 µF
    104 PHL-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals Screw Terminal 400 10 µF 6800 µF
    450 150 µF
    250 10 µF
    350
    106 PED-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Eurodin Screw Terminals Screw Terminal 40 10 µF 6800 µF
    63
    100
    118 AHT info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature Axial 10 330 µF 10000 µF
    16 6800 µF
    25 100 µF 4700 µF
    40 47 µF 1500 µF
    63 1 µF 680 µF
    4.7 µF 470 µF
    200 2.2 µF 100 µF
    119 AHT-DIN info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based Axial
    120 ATC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current Axial 63 100 µF 1000 µF
    100 47 µF 470 µF
    25 470 µF 6800 µF
    40 220 µF 2200 µF
    128 SAL-RPM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Solid AI, Radial Pearl Miniature Radial 6.3 10 µF 68 µF
    16 2.2 µF 22 µF
    10 4.7 µF 47 µF
    40 0.22 µF 2.2 µF
    25 0.68 µF 10 µF
    138 AML info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life Axial
    139 CLL info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip) Long Life Surface Mount 10 68 µF 150 µF
    40 15 µF 33 µF
    6.3 100 µF 220 µF
    16 47 µF 100 µF
    63 2.2 µF 10 µF
    50 10 µF 22 µF
    25 47 µF
    100 1 µF 4.7 µF
    140 CRH info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip), High Temperature Surface Mount 50 pF 1000 µF
    16 150 µF 3300 µF
    25 100 µF 2200 µF
    35 pF 1500 µF
    63 470 µF
    10 220 µF 4700 µF
    140 RTM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature Miniature Radial 25 220 µF 3300 µF
    50 47 µF 1000 µF
    63 22 µF
    35 100 µF 2200 µF
    10 330 µF 4700 µF
    16 220 µF
    142 RHS info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial High Temperature Standard Radial 16 10 µF 6800 µF
    10
    450 1 µF 47 µF
    400 100 µF
    350
    250
    200 220 µF
    50 22 µF 3300 µF
    100 1 µF 1000 µF
    35 47 µF 4700 µF
    25 6800 µF
    63 4.7 µF 2200 µF
    146 CTI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance Surface Mount 25 220 µF 4700 µF
    35 47 µF 1800 µF
    1200 µF
    63 22 µF 1000 µF
    146 RTI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature, Low Impedance Radial 25 330 µF 6800 µF
    35 220 µF 3300 µF
    50 100 µF 2200 µF
    63 68 µF 1200 µF
    150 CRZ info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminium Capacitors, SMD (Chip), Very Low Z Surface Mount 100 4.7 µF 33 µF
    16 220 µF 4700 µF
    25 150 µF 3300 µF
    35 100 µF 2200 µF
    10 10 µF 6800 µF
    50 68 µF 1500 µF
    63 33 µF 680 µF
    153 CRV info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip) Long Life Vertical Surface Mount 50 0.47 µF 100 µF
    10 33 µF 680 µF
    63 47 µF 100 µF
    6.3 22 µF 1000 µF
    25 33 µF 330 µF
    35 4.7 µF 220 µF
    16 10 µF 470 µF
    100 33 µF
    158 PUL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Snap-In Snap In 50 10 µF 8200 µF
    40
    25
    16
    80 820 µF 6800 µF
    100 560 µF 4700 µF
    63 10 µF 8200 µF
    162/163 PLL-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Printed Wiring Snap In 400 68 µF 1000 µF
    385
    250 100 µF 1500 µF
    63 10 µF 6800 µF
    40
    25
    16
    200 150 µF 2200 µF
    100 470 µF 6800 µF
    196 DLC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Double Layer Capacitors Radial
    EBC info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Axial Capacitor Style Axial
    EYH info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Standard - 105 °C Snap-In Snap In 6.3 12 µF 68 µF
    80 820 µF 8200 µF
    100 6800 µF
    63 10 µF 8200 µF
    50
    35
    25
    16
    10 68 µF
    VJ....W1BC C0G (NP0) Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 C0G (NP0) 100 0.5 pF 470 pF
    0603 3.3 nF
    0805 12 nF
    1206 1.5 pF 39 nF
    VJ....W1BC High Q Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications Surface Mount 0402 High Q 50 0.5 pF 470 pF
    0603 100 3.3 nF
    VJ....W1BC MLCC Chip Array info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 0612 C0G (NP0) 50 10 pF 470 pF
    X7R 180 pF 0.1 µF
    Y5V 10 nF
    VJ....W1BC Ultra High Q/Low ESR info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications Surface Mount 0201 Ultra High Q 25 0.1 pF 18 pF
    0402 50 22 pF
    0603 250 0.3 pF 470 pF
    VJ....W1BC Ultra Small Series 0201 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications Surface Mount 0201 C0G (NP0) 50 0.5 pF 100 pF
    X7R 100 pF 10 nF
    X5R 0.1 µF
    VJ....W1BC X5R Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 1206 X5R 25 1.5 µF 22 µF
    0805 2.2 µF 10 µF
    0603 0.22 µF 2.2 µF
    1210 16 1.5 µF 10 µF
    0402 47 nF 1 µF
    VJ....W1BC X7R Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 X7R 50 100 pF 0.1 µF
    0603 100 1 µF
    0805 2.2 µF
    1206 150 pF 4.7 µF
    1210 1 nF 10 µF
    VJ....W1BC Y5V Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 Y5V 50 10 nF 1 µF
    0603 2.2 µF
    0805 100 10 µF
    1206 22 µF
    1210 100 µF
    109D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors for Operation to + 125°C, Elastomer-Sealed Through Hole 1.7 µF 1200 µF