VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Surface mount>Military Qualified (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (23):
  Application Note (2)
  FAQ (1)
  Ordering Info (1)
  Selector Guide (2)
  Technical Note (12)
  Promotional Material (5)
Capacitors: Surface mount - Military Qualified
BrandsVishay Sprague, Vishay Vitramon

All 5 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
DSCC 03028infoCapacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 030280603
DSCC 03029infoCapacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 030290402
CWR11infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount® Molded Case, MilitarySurface Mount10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
35 0.1 µF 6.8 µF
4 2.2 µF 100 µF
50 0.1 µF 4.7 µF
6 1.5 µF 68 µF
0.1 µF 100 µF
CWR16infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 QualifiedSurface Mount10 2.2 µF 220 µF
15 1 µF 100 µF
20 0.68 µF 47 µF
25 0.47 µF 33 µF
35 0.33 µF 15 µF
4 3.3 µF 330 µF
6
CWR06infoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 QualifiedSurface Mount10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
35 0.22 µF 6.8 µF
4 2.2 µF 100 µF
50 0.1 µF 4.7 µF
6 1.5 µF 68 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account