| CDR-MIL-PRF-55681 |  | Surface Mount Multilayer Ceramic Chip Capacitors Qualified, Type CDR | | | | | |
| DSCC 03028 |  | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | | 0603 | | | |
| DSCC 03029 |  | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | | 0402 | | | |
| DSCC 05001 |  | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05001 | | 0805 | 100 | 1 pF | 100 pF |
| 200 |
| 250 |
| 50 |
| DSCC 05002 |  | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05002 | | 0603 | 100 | 1 pF | 68 pF |
| 200 | 47 pF |
| 250 |
| 50 | 100 pF |
| DSCC 05003 |  | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05003 | | 0402 | 100 | 1 pF | 18 pF |
| 50 | 27 pF |
| DSCC 05006 |  | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | | 0805 | | | |
| DSCC 05007 |  | Surface Multilayer Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | | 1206 | | | |
| VJ BX Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for TCC Critical Applications | | | | 100 pF | 8 µF |
| VJ C0G (NP0) Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | | | | 1 pF | 56 nF |
| VJ Cer-F (Y5E) Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for Film Cap Replacement | | 0603 | 25 | 470 pF | 15 nF |
| 0805 | 33 nF |
| 1206 | 1 nF | 0.1 µF |
| 1210 | 10 nF | 0.33 µF |
| 1812 | 22 nF | 1 µF |
| VJ HVArc Guard® Capacitor C0G (NP0) |  | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High Voltage Applications | | | | 10 pF | 8.2 nF |
| VJ HVArc Guard® X7R |  | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High Voltage Applications | | | | 100 pF | 0.27 µF |
| VJ High Rel C0G (NP0) |  | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | | 0402 | | 0.5 pF | 180 pF |
| 0603 | 1.8 nF |
| 0805 | 3.3 nF |
| 1206 | 0.01 pF | 8.2 nF |
| 1210 |
| 22 pF | 56 nF |
| VJ High Rel X7R/X5R |  | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | | 0402 | | 100 pF | 18 nF |
| 0603 | 270 pF | 0.1 µF |
| 0805 | 390 pF | 0.39 µF |
| 1206 | 680 pF | 1 µF |
| 1210 | 1 nF |
| 6.8 µF |
| VJ HighQ Dielectric |  | Multilayer Ceramic Chip Capacitors for High Frequency Applications | | 0603 | 100 | 1.5 pF | 1.5 pF |
| 50 |
| 0805 | 100 | 180 pF |
| 200 | 1.5 pF |
| 50 | 180 pF |
| VJ OMD - C0G (NP0) |  | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | | | | 10 pF | 47 nF |
| VJ OMD - X7R |  | Surface Mount Ceramic Capacitor Solutions for Boardflex Sensitive Applications | | | | 100 pF | 1.8 µF |
| VJ RuGGed Chip |  | Surface Mount Multilayer Ceramic Chip Capacitors for Power Supply Applications | | | 100 | 5.6 nF | 1.8 µF |
| 200 | 1.2 µF |
| 250 | 10 nF | 0.68 µF |
| 50 | 5.6 nF | 1.2 µF |
| 500 | 0.33 µF |
| 630 | 1 nF | 0.22 µF |
| VJ Tip N Ring (R) |  | Surface Mount Multilayer Ceramic Chip Capacitors for Telecom Applications | | 1812 | 250 | 0.1 µF | 0.47 µF |
| 1825 | 0.15 µF | 1 µF |
| 2225 | 33 nF |
| VJ X7R Dielectric |  | Multilayer Ceramic Chip Capacitors | Surface Mount | 0402 | 100 | 120 pF | 4.7 nF |
| 16 | 33 nF |
| 25 | 15 nF |
| 50 | 8.2 nF |
| 0603 | 100 | 390 pF | 22 nF |
| 16 | 470 pF | 0.15 µF |
| 200 | 330 pF | 4.7 nF |
| 25 | 390 pF | 0.1 µF |
| 50 | 47 nF |
| 0805 | 100 | 470 pF | 82 nF |
| 16 | 0.47 µF |
| 200 | 330 pF | 27 nF |
| 25 | 470 pF | 0.27 µF |
| 50 | 0.15 µF |
| 1206 | 100 | 1 nF | 0.27 µF |
| 16 | 1 µF |
| 200 | 680 pF | 0.1 µF |
| 25 | 1 nF | 0.56 µF |
| 50 | 0.47 µF |
| 500 | 680 pF | 18 nF |
| 630 | 4.7 nF |
| 1210 | 100 | 10 nF | 0.47 µF |
| 16 | 1 µF |
| 200 | 3.3 nF | 0.15 µF |
| 25 | 10 nF | 1 µF |
| 50 |
| 500 | 1 nF | 39 nF |
| 630 | 390 pF | 10 nF |
| 1812 | 100 | 22 nF | 0.82 µF |
| 1000 | 1 nF | 27 nF |
| 200 | 10 nF | 0.39 µF |
| 25 | 22 nF | 1 µF |
| 50 |
| 500 | 3.3 nF | 0.1 µF |
| 1825 | 100 | 22 nF | 1.5 µF |
| 1000 | 56 nF |
| 200 | 15 nF | 0.68 µF |
| 25 | 22 nF | 2.7 µF |
| 50 | 1.8 µF |
| 500 | 15 nF | 0.18 µF |
| 10 | 0.56 µF | 1 µF |
| 100 | 10 nF | 3.9 µF |
| 1000 | 470 pF | 0.1 µF |
| 200 | 4.7 nF | 1.8 µF |
| 25 | 33 nF | 6.5 µF |
| 50 | 10 nF | 4.7 µF |
| 500 | 1 nF | 0.68 µF |
| VJ X7R VTOP |  | Surface Mount Multilayer Ceramic Chip Capacitors for Low Profile Applications | | | | pF | 0.27 µF |
| VJ X8R |  | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications | | | | 470 pF | 2.2 µF |
| VJ....31/VJ....34 Automotive MLCC |  | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | | 0603 | | | |
| 0805 |
| 1206 |
| 1210 |
| 1 pF | 18 nF |
| VJ....W1BC C0G (NP0) Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | | | 10 | 0.5 pF | 3.3 µF |
| 100 |
| 16 |
| 25 |
| 50 |
| VJ....W1BC High-Q Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for High-Q Commodity Applications | | | | 0.5 pF | 3.3 nF |
| VJ....W1BC X5R Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | | | | 47 nF | 22 µF |
| VJ....W1BC X7R Dielectric |  | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | | | 10 | 100 pF | 4.7 µF |
| 100 | 470 pF | 0.22 µF |
| 16 | 100 pF | 4.7 µF |
| 25 | 2.2 µF |
| 50 | 1 µF |
| VJ....W1BC Y5V DIELECTRIC |  | Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications | | | | 10 nF | 22 µF |
| VJ0201...W1BC Ultra Small Series |  | Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications | | | | | |
| VJ0508/VJ0612 |  | Surface Mount Multilayer Ceramic Chip Capacitors for Low Inductance | | | 10 | 220 pF | 0.1 µF |
| 16 | 0.33 µF |
| 25 |
| 50 | 8.2 nF | 0.15 µF |
| VJ06C4...W1BC Chip Array |  | Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications | | | | | |
| Series | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |