|
|
|
|
| Capacitors: Surface Mount - High Reliability |
| Type | Capacitors, Fixed |
| Technology | Tantalum, Solid |
| Mounting | Surface Mount |
| Brand | Vishay Sprague |
|
| Series | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| T83 |  | Solid Tantalum Surface Mount Tantamount(r), Molded Case, Hi-Rel COTS | 3216-18 | 20 | 0.47 µF | 4.7 µF |
| 7343-43 | 4 | 330 µF | 330 µF |
| 3216-18 | 16 | 0.68 µF | 10 µF |
| 7343-31 | 63 | 4.7 µF | 4.7 µF |
| 3528-21 | 25 | 0.68 µF | 10 µF |
| 3216-18 | 10 | 1 µF | 22 µF |
| 50 | 0.1 µF | 0.15 µF |
| 3528-21 | 20 | 1.5 µF | 10 µF |
| 3216-18 | 6.3 | 22 µF |
| 35 | 0.1 µF | 1 µF |
| 3528-21 | 16 | 2.2 µF | 33 µF |
| 3216-18 | 4 |
| 7343-43 | 63 | 10 µF | 10 µF |
| 6032-28 | 25 | 2.2 µF | 15 µF |
| 3528-21 | 10 | 3.3 µF | 47 µF |
| 50 | 0.15 µF | 1 µF |
| 6032-28 | 20 | 4.7 µF | 22 µF |
| 3528-21 | 6.3 | 100 µF |
| 35 | 0.47 µF | 3.3 µF |
| 6032-28 | 16 | 6.8 µF | 47 µF |
| 4 | 33 µF |
| 7343-31 | 25 | 6.8 µF |
| 6032-28 | 10 | 10 µF | 100 µF |
| 50 | 0.47 µF | 2.2 µF |
| 7343-31 | 20 | 15 µF | 68 µF |
| 6032-28 | 6.3 | 220 µF |
| 35 | 1.5 µF | 10 µF |
| 7343-31 | 16 | 22 µF | 100 µF |
| 3528-21 | 4 | 6.8 µF |
| 7343-43 | 25 | 33 µF | 47 µF |
| 7343-31 | 10 | 220 µF |
| 50 | 1.5 µF | 4.7 µF |
| 7343-43 | 20 | 47 µF | 100 µF |
| 7343-31 | 6.3 | 220 µF |
| 35 | 4.7 µF | 22 µF |
| 7343-43 | 16 | 100 µF | 150 µF |
| 7343-31 | 4 | 68 µF |
| 7343-43 | 10 | 220 µF | 470 µF |
| 50 | 6.8 µF | 10 µF |
| 3216-18 | 25 | 0.33 µF | 2.2 µF |
| 7343-43 | 6.3 | 150 µF | 330 µF |
| 35 | 22 µF | 22 µF |
| T96 |  | Tantamount(r) Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | | 50 | 10 µF | 15 µF |
| 4 | 330 µF | 330 µF |
| 16 | 68 µF |
| 20 | 47 µF | 150 µF |
| 25 | 33 µF | 68 µF |
| 22 µF | 680 µF |
| T97 |  | Solid Tantalum Chip Capacitors Tantamount(r), Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | | 4 | pF | 1500 µF |
| 220 µF |
| 6.3 | 680 µF |
| 10 | 330 µF | 1000 µF |
| 16 | 220 µF | 470 µF |
| 50 | 22 µF | 47 µF |
| T98 |  | Tantamount(r) Low ESR, HI-Rel COTS, Built in Fuse Conformal Coated | | | 22 µF | 680 µF |
| 4 | 470 µF | 1500 µF |
| 16 | | 220 µF |
| 50 | 22 µF | 47 µF |
| TH3 |  | Solid Tantalum Surface Mount Capacitors Tantamount(r) Molded Case, High Temperature | | 50 | 1 µF | 10 µF |
| 10 | 2.2 µF | 220 µF |
| 16 | 1 µF | 100 µF |
| 20 | 68 µF |
| 25 | 0.47 µF | 47 µF |
| 35 | 0.33 µF | 22 µF |
| 6.3 | 10 µF | 68 µF |
| TM8 |  | Solid Tantalum Chip Capacitors MICROTAN™ High Reliability, Low DCL, Leadframeless Molded | | 10 | 1 µF | 47 µF |
| 16 | 10 µF |
| 20 | 3.3 µF |
| 25 | 7.5 µF |
| 40 | 1 µF |
| 6.3 | 10 µF | 15 µF |
| TP3 |  | Solid Tantalum Surface Mount Capacitors Tantamount(r) Molded Case, High Performance | 3528-21 | 50 | pF | 1 µF |
| 20 | 15 µF |
| 3216-18 | 6.3 | 33 µF |
| 3528-21 | 35 | 4.7 µF |
| 16 | 22 µF |
| 6032-28 | 25 |
| 3528-21 | 10 | 4.7 µF | 47 µF |
| 6032-28 | 50 | pF | 3.3 µF |
| 20 | 4.7 µF | 33 µF |
| 3528-21 | 6.3 | 6.8 µF | 100 µF |
| 6032-28 | 16 | 47 µF |
| 7343-31 | 25 | 10 µF | 22 µF |
| 3216-18 | 4 | 4.7 µF | 4.7 µF |
| 6032-28 | 10 | 10 µF | 100 µF |
| 7343-31 | 50 | pF | 10 µF |
| 20 | 15 µF | 47 µF |
| 6032-28 | 6.3 | 22 µF | 100 µF |
| 7343-31 | 35 | 4.7 µF | 22 µF |
| 16 | 22 µF | 100 µF |
| 7343-43 | 25 | 47 µF | 47 µF |
| 3528-21 | 4 | 33 µF | 68 µF |
| 7343-31 | 10 | 220 µF |
| 7343-43 | 50 | 10 µF | 10 µF |
| 20 | 47 µF | 100 µF |
| 7343-31 | 6.3 | 330 µF |
| 7343-43 | 35 | 22 µF | 22 µF |
| 16 | 100 µF | 220 µF |
| 3216-18 | 35 | pF | 1 µF |
| 6032-28 | 4 | 33 µF | 68 µF |
| 7343-43 | 10 | 150 µF | 220 µF |
| 3216-18 | 25 | pF | 2.2 µF |
| 7343-43 | 6.3 | 220 µF | 470 µF |
| 3216-18 | 50 | 0.1 µF | 0.22 µF |
| 20 | pF | 4.7 µF |
| 6032-28 | 35 | 10 µF |
| 3216-18 | 16 |
| 3528-21 | 25 | 4.7 µF |
| 3216-18 | 10 | 22 µF |
| Series | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |