Searching . . .

Related press releases

December 05, 2011

Vishay Intertechnology’s New HI-TMP® TANTAMOUNT® Surface-Mount Solid Molded Tantalum Chip Capacitors Offer High-Temperature Capabilities to + 175 °C in Three Standard Case Sizes

May 02, 2011

Vishay Intertechnology Announces New W Case Size for High-Capacitance, High-Voltage, Low-ESR TR3 Molded Tantalum Chip Capacitor

April 07, 2011

Vishay Intertechnology’s New Series of HI TMP® TANTAMOUNT® Surface-Mount Solid Tantalum Chip Capacitors is Industry’s First to Feature 10 µF Capacitance at 12 V or 21 V and 500 Hours of Continuous Operation at + 200 °C

March 29, 2011

Vishay Intertechnology’s T97 and 597D Solid Tantalum Chip Capacitors and SiR880DP ThunderFET® 80 V N-Channel Power MOSFET Named as Design News Golden Mousetrap Best Product Finalists

March 16, 2011

Vishay’s New T86 Series of Surface-Mount Hi-Rel COTS TANTAMOUNT® Solid Tantalum Chip Capacitors Features Weibull Grading, Low-ESR Option Down to 0.25Ω, and Built-In Fuses in Three Molded Case Sizes

December 06, 2010

Vishay Releases New Series of Application-Specific Pulse Capacitors for Wireless Modems with Industry-High Capacitance to 2200 µF in Three Case Sizes

November 29, 2010

Vishay Intertechnology Wins EDN China Innovation Best Product Award in the Passive Components and Sensors Category for 75 V TANTAMOUNT® Solid Tantalum Chip Capacitors

July 08, 2010

Vishay Extends TANTAMOUNT® Hi-Rel COTS T97 and Industrial-Grade 597D Series to Offer Industry’s First Solid Tantalum Chip Capacitors With 75-V Rating

April 29, 2010

Vishay’s TANTAMOUNT® CWR06 and CWR16 Solid Tantalum Chip Capacitors Now Available with MIL-PRF-55365 “T”-Level Failure Rate for Space-Level Applications

January 27, 2010

Vishay’s New TF3 TANTAMOUNT® Low-ESR Solid Tantalum Chip Capacitors in Three Molded Case Sizes Feature Built-In Fuse for Safety-Critical Applications

December 09, 2009

Vishay’s New 94SVPD Series of Aluminum Solid Capacitors With Conductive Polymer Features High Voltages to 35 V, High-Temperature Operation to +125 °C, and Rated Ripple Currents to 3.8 A

September 02, 2009

Vishay Releases TANTAMOUNT® Solid Tantalum Chip Capacitors in Hi-Rel COTS, Low-ESR, and Standard Industrial Grade Versions With Industry’s Highest 63-V Rating in D and E Case Sizes

April 22, 2009

Vishay Releases Industry’s First Wet Tantalum Capacitors in True Surface-Mountable, Molded Package

December 03, 2008

Vishay’s TR8 MicroTan™ Tantalum Chip Capacitor Named as Winner of EDN China’s Annual Innovation Award In Passive Component, Connector, and Sensor Category

November 05, 2008

Vishay Releases New ECL Series of SMD Aluminum Capacitors With Z as Low as 90 mΩ, High Capacitance Values up to 1500 μF, and High Ripple Currents to 670 mA

August 08, 2008

Vishay Extends Hi-Rel COTS T97 Series to Offer Industry’s First Solid Tantalum Chip Capacitor With 63-V Rating and 22-μF Capacitance

May 14, 2008

Vishay Releases New TR8 Series of Molded MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in 0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for the 0603 Case Size

June 22, 2007

Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes

August 25, 2006

Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω

July 28, 2006

Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

June 21, 2006

Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes

November 11, 2005

Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A

October 14, 2005

Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 μF and 33 μF

October 31, 2003

Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 μF Capacitance in 2 mm Case Height, 3300 μF in 2.5 mm Case Height

December 16, 2002

New Tantalum Chip Capacitor Combines Capacitance of 1500 μF with ESR Values of 13 mΩ

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links