|
|
December 15,
2011
|
 |
Vishay Intertechnology Increases Minimum Capacitance of VJ HVArc Guard® Surface-Mount X7R MLCCs up to 470 pF
|
|
December 07,
2011
|
 |
Vishay Intertechnology Launches New Surface-Mount RF Capacitors With Industry’s Highest SRF for Applications at Frequencies
up to 20 GHz
|
|
December 05,
2011
|
 |
Vishay Intertechnology’s New HI-TMP® TANTAMOUNT® Surface-Mount Solid Molded Tantalum Chip Capacitors Offer High-Temperature
Capabilities to + 175 °C in Three Standard Case Sizes
|
|
November 21,
2011
|
 |
Vishay Intertechnology Announces New Shorter Lead Times for CDR MIL-Qualified MLCCs for Military and Aerospace Applications
|
|
November 17,
2011
|
 |
Vishay Intertechnology Introduces New Surface-Mount MLCC Featuring Integrated Resistor for Rapid Discharge
|
|
September 26,
2011
|
 |
Vishay Intertechnology’s VJ Automotive Series Surface-Mount MLCCs Available With Polymer Terminations to Reduce Failures Related
to Board-Flex Cracking
|
|
May 02,
2011
|
 |
Vishay Intertechnology Announces New W Case Size for High-Capacitance, High-Voltage, Low-ESR TR3 Molded Tantalum Chip Capacitor
|
|
April 07,
2011
|
 |
Vishay Intertechnology’s New Series of HI TMP® TANTAMOUNT® Surface-Mount Solid Tantalum Chip Capacitors is Industry’s First
to Feature 10 µF Capacitance at 12 V or 21 V and 500 Hours of Continuous Operation at + 200 °C
|
|
March 29,
2011
|
 |
Vishay Intertechnology’s T97 and 597D Solid Tantalum Chip Capacitors and SiR880DP ThunderFET® 80 V N-Channel Power MOSFET
Named as Design News Golden Mousetrap Best Product Finalists
|
|
March 16,
2011
|
 |
Vishay’s New T86 Series of Surface-Mount Hi-Rel COTS TANTAMOUNT® Solid Tantalum Chip Capacitors Features Weibull Grading,
Low-ESR Option Down to 0.25Ω, and Built-In Fuses in Three Molded Case Sizes
|
|
December 06,
2010
|
 |
Vishay Releases New Series of Application-Specific Pulse Capacitors for Wireless Modems with Industry-High Capacitance to
2200 µF in Three Case Sizes
|
|
November 29,
2010
|
 |
Vishay Intertechnology Wins EDN China Innovation Best Product Award in the Passive Components and Sensors Category for 75
V TANTAMOUNT® Solid Tantalum Chip Capacitors
|
|
September 30,
2010
|
 |
Vishay Intertechnology’s TM8 Series of MicroTan® High-Reliability Solid Tantalum Chip Capacitors Features Very Low DCL Down
to 200 nA in Seven Compact Case Sizes
|
|
September 16,
2010
|
 |
Vishay Releases Industry’s First Surface-Mount Aluminum Capacitors to Combine Low Impedance Down to 0.035 Ω With High Ripple
Current to 1.75 A, While Meeting IPC/JEDEC J-STD-020 Soldering Standard
|
|
July 29,
2010
|
 |
Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020
Soldering Guidelines
|
|
July 08,
2010
|
 |
Vishay Extends TANTAMOUNT® Hi-Rel COTS T97 and Industrial-Grade 597D Series to Offer Industry’s First Solid Tantalum Chip
Capacitors With 75-V Rating
|
|
April 29,
2010
|
 |
Vishay’s TANTAMOUNT® CWR06 and CWR16 Solid Tantalum Chip Capacitors Now Available with MIL-PRF-55365 “T”-Level Failure Rate
for Space-Level Applications
|
|
January 27,
2010
|
 |
Vishay’s New TF3 TANTAMOUNT® Low-ESR Solid Tantalum Chip Capacitors in Three Molded Case Sizes Feature Built-In Fuse for Safety-Critical
Applications
|
|
December 09,
2009
|
 |
Vishay’s New 94SVPD Series of Aluminum Solid Capacitors With Conductive Polymer Features High Voltages to 35 V, High-Temperature
Operation to +125 °C, and Rated Ripple Currents to 3.8 A
|
|
September 02,
2009
|
 |
Vishay Releases TANTAMOUNT® Solid Tantalum Chip Capacitors in Hi-Rel COTS, Low-ESR, and Standard Industrial Grade Versions
With Industry’s Highest 63-V Rating in D and E Case Sizes
|
|
April 22,
2009
|
 |
Vishay Releases Industry’s First Wet Tantalum Capacitors in True Surface-Mountable, Molded Package
|
|
December 03,
2008
|
 |
Vishay’s TR8 MicroTan™ Tantalum Chip Capacitor Named as Winner of EDN China’s Annual Innovation Award In Passive Component,
Connector, and Sensor Category
|
|
November 05,
2008
|
 |
Vishay Releases New ECL Series of SMD Aluminum Capacitors With Z as Low as 90 mΩ, High Capacitance Values up to 1500 μF, and
High Ripple Currents to 670 mA
|
|
September 19,
2008
|
 |
Vishay’s VJ HVArc Guard® Surface-Mount X7R MLCCs Now Available With Optional Polymer Terminations to Reduce Failure Related
to Mechanical Cracking
|
|
August 15,
2008
|
 |
Vishay Extends 298D MicroTan™ Series With Industry’s First Solid Tantalum Chip Capacitors to Offer 10 μF-4 V CV Rating in
Molded 0402 Case Size
|
|
August 08,
2008
|
 |
Vishay Extends Hi-Rel COTS T97 Series to Offer Industry’s First Solid Tantalum Chip Capacitor With 63-V Rating and 22-μF Capacitance
|
|
August 01,
2008
|
 |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to 1000 μF, High Ripple Currents
to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
July 09,
2008
|
 |
Vishay Extends 150 CRZ Series of SMD Aluminum Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values up to 2200 μF, and
Ripple Currents to 1007 mA at +105 °C
|
|
May 14,
2008
|
 |
Vishay Releases New TR8 Series of Molded MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in 0805 Case Size, and Industry’s
Lowest ESR of 1.5 Ω for the 0603 Case Size
|
|
August 08,
2007
|
 |
Vishay Extends 298D MicroTan™ Series with Industry's First Solid Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in
Molded 0805 Case Size
|
|
June 22,
2007
|
 |
Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low
ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes
|
|
February 16,
2007
|
 |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to
1000 μF
|
|
August 25,
2006
|
 |
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR
Values Down to 0.055 Ω
|
|
July 28,
2006
|
 |
Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case
Sizes
|
|
June 21,
2006
|
 |
Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of
Five Standard Case Sizes
|
|
May 17,
2006
|
 |
Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic
Applications
|
|
April 26,
2006
|
 |
Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free,
Surface-Mount Package
|
|
April 26,
2006
|
 |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
November 30,
2005
|
 |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values
from 0.47 μF to 470 μF, Voltage Ratings from 6.3 V to 50 V
|
|
November 11,
2005
|
 |
Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A
|
|
October 14,
2005
|
 |
Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 μF and
33 μF
|
|
October 31,
2003
|
 |
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 μF Capacitance in 2 mm Case Height,
3300 μF in 2.5 mm Case Height
|
|
December 16,
2002
|
 |
New Tantalum Chip Capacitor Combines Capacitance of 1500 μF with ESR Values of 13 mΩ
|
|
March 16,
2001
|
 |
New Vishay MLCCs Are First On Market With X8R Dielectric, Maximum 150°C Rating
|
 |