MENU

Capacitors - Surface Mount - Wire Bondable


Capacitors - Surface Mount - Wire Bondable
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Binary MOS Capacitors Wire Bondable 100.0 0.25 pF 8 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Binary MOS Capacitors Wire Bondable 75.0 1 pF 48 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 65.0 360 pF 1000 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 140.0 150 pF 510 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 150.0 33 pF 100 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 190.0 56 pF 220 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 200.0 0.5 pF 51 pF