Capacitors - Leaded/Through-hole
Related Information
|
Series
|
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 13 | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 20.8 | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 3.9 | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 32.5 | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 45.5 | 0.1 µF | 47 µF | |
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 65 | 0.1 µF | 22 µF | |
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 7.8 | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 10 | 0.47 µF | 220 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 15 | 1 µF | 150 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 2 | 2.2 nF | 100 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 20 | 0.68 µF | 100 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 25 | 0.47 µF | 68 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 3 | 1.5 µF | 100 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 35 | 0.33 µF | 1.5 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 4 | 1 µF | 470 µF | |
| Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar | Through Hole | 6 | 0.68 µF | 330 µF |