VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Tantalum>Military Qualified (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (20):
  Application Note (1)
  FAQ (1)
  Selector Guide (2)
  Technical Note (13)
  Promotional Material (3)
Capacitors: Tantalum - Military Qualified
BrandsVishay, Vishay Sprague

All 6 datasheets shown.
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
CWR11infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, MilitarySurface Mount10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
35 0.1 µF 6.8 µF
4 2.2 µF 100 µF
50 0.1 µF 4.7 µF
6 1.5 µF 68 µF
CWR16infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 QualifiedSurface Mount10 2.2 µF 220 µF
15 1 µF 100 µF
20 0.68 µF 47 µF
25 0.47 µF 33 µF
35 0.33 µF 15 µF
4 3.3 µF 330 µF
6
M39003/01/03/09infoCapacitors, FixedTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23Through Hole10 3.9 µF 560 µF
100 56 nF 6.8 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
35 1.8 µF 68 µF
50 56 nF 39 µF
6 5.6 µF 1000 µF
75 0.1 µF 15 µF
CWR06infoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 QualifiedSurface Mount10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
35 0.22 µF 6.8 µF
4 2.2 µF 100 µF
50 0.1 µF 4.7 µF
6 1.5 µF 68 µF
M39006/09/21/22/25/30/31infoCapacitors, FixedTantalum, WetWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
STinfoCapacitors, FixedTantalum, WetThrough Hole 10 µF 93026 µF
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account