Capacitors - Tantalum - High Temperature
Latest Press Release
-
- Vishay Intertechnology’s New HI-TMP® TANTAMOUNT® Surface-Mount Solid Molded Tantalum Chip Capacitors Offer High-Temperature Capabilities to + 175 °C in Three Standard Case Sizes December 05, 2011
- Vishay Intertechnology’s New Series of HI TMP® TANTAMOUNT® Surface-Mount Solid Tantalum Chip Capacitors is Industry’s First to Feature 10 µF Capacitance at 12 V or 21 V and 500 Hours of Continuous Operation at + 200 °C April 07, 2011
All Capacitors press releases
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Case (EIA & Mil)
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 10 | 20 µF | 750 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 100 | 2.2 µF | 86 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 125 | 1.7 µF | 56 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 15 | 15 µF | 540 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 25 | 10 µF | 350 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 30 | 8 µF | 300 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 35 | 15 µF | 270 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 50 | 5 µF | 160 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 6 | 30 µF | 1.2 mF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 60 | 4 µF | 140 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 75 | 3.5 µF | 110 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation | Axial | 8 | 25 µF | 850 µF | |||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 13 | 220 µF | ||||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 20.8 | 68 µF | ||||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 3.9 | 330 µF | ||||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 32.5 | 68 µF | ||||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 45.5 | 0.1 µF | 47 µF | |||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 65 | 0.1 µF | 22 µF | |||
| Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 7.8 | 330 µF | ||||
| Capacitors, Fixed | Resin-Coated, Radial-Lead Tantalum Capacitors | Radial | 0.10 µF | 330 µF | |||||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 10 | 2.2 µ F | 220 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 16 | 1.0 µ F | 100 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 20 | 1.0 µ F | 68 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 25 | 0.47 µ F | 47 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 35 | 0.33 µ F | 22 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 50 | 1.0 µ F | 10 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 6.3 | 10 µ F | 100 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 10 | 10 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 16 | 10 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 6.3 | 10 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | HI-TMP® Solid Tantalum Surface Mount Tantamount®, Molded Case, - 55 °C to + 200 °C, Very High Temperature | Surface Mount | See datasheet | 21 | 10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 10 | 50 µF | 100 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 12 | 580 µF | 2.2 mF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 18 | 35 µF | 1.8 mF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 180 | 2.0 µF | 230 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 20 | 28 µF | 200 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 270 | 2.5 µF | 150 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 30 | 20 µF | 1.3 mF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 35 | 20 µF | 60 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 360 | 2.0 µF | 30 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 40 | 190 µF | 1 mF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 450 | 5.0 µF | 25 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 50 | 900 µF | 900 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 540 | 4.0 µF | 20 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 60 | 12 µF | 750 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 630 | 3.5 µF | 18 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 8 | 70 µF | 140 µF | ||||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 90 | 8.0 µF | 450 µF |