Capacitors: Tantalum - Axial
Mounting Through Hole
Brands Vishay, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead 10 0.22 µF 220 µF
100 33 nF 10 µF
125 27 nF 2.2 µF
15 0.22 µF 150 µF
20 27 nF 100 µF
35 47 µF
50 56 nF 22 µF
6 0.22 µF 330 µF
60 0.1 µF 22 µF
75 33 nF 15 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case 10 2.2 µF 220 µF
15 1.5 µF 150 µF
2 0.12 µF 68 µF
20 1 µF 100 µF
25 0.47 µF 47 µF
35 0.1 µF
4 0.56 µF 180 µF
50 0.1 µF 18 µF
6 0.12 µF 330 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
35 8.2 µF 47 µF
50 5.6 µF 22 µF
6 150 µF 330 µF
CTS1, CTS13, 749DX Capacitors, Fixed Tantalum, Solid Hermetically Sealed, Axial-Lead, to CECC Specifications 0.1 µF 330 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 10 3.9 µF 560 µF
100 56 nF 6.8 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
35 1.8 µF 68 µF
50 56 nF 39 µF
6 5.6 µF 1000 µF
75 0.1 µF 15 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed 10 20 µF 1500 µF
100 2.5 µF 86 µF
125 1.7 µF 56 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 7 µF 560 µF
50 4.5 µF 330 µF
6 68 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 22 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 56 µF 680 µF
30 47 µF 560 µF
35 39 µF 370 µF
50 33 µF 330 µF
6 30 µF 2200 µF
60 27 µF 270 µF
68 180 µF 1800 µF
75 22 µF 220 µF
8 25 µF 850 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved 10 20 µF 1500 µF
100 4.7 µF 120 µF
125 3.6 µF 82 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
30 8 µF 680 µF
35 39 µF 560 µF
50 5 µF 390 µF
6 30 µF 2200 µF
60 4 µF 330 µF
75 6.8 µF 270 µF
8 25 µF 1800 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads 10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
30 6 µF 120 µF
35 4.7 µF 100 µF
50 4 µF 78 µF
6 15 µF 470 µF
60 3.3 µF 68 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
30 10 µF 120 µF
35 100 µF
50 6.8 µF 78 µF
6 47 µF 470 µF
60 4.7 µF 68 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current 100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal 10 330 µF 3300 µF
15 150 µF 2700 µF
6 470 µF 4700 µF
Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)