VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsPress Releases
All Capacitors press releases

August 15, 2008

Vishay Extends 298D MicroTan™ Series With Industry’s First Solid Tantalum Chip Capacitors to Offer 10 µF-4 V CV Rating in Molded 0402 Case Size

May 14, 2008

Vishay Releases New TR8 Series of Molded MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in 0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for the 0603 Case Size

August 08, 2007

Vishay Extends 298D MicroTan™ Series with Industry's First Solid Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case Size

August 25, 2006

Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω

July 28, 2006

Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

June 21, 2006

Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes

May 17, 2006

Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications

November 11, 2005

Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A

October 14, 2005

Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 µF and 33 µF

July 29, 2005

Vishay's New SuperTan® Extended-Range Capacitors Offer Industry-High 6000 Microfarad Capacitance in Standard T4 Package

October 31, 2003

Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height

March 20, 2002

New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes

June 08, 2001

New Vishay Tantamount® Tantalum Chip Capacitor Sets Industry Standard for ESR Rating

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account