Capacitors - Tantalum - High Reliability
Latest Press Release
-
- Vishay Intertechnology’s New T16 Series of Tantalum-Cased Wet Tantalum Capacitors for Avionics and Aerospace Applications Features Glass-to-Tantalum Hermetic Seals, 1.5 V Reverse Voltage Capability, and Enhanced Vibration and Thermal Shock Capabilities May 16, 2011
- Vishay Intertechnology’s T97 and 597D Solid Tantalum Chip Capacitors and SiR880DP ThunderFET® 80 V N-Channel Power MOSFET Named as Design News Golden Mousetrap Best Product Finalists March 29, 2011
All Capacitors press releases
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Case (EIA & Mil)
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C | Through Hole | 100 | 220 µF | 220 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C | Through Hole | 125 | 150 µF | 150 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C | Through Hole | 50 | 680 µF | 680 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C | Through Hole | 60 | 560 µF | 560 µF | |||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C | Through Hole | 75 | 470 µF | 470 µF | |||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 10 | 1.0 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 16 | 0.68 µF | 150 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 20 | 0.47 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 25 | 0.33 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 35 | 0.10 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 4 | 2.2 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 50 | 0.10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 6 | 1.5 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS | Surface Mount | See datasheet | 63 | 4.7 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 10 | 10 µ F | 220 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 16 | 6.8 µ F | 150 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 20 | 4.7 µ F | 68 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 25 | 2.2 µ F | 33 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 35 | 1.5 µ F | 22 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 4 | 68 µ F | 470 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 50 | 0.47 µ F | 6.8 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Tantamount®, Molded Case, Hi-Rel COTS, Low ESR, Built-In-Fuse | Surface Mount | See datasheet | 6.3 | 15 µ F | 330 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 10 | 3.3 µ F | 680 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 16 | 2.2 µ F | 330 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 20 | 1.5 µ F | 150 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 25 | 0.68 µ F | 100 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 35 | 0.15 µ F | 47 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 4 | 6.8 µ F | 330 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 50 | 4.7 µ F | 22 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount®, High-Rel COTS, Conformal Coated | Surface Mount | See datasheet | 6.3 | 4.7 µ F | 680 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 10 | 100 µF | 680 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 16 | 68 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 20 | 47 µF | 150 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 25 | 33 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 35 | 15 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 4 | 330 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 50 | 10 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 6.3 | 180 µF | 680 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 10 | 330 µF | 1 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 16 | 220 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 20 | 220 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 25 | 68 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 35 | 47 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 4 | 470 µF | 1.5 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 50 | 15 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 6.3 | 330 µF | 1 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 63 | 10 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | See datasheet | 75 | 10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 10 | 330 µF | 680 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 16 | 220 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 20 | 220 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 25 | 68 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 35 | 47 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 4 | 470 µF | 1.5 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 50 | 47 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 6.3 | 470 µF | 1 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated | Surface Mount | See datasheet | 63 | 22 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 10 | 2.2 µ F | 220 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 16 | 1.0 µ F | 100 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 20 | 1.0 µ F | 68 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 25 | 0.47 µ F | 47 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 35 | 0.33 µ F | 22 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 50 | 1.0 µ F | 10 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature | Surface Mount | See datasheet | 6.3 | 10 µ F | 100 µ F | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 10 | 1.0 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 16 | 1.0 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 2 | 10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 20 | 1.0 µF | 7.5 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 25 | 1.0 µF | 4.7 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 40 | 1.0 µF | 1.0 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DCL, Leadframeless Molded | Surface Mount | See datasheet | 6.3 | 10 µF | 15 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 10 | 1.5 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 16 | 1.0 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 20 | 0.68 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 25 | 0.47 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 35 | 0.10 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 4 | 4.7 µF | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 50 | 0.10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | See datasheet | 6.3 | 2.2 µF | 470 µF |