VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsTantalum T83: Hi-Rel COTS Ta Chip Capacitors
Contact information for:
Distributors
Sales Representatives
Sales Offices

The Key Benefits:
• Provides high reliability and choice of standard and low-ESR values in five case sizes
• Offers capacitance voltage values not available in current military specifications
• Allows designers to reduce the size, weight, and component count of existing assemblies
• Provides designers with a high-reliability, screened capacitor that does not require a source control or customer drawing
• Option of low ESR values allows for more efficient filtering in critical dc-to-dc conversion applications
• High ripple current handling helps to ensure stable output voltages

The Key Applications:
• Microprocessor bulk energy storage and dc-to-dc conversion applications in avionics and military systems such as radar, missiles, and other weapons systems

The News:
T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level” Weibull Grading and Choice of Five Standard Case Sizes
Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of new T83 series Tantamount® solid tantalum chip capacitors, designed to provide high reliability and a choice of standard and low-ESR values in five different surface-mount case sizes.

Key Device Specifications:
• Capacitance range of 0.1 µF to 330 µF and voltage range from 4 V to 50 V
• Optional low-ESR values down to 0.1 Ω at 25 °C and 100 kHz
• Capacitance tolerance of ± 20 % and ± 10 %
• Operating temperature range of -55 °C to +125 °C
• SnPb terminations are standard; lead (Pb)-free, RoHS-compliant 100 % tin and gold terminations are available on request
• Weibull grading and surge-current test options per MIL-PRF-55365 are available
• Compatible with high-volume automatic pick and place equipment

The Perspective:
Their extended capacitance/voltage values—coupled with reliability, surge current, and ESR options—make the T83 tantalum capacitors a flexible solution for a wide variety of application and performance requirements. The T83 capacitors will additionally help to reduce the size and weight of end products by virtue of their small case sizes and by enabling designs that require fewer components.

Availability:
Samples and production quantities of the new T83 solid tantalum chip capacitors are available now, with lead times of 8 to 10 weeks for larger orders.

Tantamount is a registered trademark of Vishay Intertechnology, Inc.

Datasheet

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account