New
TANTAMOUNT® T97 63-V Solid Tantalum Chip
Capacitor |
The Key Benefits:
- Industry's first solid tantalum chip capacitor to offer a 63-V
rating
- Allows designers to meet derating requirements in +28-V
applications
- 22-µF capacitance at this rating
- Offered in a surface mount "F" case package
- Dual anode construction ensures the lowest ESR in its
class
- Combines the flexibility and convenience of a commercial
product with the reliability needed in demanding applications
- Offers high-reliability screening options including Weibull
grading, and surge current testing options in accordance with
MIL-PRF-55365
- Features a wide array of ratings not found in available MIL
specifications
The Key Applications:
- DC/DC converters and power distribution in weapons and radar
systems, avionics, and space-based electronics
- T97 Hi-Rel series ratings are also available in a commercial
version (597D series)
The News:
Vishay Extends Hi-Rel COTS T97 Series to Offer
Industry's First Solid Tantalum Chip Capacitor With 63-V Rating and
22-µF
Capacitance
Vishay Intertechnology, Inc. (NYSE: VSH) announces
that it has extended its TANTAMOUNT® Hi-Rel COTS T97
series
to offer the industry's first solid tantalum chip capacitor with a 63-V
rating to meet derating requirements in +28-V power supply designs.
- Designed for safety-critical applications such as those found
in the military and aerospace industries
- Features the required reliability and surge screening options
necessary to ensure performance in Hi-Rel applications while still
maintaining a maximum capacitance-voltage product
- T97 Hi-Rel series ratings are also available in a commercial
version, the 597D series
Key Device Specifications:
- New "F" case device:
- 20-V to 63-V rating
- 22-µF to 330-µF capacitance
- T97 Series:
- Capacitance range of 15 µF to 1500 µF
- Voltage range from 4 V to 63 V
- ESR from 0.015 Ω to 0.30 Ω at +25 °C and 100
kHz
- Temperature range of −55 °C to +85 °C, +125
°C with voltage
derating
The Perspective:
Lacking alternatives for +28-V applications, until now
designers have been forced to rely on 50-V tantalum capacitors, which
exceed standard derating requirements (both military and
best-commercial-practices) of 50 % rated voltage. With a 63-V rating and
capacitance of 22 µF, the new TANTAMOUNT® Hi-Rel COTS
T97
device in the "F" case size solves this long-standing issue by allowing
designers to incorporate solid surface-mount tantalum capacitors into
their +28-V power supply designs while fully complying with derating
requirements.
Availability:
Samples and production quantities of the new 63-V T97
are available now, with lead times of 7 to 10 weeks, depending on the
level of reliability screening requested.
TANTAMOUNT is a registered trademark of Vishay
Intertechnology, Inc.
Link to product page (www.vishay.com/ppg?40092)