VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsTantalum T97: Hi-Rel COTS Ta Chip Capacitors
Contact information for:
Distributors
Sales Representatives
Sales Offices

New Tantamount® Hi-Rel COTS T97 Series Solid Tantalum Chip Capacitors

The Key Benefits:

  • Dual anode construction ensures ultra-low ESR
  • Feature standardized reliability and surge screening options necessary to ensure performance in Hi-Rel applications
  • Wide array of ratings, not found in available MIL specifications, provide the flexibility and convenience of a commercial product without costly, time-consuming specification development
  • Offer standard SnPb terminations, with 100% tin terminations available

The Key Applications:

  • Safety-critical military, aerospace, and medical applications, including weapons and radar systems, avionics, space-based electronics, and medical instrumentation

The News:

Vishay's T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Variety of Cases

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of new Tantamount® Hi-Rel COTS T97 series solid tantalum chip capacitors, designed to provide high-reliability screening and surge current testing options with extremely low ESR performance.

  • Offer high-reliability screening options including Weibull grading
  • Feature surge current testing options in accordance with MIL-PRF-55365
  • Maximum capacitance-voltage in a variety of cases
  • SnPb terminations standard, with 100 % tin terminations available

Key Device Specifications:

  • Temperature range of −55 °C to +125 °C
  • Capacitance range of 22 µF to 1500 µF and a voltage range from 4 V to 50 V
  • Capacitance tolerance of ±20 % and ±10 %
  • SnPb terminations standard, with 100 % tin terminations available
  • ESR values range from 0.015 Ω to 0.17 Ω at +25 °C and 100 kHz

The Perspective:

Featuring the lowest ESR in their class, Vishay's new T97 solid tantalum chip capacitors offer designers a wide array of ratings not found in available MIL specifications, while providing the required reliability and surge screening options necessary to ensure performance in Hi-Rel applications.

Availability:

Samples and production quantities of the new T97 solid tantalum chip capacitors are available now, with lead times of 8 to 10 weeks for larger orders.

TANTAMOUNT is a registered trademark of Vishay Intertechnology, Inc

T97 Product Page

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account