VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsTantalum New TH3 High-Temperature Solid Tantalum Chip Capacitors
Contact information for:
Distributors
Sales Representatives
Sales Offices

The Key Benefits:
     Provide high reliability with high-temperature capabilities of 150 °C with 50 % voltage derating
     Higher temperature capabilities than the industry-standard 125 °C provide designers with a less expensive option for high-temperature applications
     Molded case available in five case codes
     RoHS-compliant tin or gold terminations are standard, and SnPb terminations are available
     Compatible with high-volume automatic pick-and-place equipment

The Key Applications:
     High-temperature automotive uses, including under-hood and on-engine applications such as engine control, fuel injection systems, steer-by-wire, diesel ignition control, and transmission control
     Sensor applications such as tire pressure monitoring and temperature control
     Industrial applications related to the control of high-temperature materials
     Oil exploration sensing systems

The News:

TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of new TH3 molded solid tantalum chip capacitors, designed to provide high reliability with high-temperature capabilities of 150 °C with 50 % voltage derating.

Key Device Specifications:
     Maximum operating temperature of 150 °C with 50 % voltage derating
     Capacitance range of 0.33 μF to 100 μF and voltage range from 10 V to 50 V
     Capacitance tolerance of ±20 % and ±10 %
     RoHS-compliant tin or gold terminations standard, and Sn/Pb terminations available
     Molded case available in five case codes
     Compatible with high-volume automatic pick-and-place equipment

The Perspective: Vishay’s new TH3 solid tantalum chip capacitors provide high reliability and high-temperature capabilities up to 150 °C, making them a less expensive solution for a wide variety of applications with high-temperature requirements.

Availability: Samples and production quantities of the new TH3 solid tantalum chip capacitors are available now, with lead times of 8 to 10 weeks for larger orders.

Datasheet

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account