|
HE3 Wet Tantalum High-Energy Capacitor
- Capacitance range: 1100 µF to 72000 µF
- Low ESR: 0.035 Ω
- Utilizes proven SuperTan® hybrid technology
- Applications include: energy-storage and pulse-power
applications in high-reliability avionics and military devices
More info > Datasheet
|
|
|
| Capacitors: Tantalum - Wet |
| Type | Capacitors, Fixed |
| Brands | Vishay, Vishay Sprague, Vishay Tansitor |
|
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |
| 109D |  | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed | Through Hole | 10 | 20 µF | 1500 µF |
| 100 | 2.5 µF | 86 µF |
| 125 | 1.7 µF | 56 µF |
| 15 | 15 µF | 1000 µF |
| 25 | 10 µF | 680 µF |
| 30 | 7 µF | 560 µF |
| 50 | 4.5 µF | 330 µF |
| 6 | 68 µF | 2200 µF |
| 60 | 4 µF | 270 µF |
| 75 | 3.5 µF | 220 µF |
| 8 | 22 µF | 680 µF |
| | |
| 134D |  | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55?C to + 200?C operation | Through Hole | 100 | 15 µF | 220 µF |
| 125 | 10 µF | 150 µF |
| 50 | 68 µF | 680 µF |
| 60 | 47 µF | 560 µF |
| 75 | 33 µF | 470 µF |
| 135D |  | Tantalum, Wet | Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation | Through Hole | 10 | 20 µF | 1500 µF |
| 100 | 2.5 µF | 120 µF |
| 125 | 1.7 µF | 82 µF |
| 15 | 15 µF | 1000 µF |
| 25 | 56 µF | 680 µF |
| 30 | 47 µF | 560 µF |
| 35 | 39 µF | 370 µF |
| 50 | 33 µF | 330 µF |
| 6 | 30 µF | 2200 µF |
| 60 | 27 µF | 270 µF |
| 68 | 180 µF | 1800 µF |
| 75 | 22 µF | 220 µF |
| 8 | 25 µF | 850 µF |
| | |
| 138D |  | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal | Through Hole | 10 | 20 µF | 750 µF |
| 100 | 2.5 µF | 86 µF |
| 125 | 1.7 µF | 56 µF |
| 15 | 15 µF | 540 µF |
| 20 | 27 µF | 220 µF |
| 25 | 10 µF | 350 µF |
| 30 | 8 µF | 300 µF |
| 35 | 68 µF | 270 µF |
| 50 | 5 µF | 160 µF |
| 6 | 30 µF | 1200 µF |
| 60 | 4 µF | 140 µF |
| 75 | 3.5 µF | 110 µF |
| 8 | 25 µF | 850 µF |
| 200D,202D |  | Tantalum, Wet | Wet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor Assemblies | Through Hole | 10 | 4500 µF | 11000 µF |
| 100 | 170 µF | 1500 µF |
| 125 | 1000 µF |
| 15 | 960 µF | 10000 µF |
| 150 | 70 µF | 180 µF |
| 20 | 1300 µF | 8500 µF |
| 25 | 1100 µF | 7000 µF |
| 30 | 520 µF | 6000 µF |
| 35 | 720 µF | 13000 µF |
| 40 | 600 µF | 4000 µF |
| 50 | 400 µF | 3200 µF |
| 6 | 6600 µF | 15000 µF |
| 60 | 410 µF | 2700 µF |
| 75 | 270 µF | 2200 µF |
| 8 | 5400 µF | 14000 µF |
| 85 | 280 µF | 1800 µF |
| | |
| 211D |  | Tantalum, Wet | Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation | | 10 | 10 µF | 7500 µF |
| 100 | 540 µF | 1600 µF |
| 125 | 380 µF | 1400 µF |
| 150 | 70 µF | 550 µF |
| 30 | 1200 µF | 1800 µF |
| 50 | 700 µF | 5900 µF |
| 75 | 120 µF | 4000 µF |
| 735D, 735DE, CT79 (CECC 30202) |  | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Through Hole | 10 | 20 µF | 1800 µF |
| 100 | 4.7 µF | 100 µF |
| 125 | 2.7 µF | 82 µF |
| 15 | 15 µF | 1200 µF |
| 16 | 33 µF |
| 25 | 10 µF | 850 µF |
| 30 | 8 µF | 560 µF |
| 40 | 12 µF | 470 µF |
| 50 | 5 µF | 430 µF |
| 6 | 30 µF | 2200 µF |
| 6.3 | 68 µF |
| 60 | 4 µF | 330 µF |
| 63 | 8.2 µF |
| 75 | 3.5 µF | 250 µF |
| 8 | 25 µF | 850 µF |
| 80 | 6.8 µF | 100 µF |
| 738D, CT9 (CECC 30202-004) |  | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors | Through Hole | 10 | 39 µF | 820 µF |
| 100 | 4.7 µF | 82 µF |
| 125 | 3.3 µF | 56 µF |
| 16 | 27 µF | 560 µF |
| 25 | 18 µF | 390 µF |
| 30 | 15 µF | 270 µF |
| 40 | 12 µF | 220 µF |
| 50 | 10 µF | 180 µF |
| 6.3 | 68 µF | 1200 µF |
| 63 | 8.2 µF | 150 µF |
| 75 | 5.6 µF | 120 µF |
| 8 | 56 µF | 820 µF |
| 80 | 6.8 µF | 100 µF |
| 769D (CECC 30202-013) |  | Tantalum, Wet | Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved | Through Hole | 10 | 20 µF | 1500 µF |
| 100 | 4.7 µF | 120 µF |
| 125 | 3.6 µF | 82 µF |
| 15 | 15 µF | 1200 µF |
| 20 | 82 µF | 1000 µF |
| 25 | 10 µF | 820 µF |
| 30 | 8 µF | 680 µF |
| 35 | 39 µF | 560 µF |
| 50 | 5 µF | 390 µF |
| 6 | 30 µF | 2200 µF |
| 60 | 4 µF | 330 µF |
| 75 | 6.8 µF | 270 µF |
| 8 | 25 µF | 1800 µF |
| M39006/09/21/22/25/30/31 |  | Tantalum, Wet | Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 | Through Hole | 10 | 20 µF | 1500 µF |
| 100 | 2.5 µF | 120 µF |
| 125 | 1.7 µF | 82 µF |
| 15 | 15 µF | 1000 µF |
| 25 | 10 µF | 680 µF |
| 30 | 8 µF | 560 µF |
| 50 | 5 µF | 330 µF |
| 6 | 30 µF | 2200 µF |
| 60 | 4 µF | 270 µF |
| 75 | 3.5 µF | 220 µF |
| 8 | 25 µF | 1800 µF |
| MTP |  | Tantalum, Wet | Wet Tantalum Capacitors Subminiature, Axial Leads | Through Hole | 10 | 10 µF | 330 µF |
| 15 | 22 µF | 220 µF |
| 20 | 6.8 µF | 150 µF |
| 30 | 6 µF | 120 µF |
| 35 | 4.7 µF | 100 µF |
| 50 | 4 µF | 78 µF |
| 6 | 15 µF | 470 µF |
| 60 | 3.3 µF | 68 µF |
| MTPH |  | Tantalum, Wet | Wet Tantalum Capacitors | Through Hole | 10 | 33 µF | 330 µF |
| 15 | 22 µF | 220 µF |
| 20 | 15 µF | 150 µF |
| 30 | 10 µF | 120 µF |
| 35 | 100 µF |
| 50 | 6.8 µF | 78 µF |
| 6 | 47 µF | 470 µF |
| 60 | 4.7 µF | 68 µF |
| ST |  | Tantalum, Wet | | Through Hole | | 10 µF | 93026 µF |
| STA |  | Tantalum, Wet | Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 10 | 330 µF | 3300 µF |
| 15 | 150 µF | 2700 µF |
| 6 | 470 µF | 4700 µF |
| XTH-K-L-M-V |  | Tantalum, Wet | Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed | Through Hole | 10 | 50 µF | 100 µF |
| 12 | 580 µF | 2200 µF |
| 18 | 35 µF | 1800 µF |
| 180 | 2 µF | 230 µF |
| 20 | 28 µF | 200 µF |
| 270 | 2.5 µF | 150 µF |
| 30 | 20 µF | 1300 µF |
| 35 | 60 µF |
| 360 | 2 µF | 30 µF |
| 40 | 190 µF | 1000 µF |
| 450 | 5 µF | 25 µF |
| 50 | 900 µF | 900 µF |
| 540 | 4 µF | 20 µF |
| 60 | 12 µF | 750 µF |
| 630 | 3.5 µF | 18 µF |
| 8 | 70 µF | 140 µF |
| 90 | 8 µF | 450 µF |
| | |
| HE3 |  | | | Through Hole | | 12 µF | 8200 µF |
| STE |  | | | Through Hole | | 10 µF | 6000 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |