VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Through hole (288 datasheets)
Press Releases
Vishay’s HE3 Wet Tantalum High-Energy Capacitor
March 31, 2008
Vishay Releases New HE3 Wet Tantalum High-Energy Capacitor
July 09, 2007
All Capacitors press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (90):
  Application Note (1)
  Construction (3)
  FAQ (1)
  Instructions (1)
  Markings (2)
  Ordering Info (7)
  Quality Info (1)
  Reference Data (3)
  Selector Guide (6)
  Tape and Reel Info (1)
  Technical Note (43)
  Promotional Material (21)

MKT1820: High Temperature Metallized Polyester Film Capacitor

MKT1820
  • Temperature up to 125° C
  • RoHS-compliant
  • Voltage range: 63 to 1000 VDC
  • Pitch range: 10 to 27.5 mm
  • General purpose applications including interference suppression in low voltage applications

More info >     Datasheet

339 X2 Film Capacitor: New Interference Suppression X2 275 VAC

339 X2
  • Small size X2 metallized polypropylene film capacitor
  • RoHS-compliant
  • Extended range and low profile
  • Approvals: ENEC, UL1414, UL1283, CSA No.1, CSA No.8, and CQC; according to IEC 60384-14 (2nd edition) and EN132400 standards
  • Applications include: interference suppression: line-to-line filtering of the mains

More info >     Datasheet

MKP1840M: Miniaturized Metallized Polypropylene Film Capacitor

MKP-1841
  • Miniaturized with extensive voltage, pitch and capacitance ranges
  • Voltage range: from 250 to 2000 VDC
  • Pitch range: from 5 to 37.5 mm
  • Capacitance range: from 0.001 to 6.8 µF
  • RoHS-compliant
  • AC and Pulse applications include: high frequency and pulse operations.

More info >     Datasheet

 Start a customized parametric search or find a datasheet by using the links below.
Technologies
Aluminum (83)
Ceramic (63)
    Multilayer (5)
    Singlelayer (55)
    Ceramic RF Power (7)
Film (94)
    Polyester (53)
    Polypropylene (36)
    Polycarbonate (4)
Tantalum (36)
    Wet (17)
    Solid (19)
Mounting & Construction
Surface mount (3)
Through hole
    Radial (98)
    Axial (33)
Insulated Leads (1)
Screw Terminal (1)
Applications
Military Qualified (3)
RFI (AC Mains) (41)
DC (Film) (24)
Pulse-AC/Precision (Film) (13)
RF/Wireless Handheld (3)
Capacitance
below 1 nF (59)
1 nF to 100 nF (137)
101 nF to 10 µF (147)
10.1 µF to 1 mF (114)
above 1 mF (64)
Voltages (AC/DC)
below 10 V (71)
10 V to 25 V (96)
26 V to 50 V (100)
51 V to 100 V (108)
101 V to 500 V (169)
501 V to 2000 V (46)
above 2000 V (16)
Other Characteristics
Class1 (C0G/NP0...) (17)
Class2 (X7R...) (7)
Class3 (Y5U...) (3)
Class4 (Z5S...) (2)
Low ESR (8)
The product links on this page are associated with these brand(s): Roederstein, Tansitor, Vishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account