VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Through hole>Military Qualified (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (7):
  Technical Note (6)
  Promotional Material (1)
Capacitors: Through hole - Military Qualified
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay, Vishay Sprague, Vishay Tansitor

All 3 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
M39003/01/03/09infoTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 2310 3.9 µF 560 µF
100 56 nF 6.8 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
35 1.8 µF 68 µF
50 56 nF 39 µF
6 5.6 µF 1000 µF
75 0.1 µF 15 µF
M39006/09/21/22/25/30/31infoTantalum, WetWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 9110 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
STinfoTantalum, WetSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account