Capacitors: Through hole - Axial
Brands Vishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
021 ASM Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Miniature 10 10 µF 6800 µF
100 1 µF 1000 µF
16 10 µF 6800 µF
25 47 µF
40 22 µF 4700 µF
6.3 1 µF 470 µF
63 0.47 µF 2200 µF
030/031 AS Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard 10 47 µF 680 µF
100 0.47 µF 47 µF
16 4.7 µF 470 µF
25 10 µF 330 µF
40 2.2 µF 220 µF
6.3 10 µF 1000 µF
63 1 µF 100 µF
041 - 043 ASH Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard, High Voltage 160 4.7 µF 220 µF
250 2.2 µF 100 µF
350 4.7 µF 68 µF
385 1 µF
400 6.8 µF
450
042/043 AMH-ELB Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature High Voltage for E.L.B. 450 6.8 µF 33 µF
117 ASD Capacitors, Fixed Aluminum Aluminum Capacitors Axial, Smallest Diameter 10 6.8 µF 6.8 µF
16 4.7 µF 10 µF
25 3.3 µF 6.8 µF
40 2.2 µF 4.7 µF
6.3 10 µF 22 µF
63 0.47 µF 3.3 µF
118 AHT Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature 10 220 µF 10000 µF
100 4.7 µF 470 µF
16 220 µF 6800 µF
200 2.2 µF 100 µF
25 100 µF 4700 µF
40 47 µF 2200 µF
6.3 1000 µF 1500 µF
63 1 µF 1000 µF
119 AHT-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based 10 100 µF 4700 µF
100 4.7 µF 470 µF
16 47 µF 4700 µF
200 4.7 µF 10 µF
25 22 µF 2200 µF
40 47 µF
63 10 µF 1000 µF
120 ATC Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current 100 47 µF 470 µF
16 680 µF 6800 µF
25 470 µF 4700 µF
40 220 µF 2200 µF
63 100 µF 1000 µF
132/133 ALL-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial Long-Life, DIN-Based 10 220 µF 4700 µF
100 1 µF 470 µF
16 47 µF 4700 µF
160 2.2 µF 22 µF
25 22 µF 2200 µF
250 2.2 µF 10 µF
350 1 µF 4.7 µF
40 47 µF 2200 µF
63 4.7 µF 1000 µF
138 AML Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life 10 10 µF 6800 µF
100 1 µF 680 µF
16 10 µF 6800 µF
25
40 33 µF 3300 µF
50 10 µF 100 µF
6.3 100 µF 2200 µF
63 4.7 µF 1500 µF
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose Through Hole 10 47 µF 2200 µF
100 4.7 µF 470 µF
16 33 µF 4700 µF
160 1.5 µF 100 µF
20 150 µF 3300 µF
200 1.2 µF 100 µF
25 22 µF 3300 µF
250 1 µF 47 µF
35 33 µF 2200 µF
40 15 µF
50 10 µF 1500 µF
6.3 150 µF 4700 µF
63 15 µF 1000 µF
75 12 µF
516D Capacitors, Fixed Aluminum 0.47 µF 6800 µF
53D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose Through Hole 16 6900 µF 10000 µF
200 350 µF 460 µF
25 2800 µF 11000 µF
250 56 µF 130 µF
35 1100 µF 8300 µF
400 100 µF 150 µF
50 1000 µF 5000 µF
63 2200 µF
600D Capacitors, Fixed Aluminum Aluminum Capacitors, Miniature, Axial Lead, High Reliability Through Hole 5 µF 250 µF
601D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Tubular, Axial Lead Through Hole 300 12 µF 33 µF
6.3
604D Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Through Hole 200 22 µF 47 µF
5
610D Capacitors, Fixed Aluminum Aluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials) Through Hole 250 0.68 µF 680 µF
7
630D Capacitors, Fixed Aluminum Aluminum Capacitors + 125°C, Miniature, Axial Lead Through Hole 3 6.8 µF 3900 µF
63
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 Through Hole 10 220 µF 10000 µF
100 4.7 µF 470 µF
16 150 µF 6800 µF
200 4.7 µF 100 µF
25 100 µF 4700 µF
40 47 µF 2200 µF
6.3 1000 µF 1500 µF
63 1 µF 1000 µF
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead Through Hole 10 50 µF 5000 µF
100 10 µF 500 µF
150 1 µF 300 µF
16 25 µF 10000 µF
200 3 µF 100 µF
25 10 µF 5000 µF
250 4 µF 100 µF
30 20 µF 20 µF
300 1 µF 1 µF
35 500 µF 5500 µF
350 3 µF 100 µF
400 20 µF 20 µF
450 1 µF 100 µF
475 16 µF 16 µF
50 1 µF 5000 µF
500 20 µF 40 µF
6 200 µF 200 µF
600 10 µF 20 µF
63 1 µF 1 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits Through Hole 100 10 µF 33 µF
12 4.7 µF 220 µF
150 47 µF 100 µF
16 4.7 µF 220 µF
25 33 µF 330 µF
3 22 µF 1000 µF
50 0.47 µF 100 µF
6 33 µF 680 µF
Mono - Axial Capacitors, Fixed Ceramic Multilayer: Leaded Dipped Axial Multilayer Ceramic Capacitors Through Hole 100 10 pF 0.1 µF
50 1 µF
Mono-Axial Capacitors, Fixed Ceramic Multilayer: Leaded Dipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc Through Hole 200 33 pF 47 nF
500 33 nF
..AC..., ..AE..., ..AZ... Capacitors, Fixed Ceramic, Singlelayer: High Voltage High Voltage Capacitors with Axial Leads Through Hole 10000 180 pF 3.3 nF
3000 470 pF 10 nF
5000 390 pF 6.8 nF
7000 220 pF 5 nF
Type 192P Pacer® Capacitors, Fixed Film, Polyester Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead Through Hole 200 2.2 nF 33 nF
400
600
80
MKP 1842 Capacitors, Fixed Film, Polypropylene, Metallized AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V Through Hole 400 10 nF 0.68 µF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 10 0.22 µF 220 µF
100 33 nF 10 µF
125 27 nF 2.2 µF
15 0.22 µF 150 µF
20 27 nF 100 µF
35 47 µF
50 56 nF 22 µF
6 0.22 µF 330 µF
60 0.1 µF 22 µF
75 33 nF 15 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case Through Hole 10 2.2 µF 220 µF
15 1.5 µF 150 µF
2 0.12 µF 68 µF
20 1 µF 100 µF
25 0.47 µF 47 µF
35 0.1 µF
4 0.56 µF 180 µF
50 0.1 µF 18 µF
6 0.12 µF 330 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
35 8.2 µF 47 µF
50 5.6 µF 22 µF
6 150 µF 330 µF
CTS1, CTS13, 749DX Capacitors, Fixed Tantalum, Solid Hermetically Sealed, Axial-Lead, to CECC Specifications Through Hole 0.1 µF 330 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 10 3.9 µF 560 µF
100 56 nF 6.8 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
35 1.8 µF 68 µF
50 56 nF 39 µF
6 5.6 µF 1000 µF
75 0.1 µF 15 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 10 20 µF 1500 µF
100 2.5 µF 86 µF
125 1.7 µF 56 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 7 µF 560 µF
50 4.5 µF 330 µF
6 68 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 22 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 56 µF 680 µF
30 47 µF 560 µF
35 39 µF 370 µF
50 33 µF 330 µF
6 30 µF 2200 µF
60 27 µF 270 µF
68 180 µF 1800 µF
75 22 µF 220 µF
8 25 µF 850 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 10 20 µF 1500 µF
100 4.7 µF 120 µF
125 3.6 µF 82 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
30 8 µF 680 µF
35 39 µF 560 µF
50 5 µF 390 µF
6 30 µF 2200 µF
60 4 µF 330 µF
75 6.8 µF 270 µF
8 25 µF 1800 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
30 6 µF 120 µF
35 4.7 µF 100 µF
50 4 µF 78 µF
6 15 µF 470 µF
60 3.3 µF 68 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
30 10 µF 120 µF
35 100 µF
50 6.8 µF 78 µF
6 47 µF 470 µF
60 4.7 µF 68 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal Through Hole 10 330 µF 3300 µF
15 150 µF 2700 µF
6 470 µF 4700 µF
042/043 AHH-ELB Capacitors, Fixed 6.8 µF 33 µF
123 SAL-A Capacitors, Fixed 1 µF 1500 µF
EBC Capacitors, Fixed 1 µF 470 µF
EBU/EBT Capacitors, Fixed 1 µF 220 µF
EL/EB Capacitors, Fixed 0.47 µF 1000 µF
ELM/EBM Capacitors, Fixed 1 µF 2200 µF
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)