| Mono-Kap 200 - 500 Vdc |  | Ceramic Multilayer | Dipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc | 200 | 33 pF | 47 nF |
| 500 |
| Mono - Axial |  | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors | 100 | 10 pF | 0.1 µF |
| 50 | 1 µF |
| Mono-Axial |  | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc | 200 | 33 pF | 47 nF |
| 500 | 33 nF |
| Mono-Kap 50 - 100 Vdc |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | 100 | 10 pF | 0.15 µF |
| 50 | 1 µF |
| Mono-Kap K10 |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | 100 | 10 pF | 8.2 nF |
| 50 | 0.15 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |