| 20VL Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X2, 400 VAC | 400 | 9 nF | 0.1 µF |
| 25Y Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | 250 | 1 nF | 8 nF |
| 400 |
| 30LV |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y2, 300 VAC | 300 | 10 pF | 15 nF |
| 400 |
| 30LVS |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | 250 | 1 nF | 10 nF |
| 400 |
| 440L Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y1, 500 VAC | 400 | 10 pF | 10 nF |
| 500 |
| H.. |  | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 2 | 1000 | 47 pF | 22 nF |
| 2000 | 56 pF |
| 4000 | 33 pF | 4.7 nF |
| 5000 | 100 pF | 2.2 nF |
| 6000 | 56 pF | 2.7 nF |
| 120 pF | 2.2 nF |
| GFMQ, GFWQ |  | Ceramic, Singlelayer: Stacks | Ceramic Capacitors Stacks | 8000 | 370 pF | 500 pF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |