VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Through hole>Singlelayer (55 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Ordering Info (1)
  Reference Data (2)
  Technical Note (5)
  Promotional Material (4)
Capacitors: Through hole - Singlelayer
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Cera-Mite, Vishay Draloric

All 55 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
615R SeriesinfoCapacitors, FixedCeramic SinglelayerHigh Voltage Ceramic Disc Capacitors 10kVDC & 15kVDC 2.2 nF 2.5 nF
20VL SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X2, 400 VAC400 9 nF 0.1 µF
25Y SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC250 1 nF 8 nF
400
30LVinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC300 10 pF 15 nF
400
30LVSinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC250 1 nF 10 nF
400
440L SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y1, 500 VAC400 10 pF 10 nF
500
561R & 562R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 1000 VDC Temperature & Voltage Stabilized1000
561R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 1000 VDC Precision Capacitors1000
HV 500 VinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose500 10 pF 33 nF
HV 500 V Narrow ToleranceinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 500 V (DC) Narrow Tolerance500 1 pF 150 µF
HV 6 kV LCDinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 6 kV (DC)6000 2 pF 150 pF
HV LDF 0.2 %infoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV1000 100 pF 4.7 nF
2000
3000 2.7 nF
500 4.7 nF
LV 100 V Narrow ToleranceinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 100 V (DC) Narrow Tolerance100 1.5 pF 330 µF
VKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VAC300 1 nF 4.7 nF
440
VKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC500 470 pF 4.7 nF
760
W1XinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic Disc Capacitors, Class X1, 275VAC275 4.7 nF 22 nF
WKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC300 33 pF 4.7 nF
440
WKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC500 33 pF 4.7 nF
760
WYOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VAC250 1 nF 12 nF
440
H..infoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 21000 47 pF 22 nF
2000 56 pF
4000 33 pF 4.7 nF
5000 100 pF 2.2 nF
6000 56 pF 2.7 nF
120 pF 2.2 nF
H.KinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 21000 100 pF 4.7 nF
15000 1.5 nF
2000 4.7 nF
3000 3.3 nF
H.UinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 11000 10 pF 680 pF
2000 470 pF
3000 330 pF
4000 470 pF
5000 22 pF 330 pF
6000 10 pF
HS.infoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Disc Capacitors, Class 2500 10 pF 10 nF
IBCinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 22000 100 pF 1.5 nF
IELinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 125000 12 pF 36 pF
D.ML 0312infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDC400 5 pF 3.2 nF
DDLK 03..infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400VDC400 1.5 pF 6.8 nF
DDML 0310infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 200VDC200 3 nF 3 nF
DDML 0409infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 400VDC400 1.6 nF 1.6 nF
DDML 0420infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 400V DC400 7 nF 7 nF
DDML 0825infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 2000VDC2000 1 nF 3.3 nF
DDMZ 0312infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 200VDC100 5 nF 5 nF
200
DDMZ 0315infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDC400 47 pF 4.7 nF
Ceramic Singlelayer Feed-Through Capacitors 400VDC
DDNL 0409infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 400VDC400 1.6 nF 1.6 nF
DVML 0416infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDC400 25 pF 5 nF
..AC..., ..AE..., ..AZ...infoCapacitors, FixedCeramic, Singlelayer: High VoltageHigh Voltage Capacitors with Axial Leads10000 180 pF 3.3 nF
3000 470 pF 10 nF
5000 390 pF 6.8 nF
7000 220 pF 5 nF
GFMMinfoCapacitors, FixedCeramic, Singlelayer: StacksCeramic Capacitors Stacks11000 2.2 nF 2.2 nF
19000 1.3 nF 1.3 nF
GFMQ, GFWQinfoCapacitors, FixedCeramic, Singlelayer: StacksCeramic Capacitor Stacks2 500 pF 500 pF
2.4 370 pF 370 pF
2.56 500 pF 500 pF
2.91 370 pF
51 500 pF
61 370 pF 370 pF
65 500 pF 500 pF
74 370 pF
8000
Ceramic Capacitors Stacks
RHKinfoCapacitors, FixedCeramic, Singlelayer: StacksVoltage Multiplier Sets
MDLinfoCapacitors, Fixed, SetsCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitor Sets400 10 pF 40 pF
700
RDLL 02.., RDLT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 160V DC0208160 2.2 pF 4.7 nF
0210 6.8 nF
400 3.9 pF 3.3 nF
0212160 2.2 pF 8.2 nF
400 3.9 pF 4.7 nF
0214160 2.2 pF 10 nF
400 3.9 pF 6.8 nF
0216160 2.2 pF 12 nF
400 3.9 pF 8.2 nF
0220 12 nF
RDLL 03.., RDLT 03..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DC0310400 1 pF 3.3 nF
0312 4.7 nF
0314 6.8 nF
0316 8.2 nF
0320 12 nF
0325 15 nF
0330 20 nF
RDLL 03.., RDQT..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DC with Controlled Short-term Stability (KzK)0310400 2 pF 51 pF
0312 100 pF
0314 130 pF
0316 160 pF
0320 240 pF
0325 330 pF
0330 470 pF
RDLL 04.., RDLT 04..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 700V DC0416700 11 pF 4.7 nF
0420 8.2 nF
0425 10 nF
0430 15 nF
0440 620 pF
RDPT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors, 125V DC / 250V DC0205125 100 pF 1.5 nF
250 3 pF 51 pF
0207125 100 pF 3.9 nF
250 3 pF 75 pF
0209125 100 pF 5.6 nF
250 3 pF 110 pF
0211125 100 pF 7.5 nF
250 3 pF 160 pF
0213125 100 pF 10 nF
250 3 pF 220 pF
DDML 0416infoCapacitors, FixedCeramic,SinglelayerCeramic Singlelayer Feed-Through Filters 400 VDC400 3.2 nF 3.2 nF
DVZL 0425infoCapacitors, FixedCeramic,SinglelayerCeramic Singlelayer Feed-Through Capacitors 400 VDC400 10 nF 10 nF
EMI/RFI Y2-DNinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN400 10 pF 10 µF
EMI/RFI Y2-VY2infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Safety Standard Approved Disc Capacitor 10 pF 10 nF
GDMQinfoCapacitors, FixedCeramic,SinglelayerCeramic Capacitor Stacks12 125 pF 125 pF
13 250 pF 250 pF
15 500 pF 500 pF
Gap-KapinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV3000 0.75 pF 22 µF
HV 1 kV - 6 kVinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose6000 10 pF 33 µF
HV LDF 0.5 %infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV 7 pF 3900 µF
HV X7R 500 V, 1kVinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 2, 500 V, 1 kV (DC) General Purpose1000 1 nF 4.7 nF
500
RL.infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors, Class 1500 1 pF 330 pF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account