|
|
|
|
| Capacitors: Through hole - Ceramic |
| Mounting | Through Hole |
| Brands | Vishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric |
|
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| Mono-Kap 200 - 500 Vdc |  | Capacitors, Fixed | Ceramic Multilayer | Dipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc | | 200 | | 33 pF | 47 nF |
| 500 |
| Mono - Axial |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors | | 100 | | 10 pF | 0.1 µF |
| 50 | 1 µF |
| Mono-Axial |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc | | 200 | | 33 pF | 47 nF |
| 500 | 33 nF |
| Mono-Kap 50 - 100 Vdc |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | | 100 | | 10 pF | 0.15 µF |
| 50 | 1 µF |
| Mono-Kap K10 |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | | 100 | | 10 pF | 8.2 nF |
| 50 | 0.15 µF |
| 615R Series |  | Capacitors, Fixed | Ceramic Singlelayer | High Voltage Ceramic Disc Capacitors 10kVDC & 15kVDC | | | | 2.2 nF | 2.5 nF |
| 20VL Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X2, 400 VAC | | 400 | | 9 nF | 0.1 µF |
| 25Y Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | | 250 | | 1 nF | 8 nF |
| 400 |
| 30LV |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y2, 300 VAC | | 300 | | 10 pF | 15 nF |
| 400 |
| 30LVS |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | | 250 | | 1 nF | 10 nF |
| 400 |
| 440L Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y1, 500 VAC | | 400 | | 10 pF | 10 nF |
| 500 |
| 561R & 562R Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 1000 VDC Temperature & Voltage Stabilized | | 1000 | | | |
| 561R Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 1000 VDC Precision Capacitors | | 1000 | | | |
| HV 500 V |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose | | 500 | | 10 pF | 33 nF |
| HV 500 V Narrow Tolerance |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1, 500 V (DC) Narrow Tolerance | | 500 | | 1 pF | 150 µF |
| HV 6 kV LCD |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1, 6 kV (DC) | | 6000 | | 2 pF | 150 pF |
| HV LDF 0.2 % |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | | 1000 | | 100 pF | 4.7 nF |
| 2000 |
| 3000 | 2.7 nF |
| 500 | 4.7 nF |
| LV 100 V Narrow Tolerance |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1, 100 V (DC) Narrow Tolerance | | 100 | | 1.5 pF | 330 µF |
| VKO |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VAC | | 300 | | 1 nF | 4.7 nF |
| 440 |
| VKP |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | | 500 | | 470 pF | 4.7 nF |
| 760 |
| W1X |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic Disc Capacitors, Class X1, 275VAC | | 275 | | 4.7 nF | 22 nF |
| WKO |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC | | 300 | | 33 pF | 4.7 nF |
| 440 |
| WKP |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | | 500 | | 33 pF | 4.7 nF |
| 760 |
| WYO |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VAC | | 250 | | 1 nF | 12 nF |
| 440 |
| H.. |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 2 | | 1000 | | 47 pF | 22 nF |
| 2000 | 56 pF |
| 4000 | 33 pF | 4.7 nF |
| 5000 | 100 pF | 2.2 nF |
| 6000 | 56 pF | 2.7 nF |
| 120 pF | 2.2 nF |
| H.K |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | | 1000 | | 100 pF | 4.7 nF |
| 15000 | 1.5 nF |
| 2000 | 4.7 nF |
| 3000 | 3.3 nF |
| | |
| H.U |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 1 | | 1000 | | 10 pF | 680 pF |
| 2000 | 470 pF |
| 3000 | 330 pF |
| 4000 | 470 pF |
| 5000 | 22 pF | 330 pF |
| 6000 | 10 pF |
| | |
| HS. |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Disc Capacitors, Class 2 | | 500 | | 10 pF | 10 nF |
| IBC |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | | 2000 | | 100 pF | 1.5 nF |
| IEL |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 1 | | 25000 | | 12 pF | 36 pF |
| D.ML 0312 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | 400 | | 5 pF | 3.2 nF |
| DDLK 03.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400VDC | | 400 | | 1.5 pF | 6.8 nF |
| DDML 0310 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 200VDC | | 200 | | 3 nF | 3 nF |
| DDML 0409 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 400VDC | | 400 | | 1.6 nF | 1.6 nF |
| DDML 0420 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 400V DC | | 400 | | 7 nF | 7 nF |
| DDML 0825 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 2000VDC | | 2000 | | 1 nF | 3.3 nF |
| DDMZ 0312 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 200VDC | | 100 | | 5 nF | 5 nF |
| 200 |
| DDMZ 0315 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | 400 | | 47 pF | 4.7 nF |
| Ceramic Singlelayer Feed-Through Capacitors 400VDC |
| DDNL 0409 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 400VDC | | 400 | | 1.6 nF | 1.6 nF |
| DVML 0416 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | 400 | | 25 pF | 5 nF |
| ..AC..., ..AE..., ..AZ... |  | Capacitors, Fixed | Ceramic, Singlelayer: High Voltage | High Voltage Capacitors with Axial Leads | | 10000 | | 180 pF | 3.3 nF |
| 3000 | 470 pF | 10 nF |
| 5000 | 390 pF | 6.8 nF |
| 7000 | 220 pF | 5 nF |
| GFMM |  | Capacitors, Fixed | Ceramic, Singlelayer: Stacks | Ceramic Capacitors Stacks | | 11000 | | 2.2 nF | 2.2 nF |
| 19000 | 1.3 nF | 1.3 nF |
| GFMQ, GFWQ |  | Capacitors, Fixed | Ceramic, Singlelayer: Stacks | Ceramic Capacitor Stacks | | 2 | | 500 pF | 500 pF |
| 2.4 | 370 pF | 370 pF |
| 2.56 | 500 pF | 500 pF |
| 2.91 | 370 pF |
| 51 | 500 pF |
| 61 | 370 pF | 370 pF |
| 65 | 500 pF | 500 pF |
| 74 | 370 pF |
| 8000 |
| Ceramic Capacitors Stacks |
| RHK |  | Capacitors, Fixed | Ceramic, Singlelayer: Stacks | Voltage Multiplier Sets | | | | | |
| MDL |  | Capacitors, Fixed, Sets | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitor Sets | | 400 | | 10 pF | 40 pF |
| 700 |
| RDLL 02.., RDLT 02.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 160V DC | 0208 | 160 | | 2.2 pF | 4.7 nF |
| 0210 | 6.8 nF |
| 400 | 3.9 pF | 3.3 nF |
| 0212 | 160 | 2.2 pF | 8.2 nF |
| 400 | 3.9 pF | 4.7 nF |
| 0214 | 160 | 2.2 pF | 10 nF |
| 400 | 3.9 pF | 6.8 nF |
| 0216 | 160 | 2.2 pF | 12 nF |
| 400 | 3.9 pF | 8.2 nF |
| 0220 | 12 nF |
| RDLL 03.., RDLT 03.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 400V DC | 0310 | 400 | | 1 pF | 3.3 nF |
| 0312 | 4.7 nF |
| 0314 | 6.8 nF |
| 0316 | 8.2 nF |
| 0320 | 12 nF |
| 0325 | 15 nF |
| 0330 | 20 nF |
| RDLL 03.., RDQT.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 400V DC with Controlled Short-term Stability (KzK) | 0310 | 400 | | 2 pF | 51 pF |
| 0312 | 100 pF |
| 0314 | 130 pF |
| 0316 | 160 pF |
| 0320 | 240 pF |
| 0325 | 330 pF |
| 0330 | 470 pF |
| RDLL 04.., RDLT 04.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 700V DC | 0416 | 700 | | 11 pF | 4.7 nF |
| 0420 | 8.2 nF |
| 0425 | 10 nF |
| 0430 | 15 nF |
| 0440 | 620 pF |
| RDPT 02.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors, 125V DC / 250V DC | 0205 | 125 | | 100 pF | 1.5 nF |
| 250 | 3 pF | 51 pF |
| 0207 | 125 | 100 pF | 3.9 nF |
| 250 | 3 pF | 75 pF |
| 0209 | 125 | 100 pF | 5.6 nF |
| 250 | 3 pF | 110 pF |
| 0211 | 125 | 100 pF | 7.5 nF |
| 250 | 3 pF | 160 pF |
| 0213 | 125 | 100 pF | 10 nF |
| 250 | 3 pF | 220 pF |
| TWIF 085. . . |  | Capacitors, Fixed | Ceramic, Singlelayer: Watercooled | Watercooled Power RF-Capacitors (Internal Cooling) | | 14000 | 1000 | 2.2 nF | 2.2 nF |
| 1500 | 1 nF | 4.7 nF |
| TWX. . ., TWXF... |  | Capacitors, Fixed | Ceramic, Singlelayer: Watercooled | Watercooled Power RF-Capacitors (External Cooling) | | 10000 | 2000 | 10 nF | 10 nF |
| 12000 | 1275 | 5 nF | 5 nF |
| 14000 | 1100 | 100 pF | 100 pF |
| 1500 | 200 pF | 2.5 nF |
| 2000 | 4.7 nF | 5 nF |
| 2500 | 7.6 nF | 7.6 nF |
| 2800 | 10 nF | 10 nF |
| 3000 | 7.5 nF | 7.5 nF |
| 16000 | 2500 | 4 nF | 4 nF |
| 2830 | 5 nF | 7.6 nF |
| 3395 | 10 nF | 10 nF |
| 18000 | 2500 | 7.6 nF |
| 20000 | 2000 | 3 nF | 3 nF |
| 3000 | 5 nF | 6 nF |
| 3200 | 7.6 nF | 7.6 nF |
| 22500 | 4000 | 7.5 nF | 7.5 nF |
| 25000 | 2500 | 2.5 nF | 2.5 nF |
| 3200 | 5 nF | 5 nF |
| TWXFZ |  | Capacitors, Fixed | Ceramic, Singlelayer: Watercooled | Watercooled Power RF-Capacitors (Internal Cooling) | | 14000 | 3000 | 10 nF | 10 nF |
| 16000 | 2830 | 5 nF | 5 nF |
| 20000 | 3540 | 4 nF | 4 nF |
| 4000 | 10 nF | 10 nF |
| 22500 | 7.5 nF | 7.5 nF |
| DDML 0416 |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Filters 400 VDC | | 400 | | 3.2 nF | 3.2 nF |
| DVZL 0425 |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | 400 | | 10 nF | 10 nF |
| EMI/RFI Y2-DN |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN | | 400 | | 10 pF | 10 µF |
| EMI/RFI Y2-VY2 |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety Standard Approved Disc Capacitor | | | | 10 pF | 10 nF |
| GDMQ |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Capacitor Stacks | | 12 | | 125 pF | 125 pF |
| 13 | 250 pF | 250 pF |
| 15 | 500 pF | 500 pF |
| Gap-Kap |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV | | 3000 | | 0.75 pF | 22 µF |
| HV 1 kV - 6 kV |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose | | 6000 | | 10 pF | 33 µF |
| HV LDF 0.5 % |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | | | | 7 pF | 3900 µF |
| HV X7R 500 V, 1kV |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 2, 500 V, 1 kV (DC) General Purpose | | 1000 | | 1 nF | 4.7 nF |
| 500 |
| RL. |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors, Class 1 | | 500 | | 1 pF | 330 pF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|
|  |