|
|
|
|
| Capacitors: Through hole - Film |
| Brands | Vishay BCcomponents, Vishay Roederstein, Vishay Sprague |
|
| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| 2281 808 (5mm) |  | Trimmer Capacitors | Film | 5 mm Film Dielectric Trimmers | Through Hole | 150 | 0.35 pF | 27 pF |
| MKT 304 |  | Capacitors, Fixed | Film, Polyester | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | Through Hole | 250 | 0.1 µF | 1.8 µF |
| 400 | 8.2 µF |
| 630 | 10 nF | 0.27 µF |
| MKT 470 |  | Capacitors, Fixed | Film, Polyester | Metallized, boxed, 5mm pitch, 125°C | Through Hole | 100 | 1 nF | 1.2 µF |
| 250 |
| 400 |
| 63 |
| Type PS |  | Capacitors, Fixed | Film, Polyester | Film Capacitors Dipped, Orange Drop® | Through Hole | 1000 | 1 nF | 0.5 µF |
| 1600 |
| 200 |
| 2000 |
| 400 |
| 600 |
|
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | Through Hole | 305 | 1 nF | 0.1 µF |
| 50 |
| 60 |
| F1750 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression Inductors, VHF Inductors | Through Hole | | | |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | Through Hole | 100 | 56 nF | 6.8 µF |
| 250 | 27 nF | 2.2 µF |
| 400 | 1 nF | 1 µF |
| 63 | 0.22 µF |
| 630 | 10 nF | 0.47 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | Through Hole | 100 | 56 nF | 0.22 µF |
| 250 | 27 nF | 0.1 µF |
| 400 | 1 nF | 33 nF |
| 63 | 0.22 µF | 1 µF |
| 630 | 10 nF | 22 nF |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | Through Hole | 630 | 4.7 nF | 0.27 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 160 | 75 nF | 6.2 µF |
| 250 | 47 nF | 3.9 µF |
| 400 | 22 nF | 2 µF |
| 630 | 10 nF | 1 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 100 | 18 nF | 0.1 µF |
| 160 | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| 630 | 1.5 nF | 10 nF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | Through Hole | 1000 | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| KT 311 90028/28/34/35 |  | Capacitors, Fixed | Polyester film | Fluorescent Lamp Starter Capacitors KT Radial Type | | | 5 µF | 7 µF |
| KT 311 90045/46/49/51/52 |  | Capacitors, Fixed | Polyester film | Fluorescent Lamp Starter Capacitors KT Radial Type | | | 1 µF | 200 µF |
| KT 311 90054/90055 |  | Capacitors, Fixed | Polyester film | Fluarescent Lamp Starter Capacitors KT Radial Type | | | 1 µF | 200 µF |
| KT 347 |  | Capacitors, Fixed | Polyester film | Polyester Film Capacitors KT Radial Epoxy Lacquered Type | | | 1 nF | 0.47 µF |
| MKT 1813 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor MKT Axial Type | | 63 | 470 pF | 22 µF |
| MKT 1818 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | Through Hole | 100 | 22 nF | 0.47 µF |
| 250 | 10 nF | 0.1 µF |
| 400 | 3.3 nF | 10 nF |
| 63 | 0.1 µF | 1 µF |
| 630 | 1 nF | 3.3 nF |
| MKT 1822 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | Through Hole | 100 | 68 nF | 15 µF |
| 1000 | 1 nF | 0.47 µF |
| 250 | 33 nF | 3.3 µF |
| 400 | 1 nF | 1.5 µF |
| 63 | 0.22 µF | 15 µF |
| 630 | 1 nF | 1 µF |
| MKT 303 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | Through Hole | | 10 nF | 10 µF |
| MKT 365, 366, 367 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor MKT Radial Epoxy Lacquered Type | | 63 | | |
| MKT 366 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 3.3 nF | 1 µF |
| MKT 367 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 3.3 nF | 1 µF |
| MKT 370 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | 63 | | |
| MKT 371 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 3.9 nF | 1 µF |
| MKT 372 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 4.7 nF | 0.68 µF |
| MKT 373 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 4.7 nF | 15 µF |
| MKT 467 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 1 nF | 1 µF |
| MKT 468 MKT / MKT 468 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 1 nF | 10 µF |
| MKT 469 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 1 nF | 1 µF |
| KP 374 |  | Capacitors, Fixed | Polypropylene film | AC and Pulse Polypropylene Film Foil Capacitors KP Radial Epoxy Lacquered Type | | | | |
| KP/MKP 375 |  | Capacitors, Fixed | Polypropylene film | AC and Pulse Polypropylene Film Capacitors KP/MKP Radial Epoxy Lacquered Type | | | 0.1 µF | 270 µF |
| MKP 336 1 X1 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 10 nF | 12 µF |
| MKP 336 6 Y2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 1 nF | 12 µF |
| MKP 3362 X2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 1 nF | 12 µF |
| MKP 338 1 X1 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | | |
| MKP 338 2 X2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 1 nF | 12 µF |
| MKP 338 4 X2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 10 nF | 12 µF |
| MKP 338 6 Y2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | | |
| MKP 339 X2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 1 nF | 12 µF |
| MKP 385 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | | 2000 | 1 nF | 33 nF |
|
| MKP 416 to 420 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitors MKP Radial Potted Type | | | 1 nF | 1.2 µF |
| MKP 422 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications | | | 1 nF | 47 nF |
| MKP 479 |  | Capacitors, Fixed | Polypropylene film | AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type | Through Hole | | 10 nF | 3.9 µF |
| MKP3355X2 |  | Capacitors, Fixed | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 10 nF | 12 µF |
| MMKP 383 |  | Capacitors, Fixed | Polypropylene film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | | | 1 nF | 2.7 µF |
| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |