VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Through hole>Polyester (51 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Application Note (1)
  Instructions (1)
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (8)
  Promotional Material (4)
Press Releases
Capacitors: Through hole - Polyester
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 51 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
KT 311 90054/90055infoCapacitors, FixedFilm, PolyesterFluorescent Lamp Starter Capacitors, KT Radial Type250 1.2 nF 3 nF
MKT 304infoCapacitors, FixedFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type250 0.1 µF 1.8 µF
400 8.2 µF
630 10 nF 0.27 µF
MKT 470infoCapacitors, FixedFilm, PolyesterMetallized, boxed, 5mm pitch, 125°C100 1 nF 1.2 µF
250
400
63
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
400
600
80
Type 225PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead100 1 nF 1 µF
200
400
600
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial Lead100 27 nF 0.1 µF
1000
200
400
600
Type PSinfoCapacitors, FixedFilm, PolyesterFilm Capacitors Dipped, Orange Drop®1000 1 nF 0.5 µF
1600
200
2000
400
600
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoCapacitors, FixedFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 22 nF 0.47 µF
F1750infoCapacitors, FixedFilm, Polyester, MetallizedSuppression Inductors, VHF Inductors
MKT 365infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type100 10 nF 0.47 µF
250 18 nF 0.15 µF
400 3.3 nF 56 nF
63 47 nF 1 µF
MKT 366infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type100 10 nF 0.47 µF
250 18 nF 0.15 µF
400 3.3 nF 56 nF
63 47 nF 1 µF
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 56 nF 6.8 µF
250 27 nF 2.2 µF
400 1 nF 1 µF
63 0.22 µF
630 10 nF 0.47 µF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 56 nF 0.22 µF
250 27 nF 0.1 µF
400 1 nF 33 nF
63 0.22 µF 1 µF
630 10 nF 22 nF
Type 288PinfoCapacitors, FixedFilm, Polyester, MetallizedR-C Arc Suppressors Orange Drop®, Radial Lead400 0.1 µF 0.47 µF
Type 430PinfoCapacitors, FixedFilm, Polyester, MetallizedMetalized Polyester Film Capacitors Wrap-and-Fill50 0.12 µF 0.68 µF
600
Metalized Polyester Film Capacitors, Wrap-and-Fill100
200
400
50
600
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 0.22 µF
1250
630
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1840100 4.7 nF 0.1 µF
160 33 nF 10 µF
250 10 nF
400 6.8 µF
630 2.2 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 470 pF 6.8 µF
250 220 pF 4.7 µF
400 100 pF 2.2 µF
630 47 pF 0.1 µF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 470 pF 4.7 µF
400 330 pF 2.2 µF
630 47 pF 0.68 µF
MKP 1845infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1845630 10 nF 0.68 µF
F1722-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.47 µF
F1772-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1772-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1773-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)253 10 nF 2.2 µF
F1774-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1774-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1774-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
KT 311 90028/28/34/35infoCapacitors, FixedPolyester filmFluorescent Lamp Starter Capacitors KT Radial Type 5 µF 7 µF
KT 311 90045/46/49/51/52infoCapacitors, FixedPolyester filmFluorescent Lamp Starter Capacitors KT Radial Type 1200 µF 3000 µF
KT 347infoCapacitors, FixedPolyester filmPolyester Film Capacitors KT Radial Epoxy Lacquered Type 1 nF 0.47 µF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 470 pF 22 µF
1000
250
400
63
630
MKT 1817infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 22 nF 0.33 µF
250 3.3 nF
400 1 nF 22 nF
63 0.1 µF 1 µF
MKT 1818infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 22 nF 0.47 µF
250 10 nF 0.1 µF
400 3.3 nF 10 nF
63 0.1 µF 1 µF
630 1 nF 3.3 nF
MKT 1820infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 68 nF 15 µF
1000 1 nF 0.47 µF
250 22 nF 4.7 µF
400 10 nF 2.2 µF
63 0.22 µF 15 µF
630 1 nF 1 µF
MKT 1822infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 68 nF 15 µF
1000 1 nF 0.47 µF
250 33 nF 3.3 µF
400 1 nF 1.5 µF
63 0.22 µF 15 µF
630 1 nF 1 µF
MKT 303infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type 10 nF 10 µF
MKT 367infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 3.3 nF 1 µF
MKT 370infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 1 nF 1.5 µF
MKT 371infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 3.9 nF 1 µF
MKT 372infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 4.7 nF 0.68 µF
MKT 373infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 4.7 nF 15 µF
MKT 467infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 1 µF
MKT 468 MKT / MKT 468infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 10 µF
MKT 469infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 1 µF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account